Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Data Acquisition Pro... >> Wireless Sensors, Tr... >> UWRTD Series

RTD-to-Wireless Connector/Converter

UWRTD Series   
1 year warranty CE
 
RTD-to-Wireless Connector/Converter
UWRTD Series:RTD-to-Wireless Connector/Converter
Click for larger image.
   
¥ 2,650.00  UWRTD-2
Interfaces Directly With Any 3-wire, 100 Ω, 0.00385 or 0.00392 Curve RTD Sensor
Free Software Converts Your PC Into a Multi- Channel Chart Recorder or Data Logger
Interface up to 48 Different Wireless Connectors With One Receiver
Low Power Operation and Sleep Mode Allows for Long Battery Life
Each Wireless Connector Transmits Process Temperature, Ambient Temperature, Signal Strength and Battery Status in Real Time

View related products - Wireless Sensors, Transmitters, Receivers, Meters & Controllers

Click to scroll below to order See Specs PDF Manuals Software Related Items View a printer friendly page

The OMEGA RTD-to Wireless Connector/Converter System features stand-alone, compact, battery-powered RTD connectors that transmit their readings back to a host receiver up to 120 m (400') away. Both units can be programmed in the field to accept 0.00385 or 0.00392 curve 3-wire, 100 Ω, Pt RTDs, so they can wirelessly transmit the measured temperature, along with the connector ambient temperature, RF signal strength and battery condition to a remote host, such as the UWTC-REC Series. You can program the UWRTD to transmit your data at rates from once every two seconds to every 2 minutes.

The UWRTD is compatible with the UWTC-REC family of wireless receivers, which can accept signals from up to 48 wireless transmitters, and display them on a PC. Receivers are available with optional display and analog output. An analog output can be used to interface with a process controller, PLC or data acquisition device. Each unit includes free software that converts your PC into a monitor, chart recorder or data logger. Readings can be saved and later printed or exported to a spreadsheet file.

Wireless Receivers
ZW-REC: 127-channel wireless receiver with Ethernet for web-based monitoring
UWTC-REC1: 48-channel wireless receiver with USB
UWTC-REC2: 48-channel wireless receiver with USB and single analog output
UWTC-REC4: 48-channel DIN rail mount wireless receiver with USB and four analog output signals


SPECIFICATIONS
Input: 100 Ω Pt RTD; 0.00385 or 0.00392 curve; software selectable
Range:
   Pt100, 0.00385: -200 to 600°C (-328 to 1112°F)
   Pt100, 0.00392: -100 to 457°C (-148 to 854°F)
Accuracy: ±1°C from 0°C to 400°C; ±2°C below 0°C or above 400°C
Resolution: 1°C (1°F)
Operating Environment: -10 to 70°C (14 to 158°F)
Sensor Connection: Series “T” receptacle, type TA4M; TA4F mating connector included
Transmit Sample Rate: Programmable from 1 sec to 2 min
Radio Frequency (RF) Transceiver Carrier: ISM 2.4 GHz, direct sequence spread spectrum.
RF Output Power:
   UWRTD-2: 10 dBm (10 mW)
Range of RF Link, UWRTD-2:
   Outdoor line of sight: up to 120 m (400')
   Indoor/urban: up to 40 m (130')
RF Data Packet Standard: IEEE 802.15.4, open communication architecture
Computer Interface: USB, for initial programming/set-up (one interface cable included with receiver)
Software (Included Free): Requires Windows® operating system
Battery: One 3.6V lithium, 2.4 Ah capacity (AA size) (included)
Battery Life (Typical): 1.5 year (at 1 sample/min reading rate @ 25 (77°F))
Data Transmitted to Host: measured and ambient temperatures, RF transmit strength and battery condition
Case: ABS plastic
Dimensions: 100 L x 50 W x 25 mm H (without antenna) (4 x 2 x 1")
Weight: 70 g (2.46 oz)
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 UWRTD-2 2 Weeks   ¥2,650.00    Wireless RTD connector (extended distance)  
 UWRTD-2J    Consult sales   Wireless RTD connector (Extended distance) - For Japan only  
 Accessories
 UWTC-ANT-LR 2 Weeks   ¥260.00    Optional directional antenna
(replaces standard antenna)
 
 UWTC-BATT 2 Weeks   ¥252.00    Replacement battery for UWRTD-1, UWRTD-2, 3.6V, 'AA' lithium  
 UWTC-CABLE 8 Weeks   ¥165.00    Spare programing cable (included with UWTC-REC receivers)  
 TA4F In Stock   ¥127.00    Additional mating connector  
 UWTC-REC1 8 Weeks   ¥4,110.00    Wireless receiver with USB communication  
Price are shown in RMB.

 Note: Because of transmission frequency regulations, The UW-RTD-2 is certified for use in the United States, Canada, Europe, Mexico, Brazil, China, Korea, Singapore, and Japan.

 Ordering Example: (1) UWRTD-2 Wireless RTD transmitter, 120 m (400 ft) max range, ¥2,650.00,  plus (1) UWTC-REC1 wireless receiver, with USB communications, ¥4,110.00, ¥2,650.00 + 4,110.00 = $6,760.00

 Related Links - Related Products
 Related Products
UWTC&RTD Series UWTC&RTD Series:
Wireless Thermocouple/RTD Monitoring and Logging System
UWTC-REC3 UWTC-REC3:
Wireless Transmitter Receiver for Web-Based Process Monitoring - Discontinued
UWRTD-2-NEMA UWRTD-2-NEMA:
Wireless RTD Transmitter with Weather Resistant Enclosure
UWTC-REC1 and UWTC-REC2 UWTC-REC1 and UWTC-REC2:
Wireless Connector/Transmitter Receiver
UWTC-REC4 UWTC-REC4:
Wireless DIN Rail Mount Receiver with Analog Outputs
UWRTD-NB9W Series Temperature Sensors UWRTD-NB9W Series Temperature Sensors:
Wireless RTD Probe/Transmitter Assembly for Use in Sanitary Applications
UWRTD-2A-NEMA Series UWRTD-2A-NEMA Series:
Weather Resistant Temperature-to-Wireless
   
Keywords:RTD-to-Wireless Connector/Converter, universal, wireless RTD, wireless temperature, electronic enclosure plastic humidity analyzer humidity problem usb based data acquisition

   Back to top Back to top