Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Temperature Products >> Thermocouple Connect... >> Thermocouple Connect... >> OST-( )-( )

Standard Size Thermocouple Connectors

OST-( )-( )   
 
OST-(  )-(  ):Standard Size Thermocouple Connectors
Click for larger image.
   
¥ 44.00  OST-K-M
Economical Hollow-Pin Thermocouple Connector Design
Color -Coding for ANSI or IEC
High Purity Thermocouple Alloy Pins and Sockets
Accepts up to 14 Gauge Solid or Stranded Wire
Compatible with All Standard Size Omega Connectors

View related products - Thermocouple Connectors and Panel Systems

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

OST-( )-( ) is a legacy design. Whenever it is the only choice it is plug compatable with the OSTW standard size round pin connectors or any other similar round pin male TC plug or Female TC jack.

OSTW-( )-( ) standard size round pin and SMPW-( )-( ) mini size flat pin are the most current economical and widely stocked thermocouple connector designs.

OSTW -( )-( )current version Standard size with round pins See related links.

OSTW-( )-( ) is a standard size round pin, 2 pole TC connector assembled with high quality thermocouple alloy material. Thermocouple connectors of this design are used to connect or extend temperature sensors, extension wire and process equipment . The quick connect contact washer allows for a short straight wire to be terminated, a wire loop or wrap is not required. The Write-On Window tag is used to label as required.
OSTW-( )-F Universal is unique because it connects to either round pin or flat pin male TC connectors.
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 see OSTW link for Most Popular Current Design with Contact Washers and Write-0n Window
 OST Legacy Older Version
 OST-K-M 2 Weeks   ¥44.00    Std size round pin, K calibration, male  
 OST-K-M-ROHS    Consult sales   This product has changed to a new number, and is identical in form, fit, function, and approvals.Please refer to: OST-K-M
Std size round pin, K calibration, male
 
 OST-T-M 2 Weeks   ¥44.00    Std size round pin, T calibration, male  
 OST-J-M In Stock   ¥44.00    Std size round pin, J calibration, male  
 OST-E-M 2 Weeks   ¥66.00    Std size round pin, E calibration, male  
 OST-R/S-M 2 Weeks   ¥44.00    Std size round pin, R/S calibration, male  
 OST-U-M 2 Weeks   ¥44.00    Std size round pin, U calibration, male  
 OST-N-M 2 Weeks   ¥44.00    Std size round pin, N calibration, male  
 OST-K-F In Stock   ¥62.00    Round, K calibration, female  
 OST-T-F 2 Weeks   ¥62.00    Round, T calibration, female  
 OST-J-F 2 Weeks   ¥67.00    Round, J calibration, female  
 OST-E-F 2 Weeks   ¥79.00    Round, E calibration, female  
 OST-R/S-F 2 Weeks   ¥65.00    Round, R/S calibration, female  
 OST-N-F 2 Weeks   ¥65.00    Round, N calibration, female  
 OST-U-F 6 Weeks   ¥65.00    Round, U calibration, female  
Price are shown in RMB.

 Note: Order male and female separately to create pairs.

 Ordering Example: (1) OST-J-F J thermocouple connector, female, ¥67.00
   Part Number Builder
(1) (2) (3)   
O
O
S
S
T
T
-
-
-
-
Qty:
Option Descriptions
(1) Thermocouple Calibration
  Select
K for K Thermocouple
J for J Thermocouple
T for T Thermocouple
E for E Thermocouple
R/S for R/S Thermocouple
U for Uncompensated Thermocouple
N for Nicrosil-Nisil Thermocouple
(2) Connector Type
  Select
M for Male Only
F for Female Only
(3) ROHS
  Select
Nothing(leave field blank) for Non-ROHS
-ROHS for ROHS
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
OSTW-(*), HST-(*) and HSTW-(*) OSTW-(*), HST-(*) and HSTW-(*):
Standard Size Thermocouple Connector Most Popular Round Pin TC Connector
SMPW and HMPW SMPW and HMPW:
Miniature Thermocouple Connectors Flat Pin with Write-on Window, Standard and Extended Temperature Range
OSTW-CC Series OSTW-CC Series:
Thermocouple Connector Standard Size Round 2 Pin includes Integral Cable Clamp Cap
SMPW-CC Series SMPW-CC Series:
Miniature Size Thermocouple Connectors
   
Keywords:, liquid filled pressure gauges ph controller redox meter

   Back to top Back to top