Miniature Thermocouple Connectors Flat Pin with Write-on Window, Standard and Extended Temperature Range |
SMPW and HMPW |
|
|
|
|
|
|
¥
30.50
SMPW-T-M
|
|
Color-Coded for ANSI or IEC
|
|
Captive Cover Screws
|
|
Write-on Window
|
|
Chisel point connection pins
|
|
Accepts Stranded or Solid Wire up to Size 20 AWG
|
|
Quick Connect Contact Washers Internal Wire Divider
|
|
SMPW Series , Glass filled Nylon construction is rated to 180°C (356°F)
|
|
HMPW Series, Liquid Crystal Polymer (cadmium-free) construction is rated to 260°C (500°F)
|
|
Form Fit Replacement for Legacy SMP Model
|
View related products - Thermocouple Connectors and Panel Systems
|
| |
|
|
|
OMEGA SMPW thermocouple connectors are mini size flat 2 pin TC connectors designed to connect temperature sensor instrumentation and a temperature controller or process control HMI automation panel. Male 2 pole TC plugs and matched female 2 prong TC jack pairs are stock items. Standard size round pin OSTW plugs, jacks and thermocouple TC connectors are also available - see related products below. Accessories for wire, crimp, cable clamp, grommet and strain relief are in the accessories link.
SMPW is manufactured as a form fit replacement for the legacy SMP model.
Check out our latest design - SMPW-CC Series with integral cable clamp. in related products.
Installation Note: for HMPW-x-F
When using the rivet hole as a hold down point the maximum screw size is
3-48-NC or M2.5 x .45
Maximum Torque Value is 2 pounds-force inch or .230 kilogram-force meter .
|
|
|
|
|
|
† Price are shown in RMB.
Note: Order male and female connector separately to create pairs.
|
|
|
|
|
|
|
|
|
Part Number Builder |
|
|
|
|
|
|
Option Descriptions
|
(1)
|
Connector Body
|
|
Select SMPW for Glass-Filled Nylon w/Window HMPW for Liquid Crystal Polymer w/Window
(2)
|
Thermocouple Calibration
|
|
Select K for K Thermocouple J for J Thermocouple T for T Thermocouple E for E Thermocouple R/S for R/S Thermocouple G for G Thermocouple C for C Thermocouple D for D Thermocouple U for Uncompensated or B Thermocouple N for N Thermocouple
(3)
|
Connector Contacts
|
|
Select M for Male Connector Only F for Female Connector Only
(4)
|
ROHS
|
|
Select Nothing(leave field blank) for Non-ROHS -ROHS for ROHS
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
| | |
|
|
|
|
|
| |
Related Links -
Related Products
|
|
|
Related Products
|
|
|
|
OSTW-CC Series:
|
Thermocouple Connector Standard Size Round 2 Pin includes Integral Cable Clamp Cap
|
|
|
|
|
|
SMP-SC, SMPW-CC, SWCL, MSRT, PCLM, SMACL, RMACL, MACL, RB-SMP, MRB,MRBS and BB-SMP:
|
Accessories: for Miniature Size Flat Pin Thermocouple Connectors, Wire Cable Clamps, Strain Relief, Grommets, Brass Crimps
|
|
|
|
|
|
|
|
|