Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Temperature Products >> Thermocouple Connect... >> Thermocouple Connect... >> OSTW-(*), HST-(*) and HSTW-(*)

Standard Size Thermocouple Connector Most Popular Round Pin TC Connector

OSTW-(*), HST-(*) and HSTW-(*)   
 
Universal Round Pin / Flat Pin Thermocouple Connector
OSTW-(*), HST-(*) and HSTW-(*):Standard Size Thermocouple Connector Most Popular Round Pin TC Connector
Click for larger image.
   
¥ 40.00  OSTW-T-M
Universal Female Works with Standard Round Pins or Miniature Flat Pins
Quick Connect Contact Washers
ANSI or IEC Color Coded
Hollow-Pin Construction
Accepts Stranded or Solid Wire up to Size 14 AWG
Glass-Filled Nylon and Liquid Crystal Polymer Connectors are Mutually Compatible -- as Well as with All Industry Standard Size Connectors
OSTW Series Rated to 180°C (356°F)
HST & HSTW Series Rated to 260°C (500°F)
Available with Quick Wiring Caps-- Simply Insert Wires in Caps and Tighten Screws
Captive Cover Screws

View related products - Thermocouple Connectors and Panel Systems

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

OSTW Series connectors are standard size round pin 2 pole TC connectors. They connect or extend TC wire and cable to thermocouple sensors, temperature instrumentation and process controllers.This popular series of TC connector is available in all thermocouple calibration code colors. The contact washer feature allows the installer to use a straight wire strip. This greatly cuts installation/termination time and eliminates the torque that is normally associated with wire that is looped around a termination screw.
OSTW-( )-F female jack is Universal it will accept standard size round pin or mini size flat pin male TC connector plugs.

Some other designs:
Mini size flat 2 pin TC connector design.
Round pin 3 pole, 3 prong TC connector shape.
Flat pin 3 pole, 3 prong TC connector shape.

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 OSTW-K-M In Stock   ¥40.00    Glass-filled nylon male connector, w/ window, type K  
 OSTW-K-M-ROHS    Consult sales  

This product has changed to a new number, and is identical in form, fit, function, and approvals. Please refer to: OSTW-K-M


ROHS - Glass-filled nylon male connector, w/ window, type K
 
 OSTW-KI-M In Stock   ¥40.00    Glass-filled nylon male connector, w/ window, type K with IEC Color Code  
 OSTW-T-M In Stock   ¥40.00    Glass-filled nylon male connector, w/ window, typeT  
 OSTW-J-M In Stock   ¥40.00    Glass-filled nylon male connector, w/ window, type J  
 OSTW-E-M In Stock   ¥40.00    Glass-filled nylon male connector, w/ window, type E  
 OSTW-R/S-M In Stock   ¥40.00    Glass-filled nylon male TC connector, w/ window, type R/S  
 OSTW-U-M In Stock   ¥40.00    Glass-filled nylon male TC connector, w/ window, type U  
 OSTW-N-M In Stock   ¥40.00    Glass-filled nylon male TC connector, w/ window, type N  
 Universal Female Connector
 OSTW-K-F In Stock   ¥57.00    Universal Glass-filled nylon female connector, w/ window, type K  
 OSTW-K-F-ROHS In Stock   ¥57.00   

This product has changed to a new number, and is identical in form, fit, function, and approvals. Please refer to: OSTW-K-F


Universal ROHS - Glass-filled nylon female connector, w/ window, type K
 
 OSTW-T-F In Stock   ¥57.00    Universal Glass-filled nylon female connector, w/ window, type T  
 OSTW-J-F In Stock   ¥57.00    Universal Glass-filled nylon female connector, w/ window, type J  
 OSTW-E-F In Stock   ¥57.00    Universal Glass-filled nylon female connector, w/ window, type E  
 OSTW-J-M In Stock   ¥40.00    Universal Glass-filled nylon male connector, w/ window, type J  
 OSTW-U-F In Stock   ¥57.00    Universal Glass-filled nylon female connector, w/ window, Uncompensated (Cu/Cu)  
 OSTW-R/S-F In Stock   ¥78.00    Universal Glass-filled nylon female connector, w/ window, type R/S  
 OSTW-N-F In Stock   ¥57.00    Universal Glass-filled nylon female connector, w/ window, type N  
 Liquid crystal-polymer Connectors with 260C/500F Temperature Rating
 HSTW-J-M In Stock   ¥52.00    Liquid crystal-polymer male connector, w/ window, type J  
 HSTW-J-F In Stock   ¥71.00    Universal Liquid crystal-polymer female connector, w/ window, type J  
 HSTW-K-M In Stock   ¥52.00    Liquid crystal-polymer male connector, w/ window, type K  
 HSTW-K-F In Stock   ¥71.00    Universal Liquid crystal-polymer female connector, w/ window, type K  
 HSTW-U-F 7 Weeks   ¥77.00    Universal Liquid crystal-polymer female connector, w/ window, Uncompensated contacts for Type B or non-thermocouple use  
 HST-K-F 2 Weeks   ¥93.00    Universal Liquid crystal-polymer female connector, w/o window, type K  
 OSTW-JJ-F 2 Weeks   ¥59.00    Standard Size Thermocouple Connector Most Popular Round Pin TC Connector  
 OSTW-JJ-M 2 Weeks   ¥41.50    Standard Size Thermocouple Connector Most Popular Round Pin TC Connector  
 OSTW-KJ-F 2 Weeks   ¥59.00    Standard Size Thermocouple Connector Most Popular Round Pin TC Connector  
 OSTW-KJ-M 2 Weeks   ¥41.50    Standard Size Thermocouple Connector Most Popular Round Pin TC Connector  
 OSTW-R/SJ-F 2 Weeks   ¥59.00    Standard Size Thermocouple Connector Most Popular Round Pin TC Connector  
 OSTW-R/SJ-M 2 Weeks   ¥41.50    Standard Size Thermocouple Connector Most Popular Round Pin TC Connector  
 OSTW-TJ-F 2 Weeks   ¥60.00    Standard Size Thermocouple Connector Most Popular Round Pin TC Connector  
 OSTW-TJ-M 2 Weeks   ¥40.00    Standard Size Thermocouple Connector Most Popular Round Pin TC Connector  
Price are shown in RMB.

 Note: Order male and female separately to create pairs.
Add "Q" to model number for quick wiring cap.
IEC color code connectors available. Add "I" to the calibration code letter example "-KI- or -JI-" for a male or female connector . Example K IEC male is "OSTW-KI-M"
 Ordering Example: (1) OSTW-K-M Standard size write-on window male connector, type K, ¥40.00
   Part Number Builder
(1) (2) (3) (4) (5)   
-
-
-
-
Qty:
Option Descriptions
(1) Connector Body
  Select
OSTW for Glas-Filled Nylon w/Window
HST for Liquid Crystal Polymer w/o Window
HSTW for Liquid Crystal Polymer w/Window
(2) Thermocouple Calibration
  Select
K for K Type Thermocouple Calibration
J for J Type Thermocouple Calibration
T for T Type Thermocouple Calibration
E for E Type Thermocouple Calibration
R/S for R/S Type Thermocouple Calibration
C for C Type Thermocouple Calibration
U for Uncompensated or B Type Thermocouple Calibration
N for N Type Thermocouple Calibration
(3) Connector Contacts
  Select
M for Male Connector Only
F for Female Connector Only
M-S for Male Connector Only with Solid Pins
MQ for Male Connector Only with Quick Cap
FQ for Female Connector Only Only with Quick Cap
(4) Male Pin Construction
  Select
Nothing(leave field blank) for Hollow-Pin
-S for Solid Pin
(5) ROHS
  Select
Nothing(leave field blank) for Non-ROHS
-ROHS for ROHS
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
OSTW-SC, OSTW-CC, GST-SC, DX,<br> XBRLK, SSRT, PCLM,SFCL, RSACL,<br> SACL, SRB, SRBS OSTW-SC, OSTW-CC, GST-SC, DX,
XBRLK, SSRT, PCLM,SFCL, RSACL,
SACL, SRB, SRBS
:
Accessories: Standard Size Round Pin Thermocouple Connector, Wire Cable Clamps, Strain Relief, Grommets, Brass Crimp
SMPW-CC Series SMPW-CC Series:
Miniature Size Thermocouple Connectors
OSTW-CC Series OSTW-CC Series:
Thermocouple Connector Standard Size Round 2 Pin includes Integral Cable Clamp Cap
   
Keywords:Standard Size Connector , Universal Connector, TC connector, TC plug, TC jack, thermocouple connector ,Round Pin, orp ph ph analyzer strain gage testing three phase solid state relay

   Back to top Back to top