Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Temperature Products >> Thermocouple Connect... >> Thermocouple Connect... >> OSTW-SC, OSTW-CC, GST-SC, DX, XBRLK, SSRT, PCLM,SFCL, RSACL, SACL, SRB, SRBS

Accessories: Standard Size Round Pin Thermocouple Connector, Wire Cable Clamps, Strain Relief, Grommets, Brass Crimp

OSTW-SC, OSTW-CC, GST-SC, DX, XBRLK, SSRT, PCLM,SFCL, RSACL, SACL, SRB, SRBS   
 
OSTW-SC, OSTW-CC, GST-SC, DX, XBRLK, SSRT, PCLM,SFCL, RSACL, SACL, SRB, SRBS:Accessories: Standard Size Round Pin Thermocouple  Connector, Wire Cable Clamps, Strain Relief, Grommets, Brass Crimp
Click for larger image.
   
¥ 88.00  OSTW-SC-J
Crimp Bushing
Wire Caddy
Tube Clamps
Strain Relief Tubing
Cable Clamp Metal PCLM
Cable Clamp Integral OSTW-CC
Cable Clamp Integral OSTW-CC-125 upto 1/8"
Cable Clamp Integral OSTW-CC-250 upto 1/4" BX
Safety Clips
Round Hole Panel Mounting Brackets
Rubber Boots
Grommets
Fast Assembly Tool

View related products - Thermocouple Connectors and Panel Systems

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

Improved Cable Clamp Design:
Strain relief and cable clamp needs have traditionally been accomplished by a (legacy style) metal PCLM clamp with numerous small loose parts. Based on input from current users plus recent automation developments TC cable clamp design and assembly has greatly improved.

The OSTW-CC cable clamp has reduced the assembly time by 2/3's and made all the loose screws captive. Combined with a lower initial cost the OSTW-CC has proven to be a reliable economical choice when cable clamp strain relief is required. The OSTW-CC- ( )-125 clamp cap comes in all TC calibrations. The 5 pack contains all the parts required as a direct replacement for PCLM assembly items. Option -250- size for up to 1/4" BX cable clamp . For OEM quantity bulk packs contact OEM sales.

See the model OST-CC-TOOL Fast Assembly Sequence diagram below. This tool holds any OST series connector and the CC series clamp parts. This holding tool allows the technician to complete the connector and cable clamp assembly from the top side without holding the loose parts or turning the connector.

Complete TC connector OSTW-CC-( )-( ) with the integral cable clamp strain relief click this link. Fast Assembly sequence using the OSTW-CC-Tool

Wire Caddy (Spool Cap)
Model No.Compatible Connectors
OSTW-SC-(*)USTW, OSTW, OST, HST, HSTW
GST-SC-(*)GST
*Insert thermocouple calibration: J, K, T, E, R/S, N or U (Uncompensated)

Dual Element Tube Clamp
Model No.Compatible Connectors
DX-BRLK-(*)USTW, OSTW, UST, OST, OGP, HST, HSTW
*Insert probe diameter: “116” for 1/16", “18” for 1/8", “316” for 3/16", or “14” for 1/4"

Tube Clamp
Model No.Compatible Connectors
X-BRLK-(*)USTW, OSTW, UST, OST, OGP, GST, HST, HSTW, HGST
*Insert probe diameter: “116” for 1/16 ", “18” for 1/8", “316” for 3/16", or “14” for 1/4"

Standard Strain Relief Tubing
Model No.Compatible Connectors
SSRT-316-(*)OST, OSTW, HST, HSTW, UST, USTW, OGP,
OTP, GST, HGST, DTC
SSRT-18-(*)
SSRT-332-(*)
*Insert pkg quantity: select from 5, 10, 50, 100
Center number denotes tubing inside diameter: “316” for 3/16", “18” for 1/8", “332” for 3/32"

Cable Clamps
Model No.Compatible Connectors
PCLMUSTW, OSTW, UST, OST, OGP, HST, HSTW
PCLM-DTCDTC
PCLM-GSTGST, HGST


Ferrite Cable Clamps
Model No.Compatible Connectors
PCLM-FTOST, OSTW, HST, HSTW, OGP, HGST, GST, OTP


Safety Clips
Model No.Compatible Connectors
SFCLUSTW, OSTW, UST, OST, OGP, OTP, GST, HST, HSTW, HGST


Round Hole Panel Mounting Brackets
Model No.Compatible Connectors
RSACLUSTW, OSTW, UST, OST, OGP, GST, HST, HSTW, HGST


Panel Mounting Brackets
Model No.Compatible Connectors
SACLUSTW, OSTW, UST, OST, OGP, GST, HST, HSTW, HGST


Rubber Boots
Model No.Compatible Connectors
SRBUSTW, OSTW, UST, OST, OGP, HST, HSTW
SRBSUSTW, OSTW, UST, OST, OGP, HST, HSTW


Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 Fast Assembly Tool for OSTW-CC Cable Clamp
 OST-CC-TOOL 5 Weeks   ¥860.00    Fixture/Tool holds OST series connector body and cable clamp cap for fast assembly  
 Integral Cap Cable Clamp , for OST or OSTW connectors
5 per pack : Cap/Clamps, Back Plates,Captive Screws,Strain Relief Grommets
 OSTW-CC-K-125 2 Weeks   ¥245.00    Cap/clamp, 1/8 " dia. back plate, (5/PK)  
 OSTW-CC-T-125 5 Weeks   ¥245.00    Cap/clamp, 1/8 " dia. back plate, (5/PK)  
 Wire Caddy (Spool Cap).
For additional configurations see the Part Number Builder below this table.
 OSTW-SC-J 2 Weeks   ¥88.00    OSTW SPOOL CADDY(4/PK)  
 GST-SC-E 5 Weeks   ¥92.00    SPOOL CAP FOR GST (4/PK)  
 Dual Element Tube Clamps
 DX-BRLK-316 2 Weeks   ¥132.00    3/16" dual element tube clamp  
 DX-BRLK-14 2 Weeks   ¥135.00    1/4" dual element tube clamp  
 Tube Clamps
 X-BRLK-116 2 Weeks   ¥79.00    1/16" tube clamp  
 X-BRLK-18 2 Weeks   ¥104.00    1/8" tube clamp  
 Standard Strain Relief Tubing
 SSRT-18-50 5 Weeks   ¥49.00    1/8" standard strain relief, package of 50  
 SSRT-316-50 5 Weeks   ¥48.00    3/16" standard strain relief, package of 50  
 Cable Clamps
 PCLM In Stock   ¥14.50    CABLE CLAMP  
 PCLM-DTC In Stock   ¥28.50    CABLE CLAMP  
 Ferrite Cable Clamps
 PCLM-FT In Stock   ¥165.00    FERRITE ADAPTOR FOR OST  
 Safety Clips
 SFCL In Stock   ¥30.00    CONNECTOR SAFETY CLIP (10/PK)  
 Round Hole Panel Mounting Brackets
 RSACL 2 Weeks   ¥43.50    PANEL ADAPTOR CLIP  
 Panel Mounting Brackets
 SACL In Stock   ¥28.50    PANEL ADAPTOR  
 Rubber Boots
 SRB 2 Weeks   ¥26.50    PROTECTIVE COVER FOR OST & OGP  
 SRBS 5 Weeks   ¥32.00    OST HI-TEMP BOOT, GRAY  
Price are shown in RMB.

 Ordering Example: (1) DX-BRLK-14 dual tube clamp for 1/4, ¥135.00
   Part Number Builder
(1) (2)   
Qty:
Option Descriptions
(1) Wire Caddy(see tables above)
  Select
OSTW-SC- for wire caddy(spool cap)
GST-SC- for wire caddy(spool cap)
(2) Thermocouple Calibration
  Select
J for thermocouple calibration J
K for thermocouple calibration K
T for thermocouple calibration T
E for thermocouple calibration E
R/S for thermocouple calibration R or S
N for thermocouple calibration N
U for thermocouple calibration U
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
OSTW-(*), HST-(*) and HSTW-(*) OSTW-(*), HST-(*) and HSTW-(*):
Standard Size Thermocouple Connector Most Popular Round Pin TC Connector
OSTW-CC Series OSTW-CC Series:
Thermocouple Connector Standard Size Round 2 Pin includes Integral Cable Clamp Cap
SMPW-CC Series SMPW-CC Series:
Miniature Size Thermocouple Connectors
SMPW and HMPW SMPW and HMPW:
Miniature Thermocouple Connectors Flat Pin with Write-on Window, Standard and Extended Temperature Range
SMP-SC, SMPW-CC, SWCL, MSRT, PCLM, <br>SMACL, RMACL, MACL, RB-SMP,<br> MRB,MRBS and BB-SMP SMP-SC, SMPW-CC, SWCL, MSRT, PCLM,
SMACL, RMACL, MACL, RB-SMP,
MRB,MRBS and BB-SMP
:
Accessories: for Miniature Size Flat Pin Thermocouple Connectors, Wire Cable Clamps, Strain Relief, Grommets, Brass Crimps
   
Keywords:Accessories Standard Size Round Pin Thermocouple Connector Wire Clamps, Strain Relief, Grommets, Brass Crimps, psi pressure gauge resistive temperature detector stepping motor control what does humidity measure

   Back to top Back to top