800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Temperature Products >> Precision Calibratio... >> Infrared Blackbody C...

Infrared Blackbody Calibrators


Image of Infrared Blackbody Calibrators

Click for details on Reference Material Reference Material
Thermocouple Reference Junction Principles
View details »
 
Click for details on BB-2A BB-2A
Infrared Calibrator: Hot Blackbody Calibration Source
View details »
Click for details on BB-5 BB-5
Fiber Optic Calibrator Source
View details »
 
Click for details on BB701 BB701
Infrared Calibrator: Hot/Cold Blackbody Calibration Source
View details »
Click for details on BB702 and BB702-230VAC BB702 and BB702-230VAC
Infrared Calibrator: High Performance Blackbody Calibration Source
View details »
 
Click for details on BB703 and BB703-230VAC BB703 and BB703-230VAC
Infrared Calibrator: Miniature Blackbody Calibration Source, Portable Design
View details »
Click for details on BB704 and BB704-230VAC BB704 and BB704-230VAC
Infrared Calibrator: High Performance Blackbody Calibration Source with Large 102 mm (4") Opening
View details »
 
Click for details on BB705 BB705
Blackbody Calibrator for Very High Temperature Infrared Calibration
View details »
Click for details on Models BB-4A and BB-4A-230VAC Models BB-4A and BB-4A-230VAC
Infrared Calibrator: High Temperature Blackbody Calibration Source
View details »
    
TEMPERATURE|K02