omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

Finned Strip Heaters For Fast Heat Transfer

OTF Strip Heater Series

Finned Strip Heaters | OTF Strip Heater Series

Finned Strip Heaters

¥1,665.48 OTF-102/120V

  • Rugged, Reliable Premium Quality
  • 250 to 4150 Watts
  • 120, 240 Volt Single Phase
  • 3.8 cm (1 1/2") Strip with 5 cm (2") Wide Fins
  • Maximum Work Temperatures from 107 to 295°C (225 to 565°F)
  • Available with Rust- Resistant Iron or Chrome-Steel Sheath
  • APPLICATIONS
    •For mounting across air stream within forced air ducts
    •For use in dryers, ovens and other process air heating equipment
    •For comfort heating applications, principally ducts, load banks and humidity controls
    •A wide range of air blast and convection requirements can be accommodated by the wide range of lengths, wattages, and watt densities available
带状加热器 - 查看相关产品

产品描述

FEATURES
Durability is assured by rugged OMEGALUX™ strip heaters with locked-on aluminized steel fins.
Fast heat transfer to air from large finned area.
Large selection of lengths, wattages and watt densities.
UL Component Recognized
Finned elements (exclusive construction. High-quality, coiled nickel-chrome resistor wire is uniformly spaced over the width and length of the finned strip element, then embedded in high-grade refractory material which both insulates the wire and transfers heat rapidly. The refractory is then compressed to rock hardness and maximum density under tremendous hydraulic pressure to improve heat transfer from coil to sheath. Elements are oven baked at high temperature to semi-vitrify and mature the refractory. Sheath material is either rust-resisting iron or chrome steel. Fins of aluminized steel are provided to improve heat transfer to the air. Elements are individually replaceable.

CAUTION AND WARNING!
Fire and electrical shock may result if products are used improperly or installed or used by non-qualified personnel. See inside back cover for additional warnings.



OTF Series — Rust-resistant iron sheath
for sheath temperatures up to 400°C (750°F)

Model No. Watts W/in2 Dimensions cm (in) Wt.
(Lb)
A B F
OTF-102/*2501026.7 (10 1/2)24.1 (9 1/2)15.2 (6)2
OTF-103/*3501526.7 (10 1/2)24.1 (9 1/2)15.2 (6)2
OTF-106/*6002526.7 (10 1/2)24.1 (9 1/2)15.2 (6)2
OTF-125/*5001730.5 (12)27.9 (11)19 .1(7 1/2)2
OTF-127/*7502530.5 (12)27.9 (11)19 .1(7 1/2)2
OTF-122/240250830.5 (12)27.9 (11)19 .1(7 1/2)2
OTF-149/*9002535.6 (14)33 (13)24.1 (9 1/2)2
OTF-153/120325838.7 (15 1/4)36.2 (14 1/4)27.3 (10 3/4)3
OTF-151/*10002538.7 (15 1/4)36.2 (23 3/4)27.3 (10 3/4)3
OTF-185/*5001045.4 (17 7/8)42.9 (16 7/8)34.0 (13 3/8)3
OTF-181/*10001945.4 (17 7/8)42.9 (16 7/8)34.0 (13 3/8)3
OTF-182/*13002545.4 (17 7/8)42.9 (16 7/8)34.0 (13 3/8)3
OTF-191/24010001849.5 (19 1/2)45.0 (18 1/2)38.1 (15)3
OTF-192/*15002549.5 (19 1/2)45.0 (18 1/2)38.1 (15)3
OTF-211/24010001653.3 (21)50.8 (20)41.9 (16 1/2)3
OTF-212/24015502553.3 (21)50.8 (20)41.9 (16 1/2)3
OTF-247/2407501060.3 (23 3/4)57.8 (22 3/4)48.9 (19 1/4)4
OTF-241/24010001460.3 (23 3/4)57.8 (22 3/4)48.9 (19 1/4)4
OTF-242/24018002560.3 (23 3/4)57.8 (22 3/4)48.9 (19 1/4)4
OTF-251/24012501664.8 (25 1/2)62.2 (24 1/2)53.3 (21)4
OTF-252/24020002664.8 (25 1/2)62.2 (24 1/2)53.3 (21)4
OTF-267/*700967.9 (26 3/4)65.4 (25 3/4)56.5 (22 1/4)4
OTF-261/24013501767.9 (26 3/4)65.4 (25 3/4)56.5 (22 1/4)4
OTF-262/24020002467.9 (26 3/4)65.4 (25 3/4)56.5 (22 1/4)4
OTF-301/24015001777.2 (30 1/2)74.6 (29 3/8)63.5 (25)4
OTF-302/24023502677.2 (30 1/2)74.6 (29 3/8)63.5 (25)4
OTF-361/2401000991.1 (35 7/8)88.6 (34 7/8)77.2 (30 3/8)5
OTF-363/24018001691.1 (35 7/8)88.6 (34 7/8)77.2 (30 3/8)5
OTF-362/24028502691.1 (35 7/8)88.6 (34 7/8)77.2 (30 3/8)5
OTF-382/24020001797.8 (38 1/2)96.2 (37 7/8)83.8 (33)5
OTF-38331002697.8 (38 1/2)96.2 (37 7/8)83.8 (33)5
OTF-43/240345026108 (42 1/2)106 (41 7/8)94.0 (37)6
/* Specify voltage, insert 120 for 120 Vac or 240 for 240 Vac.
Model numbers containing /120 or /240 are only available in that voltage.


OTF Series — Chrome-steel sheath
for sheath temperatures up to 510°C (950°F)

Model No. Watts W/in2 Dimensions cm (in) Wt.
(Lb)
A B F
OTF-1004/*4752326.7 (10 1/2)24.1 (9 1/2)15.2 (6)2
OTF-1007/*7253526.7 (10 1/2)24.1 (9 1/2)15.2 (6)2
OTF-1003/2403501726.7 (10 1/2)24.1 (9 1/2)15.2 (6)2
OTF-1207/*7002730.5 (12)27.9 (11)19 .1(7 1/2)2
OTF-1209/*9003430.5 (12)27.9 (11)19 .1(7 1/2)2
OTF-1407/*7502135.6 (14)33 (13)24.1 (9 1/2)2
OTF-1401/*11003335.6 (14)33 (13)24.1 (9 1/2)2
OTF-1508/2408502135.6 (15 1/4)36.2 (14 1/4)27.3 (10 3/4)3
OTF-1501/24012503338.7 (15 1/4)36.2 (14 1/4)27.3 (10 3/4)3
OTF-1807/2407501638.7 (17 7/8)42.9 (16 7/8)34.0 (13 3/8)3
OTF-1801/24010002145.4 (17 7/8)42.9 (16 7/8)34.0 (13 3/8)3
OTF-1802/24015503345.4 (17 7/8)42.9 (16 7/8)34.0 (13 3/8)3
OTF-1901/24010001945.4 (19 1/2)45.0 (18 1/2)38.1 (15)3
OTF-1902/24012502445.4 (19 1/2)45.0 (18 1/2)38.1 (15)3
OTF-1903/24017003249.5 (19 1/2)45.0 (18 1/2)38.1 (15)3
OTF-2101/24012502149.5 (21)50.8 (20)41.9 (16 1/2)3
OTF-2107/2407501353.3 (21)50.8 (20)41.9 (16 1/2)3
OTF-2102/24019003253.3 (21)50.8 (20)41.9 (16 1/2)3
OTF-2402/24022003260.3 (23 3/4)57.8 (22 3/4)48.9 (19 1/4)4
OTF-2401/24010001560.3 (23 3/4)57.8 (22 3/4)48.9 (19 1/4)4
OTF-2403/24014502160.3 (23 3/4)57.8 (22 3/4)48.9 (19 1/4)4
OTF-2501/24015002064.8 (25 1/2)62.2 (24 1/2)53.3 (21)4
OTF-2502/24024003264.8 (25 1/2)62.2 (24 1/2)53.3 (21)4
OTF-2601/24016002067.9 (26 3/4)65.4 (25 3/4)56.5 (22 1/4)4
OTF-2602/24025003267.9 (26 3/4)65.4 (25 3/4)56.5 (22 1/4)4
OTF-3001/24018002067.9 (30 1/2)74.6 (29 3/8)63.5 (25)4
OTF-3002/24028003177.2 (30 1/2)74.6 (29 3/8)63.5 (25)4
OTF-3302/24021002085.1 (33 1/2)83.5 (32 3/8)71.1 (28)5
OTF-3303/*31503185.1 (33 1/2)83.5 (32 3/8)71.1 (28)5
OTF-3601/24015001491.1 (35 7/8)88.6 (34 7/8)77.2 (30 3/8)5
OTF-3602/24023002191.1 (35 7/8)88.6 (34 7/8)77.2 (30 3/8)5
OTF-3603/24034503191.1 (35 7/8)88.6 (34 7/8)77.2 (30 3/8)5
OTF-3802/24024502197.8 (38 1/2)95.3 (37 1/2)83.8 (33)5
OTF-3803/24036003197.8 (38 1/2)95.3 (37 1/2)83.8 (33)5
OTF-430/240415031108 (42 1/2)106 (41 5/8)94.0 (37)6
OTF-480/240225014122 (48)119 (47)108 (42 1/2)8
/* Specify voltage, insert 120 for 120 Vac or 240 for 240 Vac.
Model numbers containing /120 or /240 are only available in that voltage.
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!

其他客户同时购买: 这个图标可以点击扩大,跳出的清单包括了其他客户在购买此产品时同时购买的其它产品。

产品编号产品描述
数量
产品描述
Example part numbers are shown below. For additional configurations see the Part Number Builder below this table.
Quick Ship
  
OTF-1209/120
¥2,337.79
货期: 7 周
 
120 V Finned Strip Heater
Quick Ship
Click to expand/minimize a list of what others bought with theOTF-125/120
OTF-125/120
¥1,683.32
货期: 7 周
 
120 V Finned Strip Heater - 500W
Quick Ship
  
OTF-1401/240
¥2,028.32
货期: 7 周
 
240 V Finned Strip Heater - 1100W
Quick Ship
  
OTF-1407/120
¥1,843.92
货期: 7 周
 
120 V Finned Strip Heater - 750 W
Quick Ship
  
OTF-151/240
¥1,962.88
货期: 7 周
 
240 V Finned Strip Heater - 1000 W
Quick Ship
  
OTF-1902/240
¥2,395.00
货期: 7 周
 
240 V Finned Strip Heater - 1250 W
Quick Ship
  
OTF-242/240
¥2,694.50
货期: 7 周
 
240 V Finned Strip Heater - 1800 W
Quick Ship
  
OTF-102/120V
¥1,665.48
货期: 7 周
 
120 V Finned Strip Heater
Quick Ship
  
OTF-103/120
¥1,492.98
货期: 7 周
 
120 V Finned Strip Heater
Quick Ship
  
OTF-106/120
¥1,665.48
货期: 7 周
 
120 V Finned Strip Heater
Quick Ship
  
OTF-182/120
¥2,248.40
货期: 8 周
 
120 V Finned Strip Heater
Quick Ship
  
OTF-182/240
¥2,025.18
货期: 7 周
 
240 V Finned Strip Heater
Quick Ship
  
OTF-185/240
¥2,007.71
货期: 7 周
 
240 V Finned Strip Heater

按产品编号购买

产品编号
数量
产品编号
数量


所有金额以RMB显示
400-820-0559