omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

带状加热器


网上下单立享5%折扣!

加热器产品搜索器
加热器产品搜索器
帮助您寻找适合您使用的加热器的最便捷方式。
立即购买 »
 

以下产品介绍还未翻译,但您仍可选购。

A Series
A Series
A Series Ring Heaters
立即购买 »
CSF1 Series
CSF1 Series
Ceramic Finned Strip Heaters - One Terminal at Each End
立即购买 »
CSF2 Series
CSF2 Series
Ceramic Insulated Finned Strip Heaters - Two Terminals at One End - Type T2
立即购买 »
CSF3 Series
CSF3 Series
Ceramic Insulated Finned Strip Heaters - Two Terminals At One End - T3 Type
立即购买 »
CSF4 Series
CSF4 Series
Ceramic Insulated Finned Strip Heaters - Two Terminals One End - T4 Type
立即购买 »
CSH1
CSH1
Channel Strip Heaters, Ceramic Insulated, 15.88 x 6.35 mm (5/8 x 1/4")
立即购买 »
CSH2
CSH2
Channel Strip Heaters, Ceramic Insulated, 25.4 x 16 mm (1 x 5/16")
立即购买 »
CSH3
CSH3
Channel Strip Heaters, Ceramic Insulated, 38.1 x 7.94 mm (1 1/2 x 5/16")
立即购买 »
CSH4
CSH4
Channel Strip Heaters, Ceramic Insulated, 38.1 x 7.94 mm (1 1/2 x 5/16")
立即购买 »
CSH5
CSH5
Channel Strip Heaters, Ceramic Insulated, 38.1 x 9.53 mm (1 1/2 x 3/8")
立即购买 »
EHF Series
EHF Series
Ceramic Insulated Finned Channel Strip Enclosure Heaters
立即购买 »
FSH Series
FSH Series
Ceramic Insulated Finned Strip Heaters
立即购买 »
HCS Series
HCS Series
Ceramic Insulated Strip Heaters
立即购买 »
MSH
MSH
Mica Insulated Strip Heaters
立即购买 »
NS & NSL Series
NS & NSL Series
Seamless Incoloy Sheath Strip Heaters
立即购买 »
NSA Series
NSA Series
High Temperature Strip Heaters
立即购买 »
OT Series
OT Series
OT SERIES STRIP HEATER
立即购买 »
OTF Strip Heater Series
OTF Strip Heater Series
Finned Strip Heaters For Fast Heat Transfer
立即购买 »
S Series
S Series
Strip Heaters, One terminal at Each End
立即购买 »
SN and SNH Series
SN and SNH Series
Rugged, Reliable Strip Heaters
立即购买 »
SSE, SSEM & SSNHM Series
SSE, SSEM & SSNHM Series
Seamless Strip Heaters without Mounting Tabs
立即购买 »
SSRL240 and  SSRL660 Series
SSRL240 and SSRL660 Series
High Reliability Solid State Relays
立即购买 »
STRIP Heater Accessories
STRIP Heater Accessories
Terminal Covers, Clamping Bands and Insulators
立即购买 »
TH and STTH Series
TH and STTH Series
STRIP HEATERS - 3 TERMINALS/3 HEAT
立即购买 »
WS Series
WS Series
WS Series Strip Heaters
立即购买 »
400-820-0559