800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Pressure Strain and... >> Load Cells, Force Se... >> Subminiature and Min...

Subminiature and Miniature Tension/Compression Load Cells


Image of Subminiature and Miniature Tension/Compression Load Cells

Click for details on LC201 LC201
Subminiature Tension & Compression Load Cell | 0.75" Diameter | 25 to 300 lb
View details »
 
Click for details on LC202 LC202
Miniature Universal Load Cell | 1" to 1.38" Diameter | 50 to 10,000 lb
View details »
Click for details on LC203 and LC213 Series LC203 and LC213 Series
High Accuracy Miniature Tension & Compression Load Cells | 2" Diameter | 25 to 10,000 lb
View details »
 
Click for details on LC204 LC204
High Accuracy Miniature Universal Load Cells | 2" Diameter | 25 to 10,000 lb
View details »
Click for details on LC703 LC703
Miniature Low Profile Tension Link Load Cells
0.75 to 1" Height

View details »
 
Click for details on LCFD LCFD
Subminiature Tension or Compression Load Cell | 0.75" to 1" Diameter | 1Kg to 1,000 lb
View details »
Click for details on LCFL Series LCFL Series
Load Cell, Miniature Tension or Compression Applications
View details »
 
Click for details on LCM201 Series LCM201 Series
Subminiature Tension & Compression Load Cell | 19mm Diameter | 100 to 500N
View details »
Click for details on LCM202 Series LCM202 Series
Universal Load Cell, Miniature Metric
25 to 35mm Diameter, 0-100 N to 0-50,000 N

View details »
 
Click for details on LCM203 Series and LCM213 Series LCM203 Series and LCM213 Series
Miniature Load Cells
51 mm Diameter

View details »
Click for details on LCM204 and LCM214 Series LCM204 and LCM214 Series
Miniature Load Cells - Surface Mount Style
View details »
 
Click for details on LCM703 Series LCM703 Series
Miniature Low Profile Tension Link Load Cells
Metric Ranges, 19 to 25 mm Height

View details »
Click for details on LCMFD Series LCMFD Series
Subminiature Tension & Compression Load Cells, Metric,
19 mm & 25 mm Dia. Ranges 0-10 to 0-5000 Newtons

View details »
 
Click for details on LCMFL Series LCMFL Series
Load Cells Miniature Tension or Compression
View details »
PRESSURE|F04