Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Temperature Products >> Thermocouples >> Bare Wire Thermocoup... >> T5R, T3R, TOR

Unsheathed Fine Gage Tungsten-Rhenium Microtemp Thermocouples

T5R, T3R, TOR   
 
T5R, T3R, TOR:Unsheathed Fine Gage Tungsten-Rhenium Microtemp Thermocouples
Click for larger image.
   
¥ 1,555.00  T5R-020-12
Designed for Measuring Ultra-high Temperatures in the 2760°C (5000°F) Range.
Wire Diameters from 0.25mm (.010 inches) to 0.50mm (.020 inches)
Compatible with OMEGA's DPi Panel Meters and CNi Controller Instruments

View related products - Thermocouples

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

Tungsten-Rhenium thermocouples were developed to meet the requirements for measuring ultra-high temperatures in the 2760°C (5000°F) range.

OMEGA makes available three widely used Tungsten-Rhenium thermocouple calibrations. Tungsten versus Tungsten-26% Rhenium, Tungsten-5% Rhenium versus Tungsten-26% Rhenium and Tungsten-3% Rhenium versus Tungsten-25% Rhenium.

Tungsten-Rhenium Thermocouples conform to the limits of error listed in the Table: “Limits of Error for Tungsten-Rhenium Thermocouple Wire combinations.”

Because of the inherent brittleness of unalloyed Tungsten, the Tungsten versus Tungsten-26% Rhenium thermocouples are more difficult to handle than the Tungsten-5% Rhenium versus Tungsten-26% Rhenium combination.

The average EMF of the W-3% Re/W-25% Re is slightly less than that of W/W-26% Re and slightly more than that of W-5% Re/W-26% Re. The ductility of W-3% Re is about equal to that of W-5%Re, but superior to that of unalloyed Tungsten.

All three thermocouple calibrations can be used to 2760°C (5000°F) in hydrogen or inert gas atmospheres and in a vacuum. They undergo rapid deterioration under oxidizing conditions and should not be used in air or atmospheres containing oxygen.

Tungsten-Rhenium thermocouples are supplied in 12-inch lengths which corresponds to each leg for a 24" total length. Longer lead lengths are available, Consult Sales.

Model No.** Materials Wire Dia.
mm (inches)
Additional Price
Per Double Inch.
TOR-003-12
TOR-005-12
TOR-010-12
TOR-015-12
TOR-020-12
G*
Tungsten
Tungsten 26% Re
0.075 (.003)
0.125 (.005)
0.25 (.010)
0.38 (.015)
0.50 (.020)
$0.50
0.75
2.00
3.00
4.00
T5R-003-12
T5R-005-12
T5R-010-12
T5R-015-12
T5R-020-12
C*
Tungsten 5% Re-
Tungsten 26% Re
0.075 (.003)
0.125 (.005)
0.25 (.010)
0.38 (.015)
0.50 (.020)
$2.00
2.25
4.00
6.00
8.00
T3R-005-12
T3R-010-12
T3R-015-12
T3R-020-12
D
Tungsten 3% Re-
Tungsten 25% Re
0.125 (.005)
0.25 (.010)
0.38 (.015)
0.50 (.020)
$2.25
4.00
6.00
8.00
* Most popular of the three Tungsten-Rhenium thermocouples, a large selection of instrumentation is available.
** Tungsten-Rhenium alloy thermocouples are supplied in standard 300 mm (12") lengths, which corresponds to each leg for a 600 mm (24") total length. Change suffix “-12” in model number to indicate additional length required in inches.
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 G Thermocouples: Tungsten Re-Tungsten 26% Re
 TOR-003-12 6 Weeks   ¥500.00    12 inch length, .003 in. Wire Diameter  
 TOR-005-12    Consult sales   12 inch length, .005 in. Wire Diameter  
 TOR-010-12 6 Weeks   ¥825.00    12 inch length, .010 in. Wire Diameter  
 TOR-015-12 6 Weeks   ¥1,150.00    12 inch length, .015 in. Wire Diameter  
 C Thermocouples: Tungsten 5% Re-Tungsten 26% Re
 T5R-010-12 In Stock   ¥850.00    12 inch length, .010 in. Wire Diameter  
 T5R-015-12 2 Weeks   ¥1,255.00    12 inch length, .015 in. Wire Diameter  
 T5R-020-12 6 Weeks   ¥1,555.00    12 inch length, .020 in. Wire Diameter  
 D Thermocouples: Tungsten 3% Re-Tungsten 25% Re
 T3R-005-12 6 Weeks   ¥605.00    12 inch length, .005 in. Wire Diameter  
 T3R-010-12 6 Weeks   ¥880.00    12 inch length, .010 in. Wire Diameter  
 T3R-015-12 6 Weeks   ¥1,230.00    12 inch length, .015 in. Wire Diameter  
 T3R-020-12 6 Weeks   ¥1,610.00    12 inch length, .020 in. Wire Diameter  
Price are shown in RMB.

 Note: * Most popular of the 3 tungsten-rhenium thermocouples; a large selection of instrumentation is available.
** Tungsten-rhenium alloy thermocouples are supplied in standard 300 mm (12") lengths [600 mm (24") loops].
Change suffix “-12” in model number to indicate additional length (in inches) required. Consult Sales for other sizes.

 Related Links - Related Products
 Related Products
ORX, ORA, ORM, TRX, TRA, TRM, FRX,FRA, and FRM Series ORX, ORA, ORM, TRX, TRA, TRM, FRX,FRA, and FRM Series:
Ceramic Thermocouple Insulators
   
Keywords:Unsheathed Fine Gage Tungsten-Rhenium Thermocouple, g thermocouple, c thermocouple, d thermocouple, high temperature thermocouples, shaft torque measurement

   Back to top Back to top