Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Temperature Products >> Thermocouples >> Protection Tubes and... >> ORX, ORA, ORM, TRX, TRA, TRM, FRX,FRA, and FRM Series

Ceramic Thermocouple Insulators

ORX, ORA, ORM, TRX, TRA, TRM, FRX,FRA, and FRM Series   
 
Ceramic Thermocouple Insulators
ORX, ORA, ORM, TRX, TRA, TRM, FRX,FRA, and FRM Series:Ceramic Thermocouple Insulators
Click for larger image.
   
¥ 147.00  ORX-1814-18
Available in a Wide Range of Sizes
Single Hole, Two Hole and Four Hole Insulators
Service Temperature up to 1950°C(3540°F) with OMEGATITE™ 450

View related products - Thermocouples

Click to scroll below to order See Specs PDF View a printer friendly page

Tolerances
The diameter and "out of roundness" of OMEGA's insulators is plus or minus 5% or ±0.015", whichever is greater. The straightness is at least 1/32 inch for each six-inch length. The following table lists the maximum recommended wire diameters which should be used with six-inch sections. Closer tolerances are permissible with shorter sections, but the minimum clearance tolerance is ±5% or 0.015 inch, whichever is greater.

OMEGATITE™ 450
This is an impervious, recrystallized, pure alumina ceramic containing over 99.8% Al2O3. It has the most superior gas and vacuum tightness and electrical insulating properties at elevated temperatures. It is non-reactive and recommended for use with platinum, as well as tungsten and molybdenum thermocouple alloys. The maximum service temperature is 1900°C (3450°F).

OMEGATITE™ 350
This is an impervious, recrystallized pure alumina ceramic containing over 99% Al2O3. It has superior gas and vacuum tightness and electrical insulating properties at elevated temperatures. It is non-reactive and compatible with tungsten and molybdenum thermocouple alloys. The maximum service temperature is 1900°C (3450°F).

OMEGATITE™ 200
This material is recommended for most thermocouple applications. It consists of a mullite type ceramic capable of withstanding temperatures up to 1650°C (3000°F).


Typical Physical Properties
Properties OMEGATITE™ 450 OMEGATITE™ 350 OMEGATITE™ 200
Constitution 99.8% Al2O3 99% Al2O3 80% Mullite
20% Glass
Water Absorption 0 0 0
Specific Gravity 3.85 3.7 2.4
Gas Permeability Gas Tight Gas Tight Gas Tight
Compressive Strength (psi) 300,000 300,000 100,000
Tensile Strength (psi) 30,000 30,000 14,000
Transverse Strength (psi) 55,000 55,000 20,000
Approximate Thermal Conductivity (BTU in)/(hr ft2 °F)
24°C
800°C

230
60

210
50

16
-------
Maximum Service Temperature 1950°C
3540°F
1900°C
3450°F
1650°C
3000°F
Dielectric Constant (1MC) 9.29 8.61 5
Dielectric Strength (volts/mil) 230 250 250
Volume Resistivity (ohm cm) 1013 1013 -------
Te Value 800°C 1100°C -------
Hardness (Mohs Scale) 9 9 7
Fabrication Method Cast or Extrusion Cast or Extrusion Extrusion


SINGLE HOLE ROUND INSULATORS
Outside Diameter
(Inches)
Inside Diameter
(Inches)
OMEGATITE™ 450
Model No.
OMEGATITE™ 350
Model No.
OMEGATITE™ 200
Model No.
1/4 1/8 ORX-1814 ORA-1814 ORM-1814
1/4 3/32 ORX-33214 ORA-33214 ORM-33214
1/4 1/16 ORX-11614 ORA-11614 ORM-11614
3/16 3/32 ORX-332316 ORA-332316 ORM-332316
3/16 1/16 ORX-116316 ORA-116316 ORM-116316
1/8 1/16 ORX-11618 ORA-11618 ORM-11618
1/16 1/32 ORX-132116 ORA-132116 ORM-132116
1/32 0.02 ORX-020132 ORA-020132 ORM-020132


TWO HOLE ROUND INSULATORS
Outside Diameter
(Inches)
Inside Diameter
(Inches)
OMEGATITE™ 450
Model No.
OMEGATITE™ 350
Model No.
OMEGATITE™ 200
Model No.
1/4 5/64 TRX-56414 TRA-56414 TRM-56414
1/4 1/16 TRX-11614 TRA-11614 TRM-11614
3/16 1/16 TRX-116316 TRA-116316 TRM-116316
1/8 0.04 TRX-04018 TRA-04018 TRM-04018
1/8 1/32 TRX-13218 TRA-13218 TRM-13218
1/8 0.02 TRX-02018 TRA-02018 TRM-02018
1/16 1/64 TRX-164116 TRA-164116 TRM-164116
3/64 0.01 TRX-010364 TRA-010364 TRM-010364
1/32 0.005 TRX-005132 TRA-005132 TRM-005132


FOUR HOLE ROUND INSULATORS
Outside Diameter
(Inches)
Inside Diameter
(Inches)
OMEGATITE™ 450
Model No.
OMEGATITE™ 350
Model No.
OMEGATITE™ 200
Model No.
1/4 1/16 FRX-11614 FRA-11614 FRM-11614
3/16 3/64 FRX-364316 FRA-364316 FRM-364316
3/16 1/32 FRX-132316 FRA-132316 FRM-132316
1/8 0.02 FRX-02018 FRA-02018 FRM-02018
1/16 1/64 FRX-164116 FRA-164116 FRM-164116
1/32 0.005 FRX-005132 FRA-005132 FRM-005132
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 Example partnumbers are shown below. Use the Part Number Builder below this table for your exact configuration.
 TRX-13218-6 2 Weeks   ¥475.00    OMEGATITE™ 450 Dual hole Insulators 1/32 ID by 1/8 OD, 6 inch length  
 TRX-13218-12 2 Weeks   ¥635.00    OMEGATITE™ 450 Dual hole Insulators 1/32 ID by 1/8 OD, 12 inch length  
 ORM-020132-6 2 Weeks   ¥350.00    OMEGATITE™ 200 Single hole Insulators 0.020 ID by 1/32 OD, 6 inch length  
 ORX-132116-6 2 Weeks   ¥342.00    OMEGATITE™ 450 Single hole Insulators 1/32 ID by 1/16 OD, 6 inch length  
 ORX-020132-6 2 Weeks   ¥510.00    OMEGATITE™ 450 Single hole Insulators 0.020 ID by 1/32 OD, 6 inch length  
 ORX-1814-6 6 Weeks   ¥354.00    CERAMIC SINGLE HOLE ROUND INSULATOR, 6 inches, 5PK  
 ORX-1814-12 6 Weeks   ¥510.00    CERAMIC SINGLE HOLE ROUND INSULATOR, 12 inches, 5PK  
 ORX-1814-18 6 Weeks   ¥147.00    CERAMIC SINGLE HOLE ROUND INSULATOR, 18 inches  
 ORX-1814-24 2 Weeks   ¥200.00    CERAMIC SINGLE HOLE ROUND INSULATOR, 24 inches  
 ORX-1814-36 6 Weeks   ¥326.00    CERAMIC SINGLE HOLE ROUND INSULATOR, 36 inches  
Price are shown in RMB.

 Note: All stock insulators are six inches in length. Other sizes, styles and lengths by quotation.
   Part Number Builder
(1) (2) (3)   
-
-
-
-
Qty:
Option Descriptions
(1) Model Code(see part number tables above)
  Select
ORX for OMEGATITE® 450 / Single Hole
ORA for OMEGATITE™ 350 / Single Hole
ORM for OMEGATITE™ 200 / Single Hole
TRX for OMEGATITE™ 450 / 2 Hole
TRA for OMEGATITE™ 350 / 2 Hole
TRM for OMEGATITE™ 200 / 2 Hole
FRX for OMEGATITE™ 450 / 4 Hole
FRA for OMEGATITE™ 350 / 4 Hole
FRM for OMEGATITE™ 200 / 4 Hole
(2) Dimension
  Select
1814 for Inside Dia. 1/8in. Outside Dia. 1/4in.
33214 for Inside Dia. 3/32in. Outside Dia. 1/4in.
11614 for Inside Dia. 1/16in. Outside Dia. 1/4in.
332316 for Inside Dia. 3/32in. Outside Dia. 3/16in.
116316 for Inside Dia. 1/16in. Outside Dia. 3/16in.
11618 for Inside Dia. 1/16in. Outside Dia. 1/8in.
132116 for Inside Dia. 1/32in. Outside Dia. 1/16in.
020132 for Inside Dia. 0.02in. Outside Dia. 1/32in.
56414 for Inside Dia. 5/64in. Outside Dia. 1/4in.
04018 for Inside Dia. 0.04in. Outside Dia. 1/8in.
13218 for Inside Dia. 1/32in. Outside Dia. 1/8in.
02018 for Inside Dia. 0.02in. Outside Dia. 1/8in.
164116 for Inside Dia. 1/64in. Outside Dia. 1/16in.
010364 for Inside Dia. 0.01in. Outside Dia. 3/64in.
005132 for Inside Dia. 0.005in. Outside Dia. 1/32in.
364316 for Inside Dia. 3/64in. Outside Dia. 3/16in.
132316 for Inside Dia. 1/32in. Outside Dia. 3/16in.
(3) Length
  Select
6 for 6 inches 5PK
12 for 12 inches 5PK
18 for 18 inches
24 for 24 inches
36 for 36 inches
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


   
Keywords:Ceramic Thermocouple Insulators, capacitive pressure sensor low cost pressure sensor power data loggers

   Back to top Back to top