omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

高温铸造热电偶探头

SP-HF-K Series

High Temperature Foundry Thermocouple Probes | SP-HF-K Series

High Temperature Foundry Thermocouple Probes

¥3,386.99 SP-HF-K-6

  • Type K, CHROMEGA™-ALOMEGA™ Thermocouple Elements
  • Measures Hot Metal Surfaces
  • Rated up to (1260°C) 2300°F
  • Extra Heavy-Duty Design
  • 1/4" Diameter Contact Elements
  • Works with High Temperature Impedance Type K Temperature Readouts
  • Rugged, Heavy-Duty Aluminum Handle
热电偶 - 查看相关产品

产品描述

SP-HF dimensions

Specifically designed for use where surface temperatures reach up to 1260°C (2300°F) and rough handling is routine, OMEGA’s Foundry Probe uses large, heavy-duty tips that can penetrate surface slag to measure the true temperature of the casting. The surface to be measured must be electrically conductive. The thermocouple's lead wires are 16-gage stranded wire with high temperature insulation and stainless steel overbraiding for added protection.

Note: Will not work with analog display systems requiring 10 or 15 ohm input impedance.
   Specifications
Calibration: Type K, CHROMEGA™-ALOMEGA™ Maximum Temperature: 1260°C (2300°F)
Contacts: 1/4" pointed Lead Wire: 183 cm (6'), stainless steel overbraiding
Probe Length: 762 mm (30")
Handle: Rugged Aluminum, type HDX


View the Thermocouple Accuracy and Color Code charts
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!
产品编号产品描述
数量
产品描述
Quick Ship
SP-HF-K-6
¥3,386.99
货期: 2 周
 
Foundry probe with spade lugs termination
Quick Ship
SP-HF-K-6-OST-M
¥3,455.47
货期: 5 周
 
Foundry probe with OST male connector termination(OST connectors use an economical hollow pin design)
所有金额以RMB显示
注: Probe Tips Must Contact Measurement Surface for Accurate Readings
订购示例: (1) SP-HF-K-6-OST-M high temperature foundry probe, type K, 6 inches long with an OST male standard size connector long with an OST male standard size, ¥3,455.47
400-820-0559