omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

特殊尖端热电偶探头,带快速脱开或一体式手柄,适用于穿透式探头尖端

QD & HPS Series

Special Tip Thermocouple Probes with  Quick Disconnect or Integral Handles | QD & HPS Series

¥716.00 QD-NP-K-316G-12

  • Perfect for Handheld Thermocouple Meters
  • Thermocouple Types: J, K, T, or E
  • 12" Probe Length Standard. Other Lengths Available.
  • Quick Disconnect Probes Supplied with Mating Connector and Cable Clamp
  • Handle Probes have 1' Retractable Cable that Stretches to 5'
  • These Special Tip Probes Supplement the General Purpose and Utility Handle Probes
热电偶 - 查看相关产品

产品描述

Penetration Probe
Conical tip for insertion into soft and semi-frozen material. Made from 4.5mm (3/16") O.D. 304 SS. 300 mm (12") length, grounded junction. Tip rated to 900°C (1650°F).

Fast Response Probe
Special reduced diameter 1.5 mm (1/16") tip designed for fast response. Rugged 3 mm (1/8") O.D. 304 SS sheath. 300 mm 12") length, grounded junction. Tip rated to 900°C (1650°F).

Flexible Tip Surface Probe
Flexible tip conforms to most surfaces for fast, repeatable, accurate measurements. Made from RTV silicone rubber for good thermal contact. 6 mm (1/4") O.D. 304SS sheath. 300 mm 12") length, exposed junction. Tip rated to 260°C (500°F). Note: subjecting sensor tip to temperatures above 315°C 600°F) will result in tip damage.

Air Probe
Exposed element protected by 4.5 mm (3/16") O.D. 304 sheath. Drilled end exposes bead to airflow for fast measurements. Constant diameter for easy insertion or mounting into duct work. 300 mm (12") length, exposed junction. Rated to 870°C (1600°F).



View the Thermocouple Accuracy and Color Code charts
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!

其他客户同时购买: 这个图标可以点击扩大,跳出的清单包括了其他客户在购买此产品时同时购买的其它产品。

产品编号产品描述
数量
产品描述
Quick Ship
  
QD-NP-J-316G-12
¥716.00
货期: 5 周
 
Penetration probe, type J, 3/16" O.D., grounded, 12" length with quick disconnect
Quick Ship
  
HPS-RT-K-18G-12
¥895.00
货期: 5 周
 
Fast Response probe, type K, 1/8" O.D., grounded, 12" length with integral handle style
Quick Ship
  
QD-FSP-E-14E-12
¥1,207.86
货期: 2 周
 
Flexible tip surface probe, type E, 1/4" O.D., exposed, 12" length with quick disconnect
Quick Ship
Click to expand/minimize a list of what others bought with theHPS-AP-T-316E-12
HPS-AP-T-316E-12
¥1,527.90
货期: 2 周
 
Fast Response probe, type T, 3/16" O.D., exposed, 12" length with integral handle style
所有金额以RMB显示
注: Other lengths and diameters are also available. Consult Custom Engineering for details.
订购示例: (1) HPS-RT-K-18G-12 reduced tip fast response probe, type K, integral handle style, ¥895.00

产品编号生成器

在此处生成您自己的产品编号
选项说明:


(1) Handle Type 选项:
QD for Quick Disconnect
HPS for Integral Handle

(2) Probe Type 选项:
NP for Penetration Probe
FSP for Flexible Tip Surface Probe
RT for Fast Response Probe
AP for Air Probe

(3) Calibration Type 选项:
J for Type J
K for Type K
E for Type E
T for Type T

(4) Sheath Diameter 选项:
316 for 3/16 Inch for NP & AP
14 for 1/4 Inch for FSP
18 for 1/8 Inch for RT

(5) Thermocouple Junction 选项:
G for Grounded for NP & RT
E for Exposed for FSP & AP
注: 并非所有组合都有效,请查阅规格表上的有效产品编号。
400-820-0559