omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

Chilled Mirror Dew Point/Temperature Transmitter

CMDP-Series

Duct or Wall Mounted Chilled Mirror Hygrometer
 | CMDP-Series

Duct or Wall Mounted Chilled Mirror Hygrometer

¥16,215.60 CMDP-P

1年保修 CE
  • Precision Accuracy
  • Two 4-20mA outputs (configurable)
  • Durable
  • Fast Response Time
  • Duct/Pipe/Wall Configuration
  • Air temperature option for Wall Configuration
  • Automatic balance function for the mirror/optical loop circuitry
相对湿度测量仪器 - 查看相关产品

产品描述

The CMDP-Series is a family of low-cost dew point chilled mirror transmitter that can be configured as a duct, wall, or pipe unit. The unit offers stable, accurate and repeatable measurements that are traceable to NIST. Available air temperature option is available on the Wall configuration. Settable service cycles for balancing and cleaning the mirror. The CMDP is a primary measurement using a fundamental principle to measure the dew point very accurately. Simple maintenance to cleaning the mirror requires using a wetted cotton swab to restore the transmitter to normal operation. Because of its construction, the customer can enjoy a long life of excellent performance.


Specifications


Accuracy : Dew point +/-0.5C Temperature +/-0.5C
Hysteresis: None
Pressure: 2 ATM
Resolution : 0.01%
Weight: < 5lbs.
Air Velocity: 50 to 900m/min
Operating Temperature : -40 °C to +60 °C
Repeatability : +/- 0.05°C
Supply Voltage : 24Vdc +/-3V @ 1.0A
订购 所有价格均为人民币税前价格,不包括13%增值税和运费!(指定型号)
网上下单立享5%折扣!
产品编号产品描述
数量
产品描述
Quick Ship
CMDP-D
¥16,215.60
货期: 6 周
 
Duct Mounted Chilled Mirror Hygrometer (Dewpoint only)
Quick Ship
CMDP-W
¥16,215.60
货期: 2 周
 
Wall Mounted Chilled Mirror Hygrometer (Dewpoint only)
Quick Ship
CMDPT-W
¥17,077.25
货期: 6 周
 
Wall Mounted Chilled Mirror Hygrometer (Dewpoint/Temperature)
Quick Ship
CMDP-P
¥16,215.60
货期: 6 周
 
Pipe Mounted Chilled Mirror Hygrometer (Dewpoint only)
所有金额以RMB显示
400-820-0559