omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

指示器,累加器,批量控制器和信号调节器


网上下单立享5%折扣!

各种规格的计时器、控制器和发送器,轻松监测流量和液位读数。

DPF20
DPF20
6位显示频率计/计数器/总加器, 1/8 DIN嵌入式/挂壁式/台式
立即购买 »
新产品
DPF60系列
DPF60系列
1⁄8 DIN速率计、累加器和批量控制器
电压和电流输入

立即购买 »
DPF701系列
DPF701系列
1⁄8 DIN 6位数字速率计/累加器
立即购买 »
DPF76系列
DPF76系列
1⁄8 速率计、累加器和批量控制器 频率输入
立即购买 »
DPF80系列
DPF80系列
DIN 双速率计/累加器
具组合功能的两个单独的速率计和累加器

立即购买 »
DPC10系列
DPC10系列
电池供电型速率计/累加器
立即购买 »
DPF11
DPF11
1⁄8 DIN批量控制器
扩频输入

立即购买 »
iDRN/iDRX系列
iDRN/iDRX系列
模拟和数字输出信号调节器/变送器
立即购买 »

以下产品介绍还未翻译,但您仍可选购。

BG18
BG18
Bargraph Indicators, 1/8 DIN or 96x24 mm Vertical or Optional Horizontal Scale
立即购买 »
DP-F30 Series
DP-F30 Series
Two Stage Batch Controller/Ratemeter
立即购买 »
DPF-310 Series
DPF-310 Series
Batch Controller with Two Stage Valve Control
立即购买 »
DPF140-Series
DPF140-Series
Rate and Total Flow Meter Indicator
立即购买 »
DPF75
DPF75
Ratemeters, Totalizers and Batch Controllers for Frequency Inputs
立即购买 »
DPF9300
DPF9300
Digital Input Panel Meter - Count and Rate meter
立即购买 »
DPF940000 Series
DPF940000 Series
1/16 DIN Counter and Batch Controllers - Discontinued
立即购买 »
DPU91_FLOW
DPU91_FLOW
Multi-Parameter Input Transmitter
立即购买 »
FPM-5750
FPM-5750
Battery Powered Flow Indicator and Totalizer
立即购买 »
LVCN-300 series
LVCN-300 series
Process Level Controller with Multicolored Bar Graph
立即购买 »
LVCN-40
LVCN-40
LEVEL INDICATOR AND INTERFACE
立即购买 »
CP, DPP, RHS, RHP, RS Series
CP, DPP, RHS, RHP, RS Series
Panel Punches and Hole Saws for Thermocouple Connectors, DIN Size Controllers and Panel Meters
立即购买 »
DPF300 Series
DPF300 Series
Economical 4-20 mA Loop-Powered Indicator
立即购买 »
DPF6100
DPF6100
Multi-Function Meters For Batch Control, Rate Indication And Totalization
立即购买 »
400-820-0559