购物车  |  联系  |  info@cn.omega.com  | 
omega-qr-code OMEGA微信公众号
咨询热线 400-619-0559

数据采集系统和信号调节器


网上下单立享5%折扣!

数据记录器和信号调节器在广泛的应用中记录、保存、传输和发送数据。

数据采集系统产品搜索器
数据采集系统产品搜索器
帮助您寻找适合您使用的数据采集系统的最便捷方式。
立即购买 »
DPi1701系列
DPi1701系列
⅛ DIN 图形显示面板仪表和数据记录器
适用于温度和过程测量 配备可选报警继电器、隔离的模拟输出、24 Vdc激励电压和无线接收器 - 停产

立即购买 »
DRF-LC
DRF-LC
称重传感器输入信号调节器
立即购买 »
DRF-PR
DRF-PR
过程输入信号调节器
立即购买 »
DRG-SC系列
DRG-SC系列
DIN导轨安装式信号调节器
立即购买 »
DRSL-TC_系列
DRSL-TC_系列
热电偶输入DIN导轨安装式信号调节器
立即购买 »
G3系列人机界面(HMi)
G3系列人机界面(HMi)
支持Web功能的图形操作界面终端
立即购买 »
iDRN/iDRX系列
iDRN/iDRX系列
模拟和数字输出信号调节器/变送器
立即购买 »
OM-CP-PRTEMP1000
OM-CP-PRTEMP1000
浸没式压力和温度数据记录器
NOMAD® 产品系列成员

立即购买 »
OM-DAQ-USB-2401<br>
OM-DAQ-USB-2401

8/16通道热电偶/电压输入USB数据采集模块
立即购买 »

以下产品介绍还未翻译,但您仍可选购。

DRST-BG
DRST-BG
Signal Transmitter for Load Cell & Strain Gage Application
立即购买 »
CS Series - Process Control Modules
CS Series - Process Control Modules
PID Control Modules - Single and Dual loop PID Temperature Control
立即购买 »
iNET-100
iNET-100
instruNet Series Direct Sensor to Data Acquisition
立即购买 »
CCT Series
CCT Series
Economical DIN Rail Signal Conditioners
立即购买 »
CIO-EXP16 and CIO-EXP32
CIO-EXP16 and CIO-EXP32
16 or 32 Channel Multiplexers for Voltage or Thermocouples
立即购买 »
D1000 and D2000
D1000 and D2000
OMEGABUS® Digital Transmitters
立即购买 »
D3000 and D4000
D3000 and D4000
OMEGABUS Computer-to-Analog OutputModules
立即购买 »
D5000 Series
D5000 Series
OMEGABUS Series Four Channel Sensor to Computer Interface Modules
立即购买 »
D6000 Series
D6000 Series
Modbus® Serial Interface Modules
立即购买 »
DIN-100 OMEGABUS®
DIN-100 OMEGABUS®
Din Rail Mount Digital Transmitters
立即购买 »
DRC-4710 and DRC-4720
DRC-4710 and DRC-4720
DIN Rail Mount Bridge Input Signal Conditioners
立即购买 »
DRI-AC
DRI-AC
AC Powered AC Input DIN Rail Signal Conditioner
立即购买 »
DRI-DC
DRI-DC
AC Powered DC Input DIN Rail Signal Conditioner
立即购买 »
DRI-FR
DRI-FR
AC Powered Frequency Input DIN Rail Signal Conditioner
立即购买 »
DRI-LPI
DRI-LPI
Input Loop Powered DIN Rail Multi-Channel Isolators
立即购买 »
DRI-LPO-Series
DRI-LPO-Series
Output Loop Powered DIN Rail Multi-Channel Isolators
立即购买 »
DRI-PT
DRI-PT
AC Powered Potentiometer Input DIN Rail Signal Conditioner
立即购买 »
DRI-SP-AC
DRI-SP-AC
AC Powered DC Input DIN Rail Signal Splitter
立即购买 »
DRI-SP-DC
DRI-SP-DC
DC Powered DIN Rail 4 to 20 mA Signal Splitter
立即购买 »
DRI-U_SERIES
DRI-U_SERIES
Universal Input DIN Rail Signal Conditioner
立即购买 »
DRSL-DC1
DRSL-DC1
Isolated DIN Rail Repeater
立即购买 »
DRSL-DC2
DRSL-DC2
Isolated DIN Rail Signal Conditioner
立即购买 »
DRSL-DC3
DRSL-DC3
Isolated DIN Rail Signal Conditioner
立即购买 »
DRSL-DC4
DRSL-DC4
Bipolar Isolated DIN Rail Signal Conditioner for Process Signals
立即购买 »
DRSL-LPI_Series
DRSL-LPI_Series
DIN Rail Input Loop-Powered Isolators
立即购买 »
DRSL-LPO_Series
DRSL-LPO_Series
DIN Rail 2-Wire Transmitter Isolators
立即购买 »
DRSL-RTD-LP
DRSL-RTD-LP
RTD Input Non-Isolated DIN Rail Loop-Powered Signal Conditioner
立即购买 »
DRSL-RTD_Series
DRSL-RTD_Series
RTD Input DIN Rail Signal Conditioners
立即购买 »
DRSL-SP1
DRSL-SP1
Isolated DIN Rail Repeater/Splitter for Current Signals
立即购买 »
DRSL-SP2
DRSL-SP2
Isolated DIN Rail Signal Conditioner/Splitter for Process Signals
立即购买 »
DRSL-SP3
DRSL-SP3
Bipolar Isolated DIN Rail Signal Conditioner/Splitter for Process Signals
立即购买 »
DRSL-TEMP
DRSL-TEMP
Isolated DIN Rail Loop-Powered Temperature Signal Conditioner
立即购买 »
DRSL-U
DRSL-U
Isolated Universal Input DIN Rail Signal Conditioner
立即购买 »
iNET-400
iNET-400
Expandable Modular USB Data Acquisition System
立即购买 »
LCIC-WIM-BEN
LCIC-WIM-BEN
High Speed, Intelligent Load Cell Interface Card with USB and RS-232/485 Interfaces
立即购买 »
OM-CP-AVS140-6
OM-CP-AVS140-6
Autoclave Validation Systems
立即购买 »
OM-CP-BRIDGE110-10
OM-CP-BRIDGE110-10
Bridge/Strain Gage Data Logger, Part of the NOMAD® Family
立即购买 »
OM-CP-PRTEMP1000IS
OM-CP-PRTEMP1000IS
Intrinsically Safe Rugged Pressure and Temperature Recorder
立即购买 »
OM-CP-PRTRANS Series
OM-CP-PRTRANS Series
Transient Pressure Data Logger, Part of the Nomad® Family
立即购买 »
OM-CP-PRTRANSIS
OM-CP-PRTRANSIS
Intrinsically Safe Transient Pressure Data Logger
立即购买 »
OM-CP-ULTRASHOCK-EB
OM-CP-ULTRASHOCK-EB
Temperature, Humidity, Pressure and Tri-Axial Shock Data Logger
立即购买 »
OM-DAQXL Series
OM-DAQXL Series
8 or 16 Channel Universal Input Touch Screen Data Loggers
立即购买 »
OM-NET-1608
OM-NET-1608
8-Channel Multifunction Ethernet Data Acquisition Module
立即购买 »
OM-PL Series
OM-PL Series
Portable Low Cost Data loggers, Part of the Nomad® Family
立即购买 »
OM-PR_Series
OM-PR_Series
Pressure/Temperature Data Loggers
立即购买 »
OM-USB-1208FS-1408FS
OM-USB-1208FS-1408FS
8-Channel Voltage Input USB Data Acquisition Modules
立即购买 »
OM-USB-1608FS_Series
OM-USB-1608FS_Series
8-Channel Simultaneous Analog Input USB Data Acquisition Modules
立即购买 »
OM-USB-2404
OM-USB-2404
4-Channel Analog Voltage Input USB Data Acquisition Modules
立即购买 »
OM-USB-3100_Series
OM-USB-3100_Series
4, 8, or 16-Channel Analog Voltage Output USB Data Acquisition Modules
立即购买 »
OM-USB-32DIO
OM-USB-32DIO
32-Channel High Speed Digital I/O USB Data Acquisition Module
立即购买 »
OMB-DAQ-TC-RACK
OMB-DAQ-TC-RACK
32-Channel USB/Ethernet Based Thermocouple Input Data Acquisition System
立即购买 »
OMB-NET6000 Series
OMB-NET6000 Series
Ethernet-Based Temperature, Voltage and Strain Measurement Modules
立即购买 »
SMLA-SERIES
SMLA-SERIES
DC Input Field Configurable Limit Alarms
立即购买 »
SMLA-TC
SMLA-TC
Thermocouple Input Field Configurable Limit Alarm
立即购买 »
SMSC-Series
SMSC-Series
DC Input Socket Mount Signal Conditioners
立即购买 »
SMSC-TC
SMSC-TC
Thermocouple Input Socket Mount Signal Conditioner
立即购买 »
TX400-Series
TX400-Series
Miniature Head Mount Temperature Transmitters with RFID Communications
立即购买 »
TXDIN400
TXDIN400
DIN Rail Mount Transmitters with RFID Communications
立即购买 »