记录器
DPi1701系列
⅛ DIN 图形显示面板仪表和数据记录器
适用于温度和过程测量 配备可选报警继电器、隔离的模拟输出、24 Vdc激励电压和无线接收器 - 停产
立即购买 »
新产品
以下产品介绍还未翻译,但您仍可选购。
RDXL6SD-USB
Six Channel Handheld Temperature Data Logger and Built-In Rechargeable Battery
立即购买 »
OM-20A-TC
Single Channel USB Thermocouple Data Logger with LCD Display
立即购买 »
HH147AU
2-Channel Thermocouple Thermometer with Data Logging
立即购买 »
HH374
4-Channel Handheld Data Logger Thermometer
立即购买 »
CT-100 Series
Temperature Recorders, Self Powered, Spring Wound, 1 or 24 Hour & 7 Day, CHART-TEMP™ Series
立即购买 »
CT8100 Series
1 or 2 Channel, 12" (305mm) Circular Chart Recorder with Programmable Inputs
立即购买 »
HH1384
4 Input Thermometer and Data Logger with USB Interface
立即购买 »
HH500P
OMEGAETTE®
Temperature RS-232 Graphic Recorder
立即购买 »
OM-21
Pack of 10 Single Use Cold Chain PDF Temperature Data Logger
立即购买 »
OM-CP-LEVEL1000
Water Level and Temperature Data Loggers with Automatic Atmospheric Pressure Compensation - Discontinued
立即购买 »
OM-CP-ULTRASHOCK
Humidity, Temperature, Pressure and Tri-Axial Shock Data Logger
Part of the NOMAD® Family
立即购买 »
OM-DVTH
Temperature/Relative Humidity Data Logger with Display
立即购买 »
OM-EL-DATAPAD
Handheld Programmer and Data Collector for the OM-EL-USB Series Data Loggers
立即购买 »
OM-SQ2040-2F16
Portable Data Logger with 16 or 32 Universal Inputs Plus 2 High
Voltages, 4 Pulse and 8 DigitalEvent/State Inputs
立即购买 »
OMYL-M90
Temperature/Humidity Data Logger with 2 Universal External Inputs
立即购买 »
RD45A & RD46A
200mm (8") Single and Dual Channel Flatbed Recorders, 14 Input Ranges from 1mV to 20Vdc
立即购买 »
CTC1900 Series
10" Circular Chart Recorder/Controllers
Discontinued Product - Limited Units Available
立即购买 »