先导装置
按钮及急停
选择开关
指示灯
产品按类别分类
温度产品
压力、应力和重力
流量与液位
pH和传导
加热器
数据采集
自动化
支持
手册
技术参考
FTP站点
TOP
技术学习
什么是矿物绝缘线缆?
了解更多关于
矿物绝缘线缆,MI线缆
咨询热线
400-820-0559
首页
»
自动化
» 先导装置
先导装置
22毫米和30毫米的瞬时或保持完整的按钮,有工具包或组件供您选择。重型/油密的信号装置有齐平、延长、蘑菇头和推拉式金属或塑料操作。
以下产品介绍还未翻译,但您仍可选购。
OMPB-IL Series LED and Incandescent Indicating Lights
22 mm Indicating Lights, NEMA Type 4/4x/13 IP66 suitable for wash down environments.
立即购买 »
OMPBD7-SS 22mm Series Selector Switches
Selector Switches 2-Way, 3-Way & 4-Way Heavy-Duty/Oil Tight Switches
立即购买 »
OMPBD7 E-Stop 22mm Push Buttons
22mm Emergency Stop Push Buttons
立即购买 »
OMPBD7 22mm Push Buttons
Non-illuminated Heavy Duty/Oil Tight Push Buttons and Push Button Enclosures
立即购买 »
OMPBD7-IL Illuminated Push Buttons
22 mm Illuminated Pushbuttons and E-Stops
立即购买 »
Stack Lights - Warning Tower Lights, Complete Assembled Lights and Components
Stack Lights, Indicating Lights, Signal Lights with Steady, Flashing & Strobe Light Modules with NEMA 4/4x/13 & IP65 Rating
立即购买 »
10250T Series
Heavy-Duty 30.5mm Metal Push Buttons, Selector Switches, Contact Blocks, Legend Plates and Pushbutton Enclosures
立即购买 »
10250T-IL Indicating Lights
Heavy-Duty 30.5 mm Metal Oil Tight Indicating Lights
立即购买 »
10250T-SS Series Selector Switches
Heavy-Duty 30.5mm Metal Selector Switches
立即购买 »
E34 Series Indicating Lights, Selector Switches and Pushbuttons
30mm Rugged Push Buttons, Selector Switches, Contact Blocks and Legend Plates
立即购买 »
EM22 Series Heavy-Duty Pushbuttons, Selector Switches and Indicating Lights
22.5mm Heavy-Duty Push Buttons, Selector Switches, Contact Blocks, and Legend Plates
立即购买 »
SCE Series 9 Operator Consoles
NEMA Type 12 Single Door Operator Workstations - Electrical Cabinets for Industrial Operator Interface to Mount Push Buttons and HMI's.
立即购买 »
SCE-PBA Series Sloping Pushbutton Enclosures
NEMA Type 12 Steel Sloping Front Pushbutton Enclosures for 22mm & 30.5mm Push Buttons
立即购买 »
SCE-PB Series Pushbutton Enclosures
NEMA Type 12 Steel Pushbutton Enclosures for 22mm & 30.5 mm Push Buttons
立即购买 »
M22 Series Indoor / Outdoor Panel Alarms
Signaling Alarms - Dual Tone, NEMA 4X IP65 for Harsh Environments
立即购买 »
70 Series
Audible Alarm Annuciators (buzzer)
立即购买 »
DIN Rail Terminal Blocks, Feed Through and Ground Terminals
AVK Series Feed Through DIN Rail Mounting Terminal Blocks, 600V, 20 to 175 Amp, 26 to 6-2/0 AWG
立即购买 »
HW3000 Series
PVC Hook Up Wire, 300 V UL appliance wire
立即购买 »
400-820-0559