omega-qr-code OMEGA微信公众号
咨询热线 400-820-0559

卫生级产品


网上下单立享5%折扣!

完整的卫生传感器及附件的产品线,适合您所有的卫生应用需求。是食品、制药、实验室、工业和研发应用的理想选择。

PRS-S-M12系列
PRS-S-M12系列
卫生级RTD探头
标准型和加强型,带M12连接器

立即购买 »
FTB-401A系列
FTB-401A系列
食品卫生级涡轮流量计
工艺液体测量3-A标志

立即购买 »
PX409S Tri-GripTM  卫生系列
PX409S Tri-GripTM 卫生系列
卫生级压力传感器和变送器
使用微加工硅技术
输出为10 mV/V、0 ~ 5 Vdc以及4 ~ 20 mA

立即购买 »
 

以下产品介绍还未翻译,但您仍可选购。

PRS-TW-M12 Series
PRS-TW-M12 Series
Sanitary RTD Sensors with Thermowell Removable Sensor M12 Connector for use in CIP Clean-In-Place Processes
立即购买 »
PRS-CB Series
PRS-CB Series
Sanitary RTD Sensors with Integral Cables for use in CIP Clean-In-Place Applications
立即购买 »
PRS-NB9W Sanitary RTD Sensors
PRS-NB9W Sanitary RTD Sensors
3-A Approved Sanitary RTD Sensors with Polypropylene or Stainless Steel Connection Heads
立即购买 »
PRS-TW-NB9W Series
PRS-TW-NB9W Series
Sanitary RTD Sensor with Thermowell/ Removable Sensor/ Connection Head For Use in Clean-In-Place (CIP) Processes
立即购买 »
SPRTX-SS Series
SPRTX-SS Series
Miniature Temperature Transmitter for Sanitary RTD Probes and Sensors
立即购买 »
DPG409S Series
DPG409S Series
DIGITAL PRESSURE GAUGE (DPG)
SANITARY, CLEAN-IN-PLACE MODELS

立即购买 »
 
400-820-0559