适合多种应用的各种RTD探头。
OTP系列
基本配对
三插脚标准连接器
玻璃纤维填充尼龙色标, 具有屏蔽连接插脚,
额定温度为-29 ~ 180°C (-20 ~ 356°F)
立即购买 »
以下产品介绍还未翻译,但您仍可选购。
PR-10
RTD Probe with Insulated Wire and Shrink-Tube Support
立即购买 »
PR-26 Metric Series
Vibration Resistant and Bendable RTD (Pt100) Probes with M12 Connector and Mounting Threads (Metric Sizes)
立即购买 »
PR-26 Series
Vibration Resistant and Bendable RTD (Pt100) Probes with M12 Connector and Mounting Threads (Fractional Sizes)
立即购买 »
PR-31
Bendable and Vibration Resistant RTD Probes with High Temperature Molded M12 Connector
立即购买 »
PRTF10-E-SB Series
General Purpose RTD Probes with Stainless Steel Braided Fiberglass Insulated and Jacketed Cables
立即购买 »
PRTF11-E-BX
RTD Probes with Transitions and Stainless Steel BX Armor Cable for Industrial Applications
立即购买 »
PRTF11-E-GG
RTD Probes with Transitions, Strain Relief Springs and Fiberglass Insulated and Jacketed Cables
立即购买 »
PRTF11-E-SB Series
RTD Probes with Transitions, Strain Relief Springs and Fiberglass Insulated & Jacketed Stainless Steel Braided Cables
立即购买 »
PRCU Series
Fast Response Copper Tip RTD Sensors 100 Ohm Class A DIN Platinum Element
立即购买 »