Variable Area Flow Meters & Switches
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Flow and Level >> Variable Area Flow M...
Variable Area Flow Meters & Switches  View All

Variable Area Flow Meters
Image of Variable Area Flow Meters Measure the flowrate of liquids and gases, variable area flow meters have a linear scale, a relatively long measurement range, and low pressure drop. They are simple to install and maintain.
height=1
Variable Area Flow Meters
Image of Variable Area Flow Meters Designed to provide economical, accurate flowrate indication for oil and water, many utilize a spring and piston type assembly, which enables them to be mounted in any position, and gives immunity to changes in viscosity.
Piston Type Flow Meters
Image of Piston Type Flow Meters Monitor air flowrates to determine optimum performance, flow regulator settings, or pneumatic system performance. Ideally for use in mobile or industrial pneumatic systems as well as air power operated hand tool systems.
height=1
Variable Area Meters with Optional Alarm
Image of Variable Area Meters with Optional Alarm No more sitting and watching, these flow meters, for use with air and water applications, have built in or optional alarms.
Variable Area Meters with Analog Output
Image of Variable Area Meters with Analog Output Analog output is built in or optional for connections to control products.
height=1
Flow Meters with Analog Output
Image of Flow Meters with Analog Output Analog output is built in or optional for connections to control products.
Thermal Flow Switches
Image of Thermal Flow Switches No moving parts, not susceptible to contamination and can be oriented in any pipe configuration make these flow meter maintenance free and reliable.
height=1
Mechanical Flow Switches
Image of Mechanical Flow Switches Prevent equipment damage with these simple and economical flow switches.
Flow Indicators with Optional Pulse Output
Image of Flow Indicators with Optional Pulse Output Visual flow indicators are a simple and quick way to monitor your flow activity.
height=1
Hydraulic Testers
Image of Hydraulic Testers These hydraulic testers are designed to verify and/or troubleshoot mobile or stationary hydraulic systems. Units are available that measure flow, pressure, temperature and power.
GREEN|B