Thermocouples
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Temperature Products >> Thermocouples
Thermocouples  View All

Thermocouple Probes with Attached Connectors
Image of Thermocouple Probes with Attached Connectors Thermocouples with integral connectors are ideal for applications requiring sensors that can be easily disconnected. These probes are typically metal sheathed and are available in a variety of diameters, lengths, thermocouple types, and connector styles.
height=1
Bare Wire Thermocouples - Fine Gage
Image of Bare Wire Thermocouples - Fine Gage Flexible wire style thermocouples include fine gage, high temperature, ready made, coated and bare, economical multi-pack, special insulated thermocouples, and more!
Transition Joint Thermocouple Probes
Image of Transition Joint Thermocouple Probes Transition ioint temperature probes typically have a metal sheath that "transitions" to a lead wire for connection to your readout. Omega offers a wide array of styles and types to meet almost every application
height=1
Self-adhesive Surface Thermocouples
Image of Self-adhesive Surface Thermocouples Adhesive backed, cement and bolt-on assembly style thermocouples fit a multitude of surface mount application requirements
Magnetic Thermocouples
Image of Magnetic Thermocouples Specialty thermocouples that allow simple mounting with integral magnet.
height=1
PFA Coated Thermocouple
Image of PFA Coated Thermocouple PFA Coated Probes are the perfect solution when there is a need to measure the temperature of caustic or corrosive chemical solutions in industrial and laboratory environments.
High Temperature Thermocouples
Image of High Temperature Thermocouples High Temperature and Exotic Probes include the World Famous Super OMEGACLAD® probes that are designed to meet the most demanding temperature application requirements. Thermocouples with PFA coating are also available in this category.
height=1
Hypodermic Thermocouple Probes
Image of Hypodermic Thermocouple Probes This line of specialty probes are available for insertion and fine penetration applications.
Special Purpose Thermocouple Probes
Image of Special Purpose Thermocouple Probes These specialty sensors and assemblies include low cost hollow-tube, epoxy coated and handle style thermocouples, profile probes for calibration, industrial styles, autoclave probes, rugged penetration probes, wall mount sensors, and much more!
height=1
Non-Contact Infrared Thermocouples
Image of Non-Contact Infrared Thermocouples Non-Contact "ir" or infrared sensors are ideal for measuring applications where the sensor cannot touch the media being monitored. This series include many compact designs.
Surface Temperature and Thermocouple Probes
Image of Surface Temperature and Thermocouple Probes Surface temperature probes to measure almost any surface. From the handle roller styles to the high-temp foundry style probe, surface thermocouples to meet the most challenging measurement requirements.
height=1
Utility Handle Thermocouples Probes
Image of Utility Handle Thermocouples Probes Utility Handle Probes are best utilized where repetitive measuring is a must. Handles offer a means for easy grasping and are available in styles of plastic or metal. Features such as Quick Disconnect, special tips, and retractable cable accommodate numerous applications.
Protection Tubes and Insulators
Image of Protection Tubes and Insulators High Temperature Ceramic Tubes, Beads, Sleeving, metal tubes, and insulators aid in protecting your sensor in a high temperature process.
height=1
Industrial Thermocouples
Image of Industrial Thermocouples Industrial thermocouples utilize heavy duty features ranging from metal jacketed lead wire, metal heads, wire over braiding, ceramic sleeving, and other rugged designs to enable use in industrial/continuous use environments.
Thermocouples Probes for Plastic Extruders
Image of Thermocouples Probes for Plastic Extruders These thermocouples mount directly in the process (such as extruder heads or die adapters of injection molding machines) with sensor tip projected directly into the media. Many configurations available to meet most process requirements.
height=1
TEMPERATURE|A