Pressure Gauges
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Pressure Strain and... >> Pressure Gauges
Pressure Gauges  View All

2" and 2 1/2" Commercial Grade Gauges
Image of 2" and 2 1/2" Commercial Grade Gauges Utility gauges provide reliable service in a wide range of applications including pumps, compressors, and other equipment.
height=1
2 1/2" and 3 1/2" General Service Gauges
Image of 2 1/2" and 3 1/2" General Service Gauges Corrosion, weather and dust resistant to combat hostile environments, stem, surface or flush mounted.
3" Pocket Test and Low Pressure Gauges
Image of 3" Pocket Test and Low Pressure Gauges Accurate and durable gauges.
height=1
Liquid Filled Gauges
Image of Liquid Filled Gauges Liquid fill minimizes the effect of severe environments, protects the gauge internals and provides continuous lubrication in the mechanism.
4 1/2" and 6" Process and Differential Gauges
Image of 4 1/2" and 6" Process and Differential Gauges Rugged industrial gauges which indicate the difference between two input connections.
height=1
Digital Pressure Gauges
Image of Digital Pressure Gauges A broad selection of Precision Digital Pressure Gauges for Gage, Absolute and Differential Pressures. Key features include high accuracy, analog outputs, set-points, datalogging and NIST traceable calibrations.
Deadweight Testers and Gauge Calibrators
Image of Deadweight Testers and Gauge Calibrators Make sure your gauges are always giving correct readings, testers and kits available in portable or lab styles.
height=1
Isolating Diaphragm Seals
Image of Isolating Diaphragm Seals Protect your sensitive pressure instrumentation from the damaging effects of corrosives, slurries, or viscous fluids that may be present in your pressure line. A variety of designs and styles are available to suit your application requirements.
PRESSURE|G