Precision Calibration Equipment and Ice Point References
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Temperature Products >> Precision Calibratio...
Precision Calibration Equipment and Ice Point References  View All

Infrared Blackbody Calibrators
Image of Infrared Blackbody Calibrators Calibrate infrared pyrometers. Black body calibrators use a target plate, which has a high emissivity that minimizes emissivity errors.
height=1
ice point™ Reference Chambers
Image of ice point™ Reference Chambers A reference chamber, producing a very precise stable 0°C, can be used for calibrating temperature probes but they are also commonly used in simulating a thermocouple signal for the calibration and verification of instruments that read thermocouples.
Thermocouple-to-Analog Converters
Image of Thermocouple-to-Analog Converters Convert thermocouple or infrared input signals from a thermocouple to an analog signal for use with recorders and other instruments.
height=1
Cold Junction Compensation and Ice Point Reference Equipment
Image of Cold Junction Compensation and Ice Point Reference Equipment The cold junction in a thermocouple circuit which is held at a stable, known temperature. The standard reference temperature is 0°C (32°F). However, other temperatures can be used.
hot point™ Dry Block Probe Calibrators
Image of hot point™ Dry Block Probe Calibrators Hot point® dry block probe calibrators offer a fast, accurate, stable solution for calibrating temperature probes.
height=1
Muffle Furnaces
Image of Muffle Furnaces Ideal for heat treating applications, material research and sample ashing determinations in the geological, metalurgical, and wastewater treatment industries. These furnaces are also used in chemistry, physics, and engineering laboratories.
Fluidized Sand Bath Probe Calibrators
Image of Fluidized Sand Bath Probe Calibrators Fluidized baths provide safe, rapid heat transfer and accurate temperature control, enabling you to efficiently and safely calibrate and maintain temperature sensitive instruments.
height=1
Circulating Baths
Image of Circulating Baths Maintain liquid temperature, available options to suit most laboratory and industrial applications.
Handheld Portable Calibrators, Simulators, Analyzers
Image of Handheld Portable Calibrators, Simulators, Analyzers Highly portable calibration instruments ideal for on-site use in process industries, for diagnosing factory equipment, and also for research and development.
height=1
High Precision Benchtop Calibrators, Thermometers
Image of High Precision Benchtop Calibrators, Thermometers Transportable units designed to provide a controlled temperature with high stability and high uniformity in all calibrator ranges.
Melting Point Standards
Image of Melting Point Standards Easy to use melting point standards with a wide variety of features which include analog to digital measurement, operating temperatures of up to 400°C (752°F), high accuracy, excellent resolution, and integrated cooling.
height=1
TEMPERATURE|K