Data Acquisition Plug-in Cards
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Data Acquisition Pro... >> Data Acquisition Plu...
Data Acquisition Plug-in Cards  View All

Analog Input and Multifunction Cards and Boards
Image of Analog Input and Multifunction Cards and Boards Have a combination of analog inputs to measure process sensors such as pressure transducers and temperature sensors, analog outputs for proportional control and digital I/O and counter/timer channels for on/off pulses.
height=1
Analog Output Cards and Boards
Image of Analog Output Cards and Boards Generate analog output signals in the ranges of 0 to 10V, +-5V or 4 to 20 mA. These signals are typically used for controlling other devices such as valves, dampers and speed controllers.
Digital I/O and Counter/Timer Cards and Boards
Image of Digital I/O and Counter/Timer Cards and Boards Accept discrete or digital signals rather than analog signals. Digital Inputs record the on/off status of a field device. Digital Outputs are used to turn external devices on or off. Counters measure the number of accumulated on/off pulses.
height=1
Communication Cards and Boards
Image of Communication Cards and Boards Communications boards plug directly into the computer bus and add RS-232, RS-422 or RS-485 communications capability to a computer. Single, dual, four or eight port cards are available.
DAS|D