Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Temperature Products >> Thermocouple Connect... >> Panel Jacks and Pane... >> CP, DPP, RHS, RHP, RS Series

Panel Punches and Hole Saws for Thermocouple Connectors, DIN Size Controllers and Panel Meters

CP, DPP, RHS, RHP, RS Series   
 
CP, DPP, RHS, RHP, RS Series:Panel Punches and Hole Saws for Thermocouple Connectors, DIN Size Controllers and Panel Meters
Click for larger image.
   
DIN Size Panel Punches - DPP Series
• 1/32, 3/64, 1/16, 1/16 Square, 1/8 and 1/4 DIN Sizes
• Will Accept any Standard DIN Size Controllers and Panel Meters
• Will Cut a Clean Hole in up to 11 Gage (.090) Aluminum or up to 14 Gage (.075) Mild Steel
Rectangular Hole Punches - CP Series
• Rugged Industrial Design
• Square Corners
• Sizes to Mount All OMEGA Connectors
• Keyed Design Assures Alignment of Punch and Die
• Simply Drill a Pilot Hole and Then Punch Out the Exact Shape for Your Connector
• For panels up to 1.5mm (0.06") Thick
Round Hole Punches - RHS and RHP Series
• No Reaming or Filing
• 6.35 mm (1/4") or 9.52 (3/8") Pilot Hole
• Exact Size for RMJ and RSJ Connectors
Hole Saws - RS Series
• For Panels Over 3 mm (1/8")Thick
• Replaceable Blades
• 6.35 mm (1/4") Pilot Drill

View related products - Thermocouple Connectors and Panel Systems

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

Panel Punches
The panel punches are designed to create panel cut outs for OMEGA's family of thermocouple connectors. Three styles of panel punches are available. The CP series is for rectangular connectors, the RHS is for round connectors and the DPP are DIN sized panel punches.

RHS Hole Saws
Use your hand drill or drill press to fabricate jack panels with hole saws and around hole connectors. When the plate is too thick for punches, the saw is the solution. Complete assembly including saw, pilot drill, and mandril.

Model Type Model
No.
Cutout Dimensions
mm (in)
Designed
For
Rectangular
Connectors
CP-1 8.1 x 16.8 (.318 x .661) SMP, SMPW
CP-2 9.5.1 x 16.7 (.375 x .656) NMP
CP-3 13.5 x 26.2 (.531 x 1.031) OST, OGP
NOX, OSTW
CP-4 13.1 x 36.8 (.516 x 1.450) OTP
CP-5 16.1 x 30.4 (.635 x 1.195) JP, SPJ, UPJ
CP-6 16.1 x 41.4 (.635 x 1.630) TPJ
CP-7 16.4 x 26 (.646 x 1.024) NHX
CP-8 9.9 x 19.4 (.390 x .765) SHX
DIN Size
Panel
Punches
DPP-1 22.2 x 45 (.874 x 1.772) 1/32 DIN
DPP-2 22.2 x 68 (.874 x 2.677) 3/64 DIN
DPP-3 22.2 x 92 (.874 x 3.622) 1/16 DIN
DPP-4 45 x 45 (1.772 x 1.772) 1/16 DIN Square
DPP-5 45 x 92 (1.772 x 3.622) 1/8 DIN
DPP-6 92 x 92 (3.622 x 3.622) 1/4 DIN
Round
Connectors
RHS-43 43 (1 11/16) Diameter CN77R3 & R5
Panel Meters
RHP-58 15.87 (.625) Diameter RMJ
RHP-78 22.22 (.875) Diameter RSJ
RHS-58 15.87 (.625) Diameter RMJ
RHS-78 22.22 (.875) Diameter RSJ
RS-58 15.87 (.625) Diameter RMJ
RS-78 22.22 (.875) Diameter RSJ
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 Punches for Rectangular Connectors
 CP-1    Consult sales   Rectangular punch, 8.1 x 16.8 mm (.318 x .66 in.)  
 CP-2 2 Weeks   ¥2,080.00    Rectangular punch, 9.5.1 x 16.7 mm (.375 x .656 in.)  
 CP-3    Consult sales   Rectangular punch, 13.5 x 26.2 mm (.531 x 1.03 in.)  
 CP-5    Consult sales   Rectangular punch, 16.1 x 30.4 mm (.635 x 1.195 in.)  
 CP-6    Consult sales   Rectangular punch, 16.1 x 41.4 mm (.635 x 1.630 in.)  
 CP-7    Consult sales   Rectangular punch, 16.4 x 26 mm (.646 x 1.024 in)  
 DIN Size Panel Punches
 DPP-1 2 Weeks   ¥6,100.00    DIN size panel punch, 22.2 x 45 mm (.874 x 1.772 in.) for 1/32 DIN  
 DPP-2 2 Weeks   ¥6,100.00    DIN size panel punch, 22.2 x 68 mm (.874 x 2.677 in.) for 3/64 DIN  
 DPP-3 2 Weeks   ¥6,420.00    DIN size panel punch, 22.2 x 92 mm (.874 x 3.622 in.) for 1/16 DIN  
 DPP-4 2 Weeks   ¥8,600.00    DIN size panel punch, 45 x 45 mm (1.772 x 1.772 in.) for 1/16 DIN Square  
 DPP-5 2 Weeks   ¥9,025.00    DIN size panel punch, 45 x 92 mm (1.772 x 3.622 in.) for 1/8 DIN  
 DPP-6 2 Weeks   ¥7,755.00    DIN size panel punch, 92 x 92 mm (3.622 x 3.622 in.) for 1/4 DIN  
 Punches for Round Connectors
 RHS-43 101 Weeks   ¥311.00    Round punch, 43 mm (1 11/16 in.) Diameter  
 RHP-58    Consult sales   Round punch, 15.87 mm (.625 in.) Diameter  
 RHP-78 6 Weeks   ¥945.00    Round punch, 22.22 mm (.875 in.) Diameter  
 Hole Saws
 RHS-58 2 Weeks   ¥274.00    Round hole saw, 15.87 mm (.625 in.) Diameter  
 RHS-78 2 Weeks   ¥274.00    Round hole saw, 22.22 mm (.875 in.) Diameter  
 RS-58 8 Weeks   ¥338.00    Replacement saw for RHS-58, 15.87 mm (.625 in.) Diameter  
 RS-78 2 Weeks   ¥218.00    Replacement saw for RHS-78, 22.22 mm (.875 in.) Diameter  
Price are shown in RMB.


 Related Links - Related Products
 Related Products
CNPt Series - One of World's Best Controllers CNPt Series - One of World's Best Controllers:
Platinum Series Microprocessor-Based PID Controllers
   

   Back to top Back to top