Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Flow and Level Produ... >> Pumps & Mixers >> Tubing >> TYTP Series

OMEGAFLEX™ CHEMICAL TUBING PFA Formulation

TYTP Series   
 
OMEGAFLEX ® Chemical Tubing PFA Formulation
TYTP Series:OMEGAFLEX™ CHEMICAL TUBING PFA Formulation
Click for larger image.
   
¥ 1,550.00  TYTP-116132-100
PFA tubing can be extruded in very long, continuous lengths
PFA offers superior transparency for applications that require visual inspection
Excellent Chemical Resistance Properties
For use up to 260°C (500°F)

View related products - Pumps & Mixers

Click to scroll below to order See Specs PDF View a printer friendly page

PFA tubing is a flexible tubing with an almost transparent appearance. Unlike pipe, PFA tubing can be extruded in very long, continuous lengths, thus allowing fewer connections. PFA tubing from OMEGA is manufactured using the highest grade resins, which provide outstanding physical- and chemical-stress crack resistance and the greatest flex-life. Like pipe, PFA tubing has excellent chemical resistance properties and can be used in temperatures ranging from -196 to 260°C (-320 to 500°F).

SPECIFICATIONS*
Hardness, Shore D: 60
Specific Gravity: 2.15
Elongation at Break: 300%
Brittle Temperature: -170°C (-275°F)
Service Temperature: -196 to 260°C (-320 to 500°F)
ASTM: 3307
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 1/16 to 3/8" OD Tubing
 TYTP-116132-100 2 Weeks   ¥1,550.00    1/16 OD (in), 1/32 ID (in) Tubing 100 ft  
 TYTP-18116-25 4 Weeks   ¥470.00    1/8 OD (in), 1/16 ID (in) Tubing 25 ft  
 TYTP-18116-50 4 Weeks   ¥855.00    1/8 OD (in), 1/16 ID (in) Tubing 50 ft  
 TYTP-18116-100 4 Weeks   ¥1,740.00    1/8 OD (in), 1/16 ID (in) Tubing 100 ft  
 TYTP-316116-50 4 Weeks   ¥1,860.00    3/16 OD (in), 1/16 ID (in) Tubing 50 ft  
 TYTP-316116-100 4 Weeks   ¥3,800.00    3/16 OD (in), 1/16 ID (in) Tubing 100 ft  
 TYTP-532332-50 4 Weeks   ¥1,120.00    5/32 OD (in), 3/32 ID (in) Tubing 50 ft  
 TYTP-532332-100 4 Weeks   ¥2,235.00    5/32 OD (in), 3/32 ID (in) Tubing 100 ft  
 TYTP-31618-50 3 Weeks   ¥1,355.00    3/16 OD (in), 1/8 ID (in) Tubing 50 ft  
 TYTP-31618-100 3 Weeks   ¥2,720.00    3/16 OD (in), 1/8 ID (in) Tubing 100 ft  
 TYTP-1418-25 4 Weeks   ¥1,120.00    1/4 OD (in), 1/8 ID (in) Tubing 25 ft  
 TYTP-1418-50 4 Weeks   ¥2,235.00    1/4 OD (in), 1/8 ID (in) Tubing 50 ft  
 TYTP-1418-100 4 Weeks   ¥4,505.00    1/4 OD (in), 1/8 ID (in) Tubing 100 ft  
 TYTP-14532-25 4 Weeks   ¥1,245.00    1/4 OD (in), 5/32 ID (in) Tubing 25 ft  
 TYTP-14532-50 4 Weeks   ¥2,490.00    1/4 OD (in), 5/32 ID (in) Tubing 50 ft  
 TYTP-14532-100 6 Weeks   ¥4,970.00    1/4 OD (in), 5/32 ID (in) Tubing 100 ft  
 TYTP-14316-50 4 Weeks   ¥1,980.00    1/4 OD (in), 3/16 ID (in) Tubing 50 ft  
 TYTP-14316-100 4 Weeks   ¥4,030.00    1/4 OD (in), 3/16 ID (in) Tubing 100 ft  
 TYTP-516316-25    Consult sales   5/16 OD (in), 3/16 ID (in) Tubing 25 ft  
 TYTP-516316-50 7 Weeks   ¥3,800.00    5/16 OD (in), 3/16 ID (in) Tubing 50 ft  
 TYTP-516316-100 7 Weeks   ¥7,935.00    5/16 OD (in), 3/16 ID (in) Tubing 100 ft  
 TYTP-51614-50 4 Weeks   ¥2,490.00    5/16 OD (in), 1/4 ID (in) Tubing 50 ft  
 TYTP-51614-100 4 Weeks   ¥4,970.00    5/16 OD (in), 1/4 ID (in) Tubing 100 ft  
 TYTP-3814-25 4 Weeks   ¥1,860.00    3/8 OD (in), 1/4 ID (in) Tubing 25 ft  
 TYTP-3814-50 4 Weeks   ¥3,800.00    3/8 OD (in), 1/4 ID (in) Tubing 50 ft  
 TYTP-3814-100 4 Weeks   ¥7,425.00    3/8 OD (in), 1/4 ID (in) Tubing 100 ft  
 3/8 to 1-1/8" OD Tubing
 TYTP-38516-25    Consult sales   3/8 OD (in), 5/16 ID (in) Tubing 25 ft  
 TYTP-38516-50 4 Weeks   ¥2,985.00    3/8 OD (in), 5/16 ID (in) Tubing 50 ft  
 TYTP-38516-100 4 Weeks   ¥5,960.00    3/8 OD (in), 5/16 ID (in) Tubing 100 ft  
 TYTP-716516-25 4 Weeks   ¥2,490.00    7/16 OD (in), 5/16 ID (in) Tubing 25 ft  
 TYTP-716516-50 4 Weeks   ¥4,970.00    7/16 OD (in), 5/16 ID (in) Tubing 50 ft  
 TYTP-716516-100 4 Weeks   ¥9,875.00    7/16 OD (in), 5/16 ID (in) Tubing 100 ft  
 TYTP-71638-25 3 Weeks   ¥1,740.00    7/16 OD (in), 3/8 ID (in) Tubing 25 ft  
 TYTP-71638-50 3 Weeks   ¥3,570.00    7/16 OD (in), 3/8 ID (in) Tubing 50 ft  
 TYTP-71638-100 3 Weeks   ¥6,900.00    7/16 OD (in), 3/8 ID (in) Tubing 100 ft  
 TYTP-1238-25 4 Weeks   ¥2,490.00    1/2 OD (in), 3/8 ID (in) Tubing 25 ft  
 TYTP-1238-50 2 Weeks   ¥4,970.00    1/2 OD (in), 3/8 ID (in) Tubing 50 ft  
 TYTP-1238-100 4 Weeks   ¥9,875.00    1/2 OD (in), 3/8 ID (in) Tubing 100 ft  
 TYTP-916716-25    Consult sales   9/16 OD (in), 7/16 ID (in) Tubing 25 ft  
 TYTP-916716-50    Consult sales   9/16 OD (in), 7/16 ID (in) Tubing 50 ft  
 TYTP-916716-100    Consult sales   9/16 OD (in), 7/16 ID (in) Tubing 100 ft  
 TYTP-91612-25 20 Weeks   ¥2,795.00    9/16 OD (in), 1/2 ID (in) Tubing 25 ft  
 TYTP-91612-50 20 Weeks   ¥5,610.00    9/16 OD (in), 1/2 ID (in) Tubing 50 ft  
 TYTP-91612-100 20 Weeks   ¥11,180.00    9/16 OD (in), 1/2 ID (in) Tubing 100 ft  
 TYTP-5812-25 4 Weeks   ¥3,570.00    5/8 OD (in), 1/2 ID (in) Tubing 25 ft  
 TYTP-5812-50 4 Weeks   ¥6,900.00    5/8 OD (in), 1/2 ID (in) Tubing 50 ft  
 TYTP-5812-100 4 Weeks   ¥13,810.00    5/8 OD (in), 1/2 ID (in) Tubing 100 ft  
 TYTP-3458-25 4 Weeks   ¥3,450.00    3/4 OD (in), 5/8 ID (in) Tubing 25 ft  
 TYTP-3458-50 4 Weeks   ¥6,775.00    3/4 OD (in), 5/8 ID (in) Tubing 50 ft  
 TYTP-3458-100 4 Weeks   ¥13,565.00    3/4 OD (in), 5/8 ID (in) Tubing 100 ft  
 TYTP-08334-25    Consult sales   0.83 OD (in), 3/4 ID (in) Tubing 25 ft  
 TYTP-178-25 4 Weeks   ¥5,730.00    1 OD (in), 7/8 ID (in) Tubing 25 ft  
 TYTP-1101-5    Consult sales   1.10 OD (in), 1 ID (in) Tubing 5 ft straight  
 TYTP-1181-5 4 Weeks   ¥1,860.00    1-1/8 OD (in), 1 ID (in) Tubing 5 ft straight  
 4 to 12 mm OD Tubing, Metric Diameters
 TYTP-42-50 4 Weeks   ¥1,355.00    4 mm OD, 2 mm ID Tubing 50 ft  
 TYTP-42-100 4 Weeks   ¥2,720.00    4 mm OD, 2 mm ID Tubing 100 ft  
 TYTP-86-25 2 Weeks   ¥1,245.00    8 mm OD, 6 mm ID Tubing 25 ft  
 TYTP-86-50 4 Weeks   ¥2,490.00    8 mm OD, 6 mm ID Tubing 50 ft  
 TYTP-86-100 4 Weeks   ¥4,970.00    8 mm OD, 6 mm ID Tubing 100 ft  
 TYTP-108-25 4 Weeks   ¥1,740.00    10 mm OD, 8 mm ID Tubing 25 ft  
 TYTP-108-50 4 Weeks   ¥3,570.00    10 mm OD, 8 mm ID Tubing 50 ft  
 TYTP-108-100 4 Weeks   ¥6,900.00    10 mm OD, 8 mm ID Tubing 100 ft  
 TYTP-1210-25 4 Weeks   ¥1,980.00    12 mm OD, 10 mm ID Tubing 25 ft  
 TYTP-1210-50 4 Weeks   ¥4,030.00    12 mm OD, 10 mm ID Tubing 50 ft  
 TYTP-1210-100 4 Weeks   ¥7,945.00    12 mm OD, 10 mm ID Tubing 100 ft  
Price are shown in RMB.

 Note: *Specifications given are typical. Field testing is recommended to find the actual operating specifications in the given application. Notes: PFA is clear in color and can be heat sealed and heat bonded. Sold in standard coil lengths of 25, 50, and 100 ft. PFA packages have no splices. Consult Sales for available non-standard colors.
 Ordering Example: (1) TYTP-18116-25 1/8 OD (in), 1/16 ID (in) Tubing, 25 ft, ¥470.00

   
Keywords:OMEGAFLEX™ CHEMICAL TUBING PFA Formulation

   Back to top Back to top