Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Temperature Products >> Thermocouple Connect... >> Panel Jacks and Pane... >> TPJ-(*)-F

Panel Jacks, 3-Prong Round Standard Size Snap-In for Thermocouples and RTDs

TPJ-(*)-F   
 
Panel Jacks for Thermocouples and RTDs
TPJ-(*)-F:Panel Jacks, 3-Prong Round Standard Size Snap-In for Thermocouples and RTDs
Click for larger image.
   
¥ 91.00  TPJ-K-F
Accepts Standard Size OTP Type 3-Prong Connectors
No Additional Mounting Hardware Required
No Installation Tools Required
Interlocking
Color-Coded
Wire Size: Solid or Stranded up to 14 gage
Panel Cutout Size: 16.3 x41.4mm (.64 x 1.63in.)
Accepts All Standard Size 3-Prong Male Connectors
Reusable
Male Pin Version Panel Connectors also Available. Change "F" to "M" in Part Number

View related products - Thermocouple Connectors and Panel Systems

Click to scroll below to order See Specs PDF View a printer friendly page

Mounting hardware has been eliminated in the TPJ-style panel jacks by including the retaining spring clips as a part of the body design. A small tab and notch are provided to maintain straight, even rows without the need for precision machining.
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 TPJ-K-F In Stock   ¥91.00    Female 3-prong snap-in panel jack with type K calibration  
 TPJ-KI-F 2 Weeks   ¥120.00    Female 3-prong snap-in panel jack with type K calibration with IEC Color Code  
 TPJ-T-F 2 Weeks   ¥91.00    Female 3-prong snap-in panel jack with type T calibration  
 TPJ-J-F 2 Weeks   ¥91.00    Female 3-prong snap-in panel jack with type J calibration  
 TPJ-E-F 2 Weeks   ¥94.00    Female 3-prong snap-in panel jack with type E calibration  
 TPJ-U-F In Stock   ¥91.00    Female snap-in panel jack with Uncompensated or type B calibration  
 1-12L 2 Weeks   ¥56.00    Optional ID labels numbered 1-12. Other series available  
 SIRT-2 2 Weeks   ¥388.00    Optional connector removal tool  
Price are shown in RMB.

 Note: To Order: Specify "M" for male connector, or "F" for female connector . No extra charge
 Ordering Example: (1) TPJ-K-F Female 3-prong snap-in panel jack with type K calibration, ¥91.00
   Part Number Builder
(1) (2)   
T
T
P
P
J
J
-
-
-
-
F
F
Qty:
Option Descriptions
(1) Calibration Type
  Select
K for Type K Calibration
T for Type T Calibration
J for Type J Calibration
E for Type E Calibration
U for Type U Calibration
(2) ROHS
  Select
Nothing(leave field blank) for Non-ROHS
-ROHS for ROHS
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


   
Keywords:Panel Jacks, 3-Prong Round Standard Size Snap-In for Thermocouples and RTDs, magnetic speed sensors magnetic transducers magnetic transducers

   Back to top Back to top