Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Flow and Level Produ... >> Pumps & Mixers >> Tube Fittings >> FT-ST Series

  Discontinued-Soft Tube Fittings

FT-ST Series   
 
Soft Tube Fittings
FT-ST Series:  Discontinued-Soft Tube Fittings
Click for larger image.
   
Special configurations and sizes
for custom applications
Serviceability: remove tubing
without damage

View related products - Pumps & Mixers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

CLAMP-FREE CONNECTIONS FOR SOFT TUBING
Now you can make secure, leak-free connections to soft, walled tubing without hose clamps or tools. Soft tube fittings make it easy for anyone to make a reliable connection every time. The soft tube stem makes a 360° seal on the tubing ID. Then the self-adjusting sleeve secures the tubing from pulling out or blowing off.

LABORATORY APPLICATIONS
Polypropylene fittings meet lab requirements for chemical resistance. Easy to assemble Soft tube fittings are ideal for the changing needs of a lab.

FITTING SPECIFICATIONS
Pressure: Maximum operating pressure of fitting: 120 psi, 8.3 Bar
Temperature: 0°C to 82°C continuous 32°F to 180°F continuous
Materials: Body–Polypropylene, Sleeve–Delrin Acetal
Color: Gray; others available
TUBING SPECIFICATIONS
Types: 50-90 durometer, vinyl, FKM , urethane, neoprene, Tygon
Sizes: 1/4" ID x 3/8" OD & 1/16" wall 3/8" ID x 1/2" OD & 1/16" wall 1/2" ID x 3/4" OD & 1/8" wall

Please download full product specifications below under Related Links
Price are shown in RMB.

 Note: OMEGA can solve your special fitting needs. Our engineers will work with you on your application.

 Related Links - Related Products
 Related Products
TYSC TYSC:
OMEGAFLEX™ Silicone Tubing – Peroxide Cured
TYSP TYSP:
OMEGAFLEX™ Santoprene Flexible Rubber Tubing
TYVT TYVT:
 - Discontinued
TYVT9 TYVT9:
 - Discontinued
TYVY TYVY:
Vinyl Tubing
   

   Back to top Back to top