Stress Relief Strain Gages |
SGD-1.5/120-SR11 |
|
|
|
|
Rosette Strain Gages, Corner Rosettes and Stress Relief
|
Click for larger image. |
|
|
¥
2,110.00
SGD-1.5/120-SR11
|
| |
|
|
|
OMEGA™ strain gages are available in a variety of models to cover
most strain measurement applications. Their rugged construction
and flexibility make them suitable for highly accurate static and
dynamic measurement. The measuring grid is formed by etching
constantan foil, which is then completely sealed in a carrier
medium composed of polyimide film.
|
|
|
|
|
|
† Price are shown in RMB.
Note: Sold in Packages of 5.
Ordering Example: (1) SGD-1.5/120-SR11 Pkg of 5 Stress Relief Strain Gages, 1.5 mm grid, 120 ohms, ribbon leads, matched to steel, ¥2,110.00
|
|
|
|
|
| |
Related Links -
Related Products
|
|
|
|
|
|
|