Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Pressure Strain and... >> Pressure Gauges >> Isolating Diaphragm... >> Diaphragms

Diaphragm Pressure Seals for Assured Protection and Media Compatibility

Diaphragms   
 
Diaphragms:Diaphragm Pressure Seals for Assured Protection and Media Compatibility
Click for larger image.
   
Protects Pressure Instrumentation from Corrosive or Viscous Fluids, Clogging, and In-Line Freezing of the Process Media
Glycerine Fill Fluid is Standard, with Optional Fill Fluids Available
Displacement of the Liquid Fill in the Pressure Seal Through Movement of the Diaphragm Transmits Process Pressure Directly to the Pressure Instrumentation

View related products - Pressure Gauges

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

OMEGA ® Diaphragm Pressure Seals afford greater protection to sensitive pressure instrumentation from the damaging effects of corrosives, slurries, or viscous fluids that may be present in your pressure line. A variety of designs and styles are available to suit your application requirements.

100 Series
Distinguished by its 3-part design, the 100 series includes a PTFE coated diaphragm capsule which threads into the top housing, assuring positive sealing at all surfaces and minimizing the possibility of any leakage of the filling fluid from the system. The diaphragm capsule can be replaced without replacing the top housing. Continuous duty is assured: should the sensor be removed from the diaphragm seal, the process fluid is prevented from escaping. Easy cleaning and inspection of the diaphragm can be achieved during shutdown conditions by detaching the top and bottom housings. This design eliminates the need to refill the seal or recalibrate the instrument when the top and bottom housings are separated. A FKM O-ring, compatible with all standard fill fluids, and a PTFE back-up ring make a seal between the diaphragm capsule and the top housing. The diaphragm is PTFE coated to provide an integral gasket, thus assuring a leaktight connection between the diaphragm and bottom housing. The 100 Series consists of a diaphragm capsule with a corrugated, metallic diaphragm edge welded to a sturdy back-up plate which threads into the top housing. Once secured, the top housing can be bolted to the bottom housing. The bottom housing has a standard 1/2 inch NPT fitting which easily threads to the process piping.

102 Series
Virtually identical to the 100 Series in both performance and design, the 102 Series includes a standard #150 raised face flange in place of a threaded female NPT process fitting. For more rugged applications, an optional #300 raised face flange is also available.

202 Series
The 202 Series diaphragm seal features a bonded PTFE diaphragm and a PTFE #150 raised face flange. This all-PTFE wetted construction provides ruggedness and maximum corrosion resistance to acids, caustics, alkalis, ketones, hydrocarbons, and alcohols. In the new 202 design, the PTFE diaphragm is bonded to the top housing, allowing the top housing and instrument to be removed without losing the fill fluid.

OMEGA ® Diaphragm Pressure Seals are available to be used in conjunction with the following OMEGA ® pressure instrumentation:

Pressure Transducer
PX602, PX603, PX605, PX673, PX675

Dial Pressure Gauges
PGH, PGJ Series

Pressure Switches
PSW-300, PSW-370, PSW-400

Diaphragm seals must be ordered as an assembly with the appropriate pressure transducer, gauge or switch listed above. Consult Pressure Engineering Department for pricing and availability.
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 100 Series Diaphragm Pressure Seals with 1/4" Fitting
 -1/4100SS1/2CG    Consult sales   316L SS Diaphragm, 316 SS Bottom Housing  
 -1/4100PM1/2CG    Consult sales   K-Monel Diaphragm, Monel Bottom Housing  
 -1/4100GG1/2CG    Consult sales   Hastelloy B Diaphragm and Bottom Housing  
 -1/4100HH1/2CG    Consult sales   Hastelloy C Diaphragm and Bottom Housing  
 -1/4100SV1/2CG    Consult sales   316L SS Diaphragm, PVC Bottom Housing  
 102 Series Diaphragm Pressure Seals with #150-RF Flange, 1-1/2" Fitting
 -11/2102SS1/2150RFCG    Consult sales   316L SS Diaphragm, 316 SSF Bottom Housing  
 -11/2102PM1/2150RFCG    Consult sales   K-Monel Diaphragm, Monel 400 Bottom Housing  
 -11/2102GG1/2150RFCG    Consult sales   Hastelloy B Diaphragm and Bottom Housing  
 -11/2102HH1/2150RFCG    Consult sales   Hastelloy C Diaphragm and Bottom Housing  
 202 Series Diaphragm Pressure Seals with PTFE Seals with #150-RF Flange
 -1202TT1/2150RFCG    Consult sales   1" Process Connection, PTFE construction  
 -11/2202TT1/2150RFCG    Consult sales   1-1/2" Process Connection, PTFE construction  
 -2202TT1/2150RFCG    Consult sales   2" Process Connection, PTFE construction  
Price are shown in RMB.


 Related Links - Related Products
 Related Products
PGH and PGJ Series PGH and PGJ Series:
Industrial Process Pressure Gauges with 4.5 and 6-inch Dials, Black Phenol or Aluminum Case
PSW-300 PSW-300:
NEMA-4X Watertight Pressure Switch for Harsh or Corrosive Environments
PSW-370 PSW-370:
Stainless Steel Pressure Switches for Harsh Environments, Dual 15 A SPDT Switches
PSW-400 PSW-400:
Heavy Duty "Division 1" Industrial Pressure Switches
   
Keywords:Diaphragm Pressure Seals for Assured Protection and Media Compatibility, digital voltage meter electronic chart recorder servo motor driver steam pressure transmitter

   Back to top Back to top