Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Pressure Strain and... >> Pressure Gauges >> 2" and 2 1/2&qu... >> PGU Series

Utility Gauges For Industrial and OEM Markets
Dual psi/bar Scales - Discontinued

PGU Series   
 
PGU Series:Utility Gauges For Industrial and OEM Markets
Dual psi/bar Scales - Discontinued
Click for larger image.
   
¥ 232.00  PGU-25B-100PSI/7BAR
Dual Scales in PSI and BAR
Economically Priced
3-2-3% Full Scale Accuracy*
1½", 2", 2½", or 3½" Dials (38, 50, 63, or 89 mm Dials)
Center Back or Lower Mount Fittings

View related products - Pressure Gauges

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

The PGU series has been discontinued. Please see the PGC series as a possible alternative or contact our Pressure Engineering department.

OMEGA’s PGU series utility gauges provide economical, reliable service in a wide range of applications including pumps, compressors, and other equipment. Series PGU utility gauges come in ranges of (psi/Bar) 0-30/2, 60/4, 100/7, 160/11, 200/14, and 300/21 psi with an accuracy of ± 3-2-3% of span. Gauges are available in 38 mm (1½"), 50 mm (2"), 63 mm (2½"), or 89 mm (3½") steel cases with center back or lower mount NPT connections.

SPECIFICATIONS
Ranges (psi/Bar): 30/2, 60/4, 100/7, 160/11, 200/14, 300/21
Accuracy: ± 3-2-3%
Bourdon Tube: Phosphor bronze
Window: Polycarbonate
Dial: ABS
Pointer: Aluminum
Case: Painted steel
Connection: 1/4 NPTM (1/8 NPTM on 1½" dials)

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 Utility Gauges, 38 mm (1½") Dial, Lower Connection
 PGU-15L-30PSI/2BAR 2 Weeks   ¥232.00    0-30 psi outer scale and 0-2 bar inner scale, 1/8 NPT lower fitting  
 PGU-15L-60PSI/4BAR    Consult sales   0-60 psi outer scale and 0-4 bar inner scale, 1/8 NPT lower fitting  
 PGU-15L-100PSI/7BAR 2 Weeks   ¥232.00    0-100 psi outer scale and 0-7 bar inner scale, 1/8 NPT lower fitting  
 PGU-15L-160PSI/11BAR 2 Weeks   ¥232.00    0-160 psi outer scale and 0-11 bar inner scale, 1/8 NPT lower fitting  
 PGU-15L-200PSI/14BAR 2 Weeks   ¥232.00    0-200 psi outer scale and 0-14 bar inner scale, 1/8 NPT lower fitting  
 PGU-15L-300PSI/21BAR    Consult sales   0-300 psi outer scale and 0-21 bar inner scale, 1/8 NPT lower fitting  
 Utility Gauges, 38 mm (1½") Dial, Back Connection
 PGU-15B-30PSI/2BAR    Consult sales   0-30 psi outer scale and 0-2 bar inner scale, 1/8 NPT back fitting  
 PGU-15B-60PSI/4BAR    Consult sales   0-60 psi outer scale and 0-4 bar inner scale, 1/8 NPT back fitting  
 PGU-15B-100PSI/7BAR 2 Weeks   ¥93.00    0-100 psi outer scale and 0-7 bar inner scale, 1/8 NPT back fitting  
 PGU-15B-160PSI/11BAR    Consult sales   0-160 psi outer scale and 0-11 bar inner scale, 1/8 NPT back fitting  
 PGU-15B-200PSI/14BAR    Consult sales   0-200 psi outer scale and 0-14 bar inner scale, 1/8 NPT back fitting  
 PGU-15B-300PSI/21BAR    Consult sales   0-300 psi outer scale and 0-21 bar inner scale, 1/8 NPT back fitting  
 Utility Gauges, 50 mm (2") Dial, Lower Connection
 PGU-20L-30PSI/2BAR    Consult sales   0-30 psi outer scale and 0-2 bar inner scale, 1/4 NPT lower fitting  
 PGU-20L-60PSI/4BAR    Consult sales   0-60 psi outer scale and 0-4 bar inner scale, 1/4 NPT lower fitting  
 PGU-20L-100PSI/7BAR 2 Weeks   ¥186.00    0-100 psi outer scale and 0-7 bar inner scale, 1/4 NPT lower fitting  
 PGU-20L-160PSI/11BAR 2 Weeks   ¥186.00    0-160 psi outer scale and 0-11 bar inner scale, 1/4 NPT lower fitting  
 PGU-20L-200PSI/14BAR 2 Weeks   ¥186.00    0-200 psi outer scale and 0-14 bar inner scale, 1/4 NPT lower fitting  
 PGU-20L-300PSI/21BAR    Consult sales   0-300 psi outer scale and 0-21 bar inner scale, 1/4 NPT lower fitting  
 Utility Gauges, 50 mm (2") Dial, Back Connection
 PGU-20B-30PSI/2BAR 2 Weeks   ¥186.00    0-30 psi outer scale and 0-2 bar inner scale, 1/4 NPT back fitting  
 PGU-20B-60PSI/4BAR 2 Weeks   ¥186.00    0-60 psi outer scale and 0-4 bar inner scale, 1/4 NPT back fitting  
 PGU-20B-100PSI/7BAR    Consult sales   0-100 psi outer scale and 0-7 bar inner scale, 1/4 NPT back fitting  
 PGU-20B-160PSI/11BAR    Consult sales   0-160 psi outer scale and 0-11 bar inner scale, 1/4 NPT back fitting  
 PGU-20B-200PSI/14BAR    Consult sales   0-200 psi outer scale and 0-14 bar inner scale, 1/4 NPT back fitting  
 PGU-20B-300PSI/21BAR    Consult sales   0-300 psi outer scale and 0-21 bar inner scale, 1/4 NPT back fitting  
 Utility Gauges, 63 mm (2½") Dial, Lower Connection
 PGU-25L-30PSI/2BAR 2 Weeks   ¥232.00    0-30 psi outer scale and 0-2 bar inner scale, 1/4 NPT lower fitting  
 PGU-25L-60PSI/4BAR    Consult sales   0-60 psi outer scale and 0-4 bar inner scale, 1/4 NPT lower fitting  
 PGU-25L-100PSI/7BAR    Consult sales   0-100 psi outer scale and 0-7 bar inner scale, 1/4 NPT lower fitting  
 PGU-25L-160PSI/11BAR 2 Weeks   ¥232.00    0-160 psi outer scale and 0-11 bar inner scale, 1/4 NPT lower fitting  
 PGU-25L-200PSI/14BAR 2 Weeks   ¥232.00    0-200 psi outer scale and 0-14 bar inner scale, 1/4 NPT lower fitting  
 PGU-25L-300PSI/21BAR 2 Weeks   ¥232.00    0-300 psi outer scale and 0-21 bar inner scale, 1/4 NPT lower fitting  
 Utility Gauges, 63 mm (2½") Dial, Back Connection
 PGU-25B-30PSI/2BAR 2 Weeks   ¥232.00    0-30 psi outer scale and 0-2 bar inner scale, 1/4 NPT back fitting  
 PGU-25B-60PSI/4BAR    Consult sales   0-60 psi outer scale and 0-4 bar inner scale, 1/4 NPT back fitting  
 PGU-25B-100PSI/7BAR 2 Weeks   ¥232.00    0-100 psi outer scale and 0-7 bar inner scale, 1/4 NPT back fitting  
 PGU-25B-160PSI/11BAR 2 Weeks   ¥232.00    0-160 psi outer scale and 0-11 bar inner scale, 1/4 NPT back fitting  
 PGU-25B-200PSI/14BAR 2 Weeks   ¥232.00    0-200 psi outer scale and 0-14 bar inner scale, 1/4 NPT back fitting  
 PGU-25B-300PSI/21BAR 2 Weeks   ¥232.00    0-300 psi outer scale and 0-21 bar inner scale, 1/4 NPT back fitting  
 Utility Gauges, 89 mm (3½") Dial, Lower Connection
 PGU-35L-30PSI/2BAR 2 Weeks   ¥279.00    0-30 psi outer scale and 0-2 bar inner scale, 1/4 NPT back fitting  
 PGU-35L-60PSI/4BAR    Consult sales   0-60 psi outer scale and 0-4 bar inner scale, 1/4 NPT back fitting  
 PGU-35L-100PSI/7BAR    Consult sales   0-100 psi outer scale and 0-7 bar inner scale, 1/4 NPT back fitting  
 PGU-35L-160PSI/11BAR    Consult sales   0-160 psi outer scale and 0-11 bar inner scale, 1/4 NPT back fitting  
 PGU-35L-200PSI/14BAR 2 Weeks   ¥279.00    0-200 psi outer scale and 0-14 bar inner scale, 1/4 NPT back fitting  
 PGU-35L-300PSI/21BAR 2 Weeks   ¥279.00    0-300 psi outer scale and 0-21 bar inner scale, 1/4 NPT back fitting  
Price are shown in RMB.

 Note: 3 1/2 inch gauges are available with lower mount fittings only.
   Part Number Builder
(1) (2)   
P
P
G
G
U
U
-
-
-
-
Qty:
Option Descriptions
(1) Dial Size and Fitting
  Select
15L for 1-1/2 inch with lower mount
15B for 1-1/2 inch with back mount
20L for 2 inch with lower mount
20B for 2 inch with back mount
25L for 2-1/2 inch with lower mount
25B for 2-1/2 inch with back mount
35L for 3-1/2 inch with lower mount
(2) Pressure Range
  Select
30PSI/2BAR for 0 to 30 psi and 0 to 2 bar
60PSI/4BAR for 0 to 60 psi and 0 to 4 bar
100PSI/7BAR for 0 to 100 psi and 0 to 7 bar
160PSI/11BAR for 0 to 160 psi and 0 to 11 bar
200PSI/14BAR for 0 to 200 psi and 0 to 14 bar
300PSI/21BAR for 0 to 300 psi and 0 to 21 bar
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Related Products
 Related Products
PGUF-25B-100PSI/7BAR PGUF-25B-100PSI/7BAR:
Liquid-Fillable Utility Gauges - Discontinued
   
Keywords:air pressure gauge,Utility Gauges For Industrial and OEM Markets Dual psi/bar Scales, Pressure Gauges, air pressure gauge, dial gauge, dial gage, Utility Pressure Gauges, Air pressure gauge, Water Pressure Gauge, calibrating ph meters ph meter soil stepper motor control

   Back to top Back to top