Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Pressure Strain and... >> Pressure Gauges >> 4 1/2" and 6&qu... >> PGM Series

Stainless Steel, Liquid-Fillable, Industrial Pressure Gauges
2½ and 4" Dial Sizes

PGM Series   
 
PGM Series:Stainless Steel, Liquid-Fillable, Industrial Pressure Gauges
2½ and 4
Click for larger image.
   
¥ 1,400.00  PGM-100L-1500PSI/100BAR
Dual Scales in PSI and BAR Standard
63 mm (2½") and 100 mm (4") Dial Sizes
Back or Lower Mount Fittings
All Stainless Steel Construction
Liquid Fillable in the Field
IP65 Protection

View related products - Pressure Gauges

Click to scroll below to order See Specs PDF View a printer friendly page

OMEGA’s PGM series gauges are suitable for corrosive environments in chemical, petro-chemical, refining, power, marine and food and pharmaceutical processing applications. The PGM series comes in a 63 mm (2½") or 100 mm (4") case, features all stainless steel construction and is environmentally protected to IP65.

The PGM series can also be liquid filled in the field. Liquid filled pressure gauges provide users with a number of advantages in certain applications. They are ideally suited for uses on equipment where excessive vibration and pulsation are encountered such as pumps, compressors and machine tools etc. The liquid fill minimizes the effect of these severe environments, protects the gauge internals and provides continuous lubrication in the mechanism, all adding up to extended service life. Liquid filling provides greater protection of the gauge internals from corrosive atmospheres. Gauges can be filled with a variety of fluids including glycerin, mineral oil and silicone oil.

SPECIFICATIONS
Accuracy: 63 mm ±1.6% of span (Grade B), 100 mm ±1% of span (Grade 1A)
Working Pressure: 75% of full scale
Over Range Protection: 130% of full scale
Ambient Temp. Range: -40 to 60°C (-40 to 140°F)
Process Temp. Range: -20 to 80°C (-4 to 176°F)
Degree of Protection: IP65
Element: 316 stainless steel
Window: 63 mm: polycarbonate, 100 mm: laminated safety glass
Dial: White Aluminum with black lettering
Pointer: Aluminum alloy, black painted
Case and Bezel Ring: 304 stainless steel
Movement: 304 stainless steel
Pressure Connection: 316 stainless steel, ¼ MNPT on 63 mm, ½ MNPT on 100 mm
Blowout Protection: 63 mm top mounted rubber disc, 100 mm back mounted rubber disc

Examples of pricing for popular models is referenced in the "To Order" box.
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 63 mm (2-1/2") Lower Fitting Gauges
 PGM-63L-30V/-1BAR 2 Weeks   ¥1,070.00    63 mm pressure gauge with lower fitting and dual scale 30 inHg Vacuum to 0  
 PGM-63L-30V15/-1/1BAR 2 Weeks   ¥1,075.00    63 mm pressure gauge with lower fitting and dual scale 30 inHg Vacuum to 15 psi/-1 to 1 BAR  
 PGM-63L-30V30/-1/2BAR 19 Weeks   ¥1,070.00    63 mm pressure gauge with lower fitting and dual scale 30 inHg Vacuum to 30 psi/-1 to 2 BAR  
 PGM-63L-30V60/-1/4BAR 19 Weeks   ¥1,070.00    63 mm pressure gauge with lower fitting and dual scale 30 inHg Vacuum to 60 psi/-1 to 4 BAR  
 PGM-63L-30V100/-1/7BAR 19 Weeks   ¥1,070.00    63 mm pressure gauge with lower fitting and dual scale 30 inHg Vacuum to 100 psi/-1 to 7 BAR  
 PGM-63L-30V150/-1/10BAR 2 Weeks   ¥1,075.00    63 mm pressure gauge with lower fitting and dual scale 30 inHg Vacuum to 150 psi/-1 to 10 BAR  
 PGM-63L-15PSI/1BAR In Stock   ¥1,070.00    63 mm pressure gauge with lower fitting and dual scale 0 to 15 psi and 0 to 1 Bar  
 PGM-63L-30PSI/2BAR 19 Weeks   ¥1,020.00    63 mm pressure gauge with lower fitting and dual scale 0 to 30 psi and 0 to 2 Bar  
 PGM-63L-60PSI/4BAR 2 Weeks   ¥1,075.00    63 mm pressure gauge with lower fitting and dual scale 0 to 60 psi and 0 to 4 Bar  
 PGM-63L-100PSI/7BAR 2 Weeks   ¥1,075.00    63 mm pressure gauge with lower fitting and dual scale 0 to 100 psi and 0 to 7 Bar  
 PGM-63L-160PSI/11BAR 19 Weeks   ¥1,075.00    63 mm pressure gauge with lower fitting and dual scale 0 to 160 psi and 0 to 11 Bar  
 PGM-63L-300PSI/20BAR 19 Weeks   ¥1,075.00    63 mm pressure gauge with lower fitting and dual scale 0 to 300 psi and 0 to 20 Bar  
 PGM-63L-600PSI/40BAR 19 Weeks   ¥1,075.00    63 mm pressure gauge with lower fitting and dual scale 0 to 600 psi and 0 to 40 Bar  
 PGM-63L-1000PSI/70BAR 19 Weeks   ¥1,075.00    63 mm pressure gauge with lower fitting and dual scale 0 to 1000 psi and 0 to 70 Bar  
 PGM-63L-2000PSI/140BAR 19 Weeks   ¥1,070.00    63 mm pressure gauge with lower fitting and dual scale 0 to 2000 psi and 0 to 140 Bar  
 PGM-63L-3000PSI/200BAR 19 Weeks   ¥1,075.00    63 mm pressure gauge with lower fitting and dual scale 0 to 3000 psi and 0 to 200 Bar  
 63 mm (2-1/2") Back Fitting Gauges
 PGM-63B-30V/-1BAR 19 Weeks   ¥1,145.00    63 mm pressure gauge with back fitting and dual scale 30 inHg Vacuum to 0/-1 to 0 BAR  
 PGM-63B-30V15/-1/1BAR 19 Weeks   ¥1,145.00    63 mm pressure gauge with back fitting and dual scale 30 inHg Vacuum to 15 psi/-1 to 1 BAR  
 PGM-63B-30V30/-1/2BAR 19 Weeks   ¥1,145.00    63 mm pressure gauge with back fitting and dual scale 30 inHg Vacuum to 30 psi/-1 to 2 BAR  
 PGM-63B-30V60/-1/4BAR 19 Weeks   ¥1,145.00    63 mm pressure gauge with back fitting and dual scale 30 inHg Vacuum to 60 psi/-1 to 4 BAR  
 PGM-63B-30V100/-1/7BAR 19 Weeks   ¥1,145.00    63 mm pressure gauge with back fitting and dual scale 30 inHg Vacuum to 100 psi/-1 to 7 BAR  
 PGM-63B-30V150/-1/10BAR 2 Weeks   ¥1,145.00    63 mm pressure gauge with back fitting and dual scale 30 inHg Vacuum to 150 psi/-1 to 10 BAR  
 PGM-63B-15PSI/1BAR In Stock   ¥1,145.00    63 mm pressure gauge with back fitting and dual scale 0 to 15 psi and 0 to 1 Bar  
 PGM-63B-30PSI/2BAR 15 Weeks   ¥1,150.00    63 mm pressure gauge with back fitting and dual scale 0 to 30 psi and 0 to 2 Bar  
 PGM-63B-60PSI/4BAR 19 Weeks   ¥1,145.00    63 mm pressure gauge with back fitting and dual scale 0 to 60 psi and 0 to 4 Bar  
 PGM-63B-100PSI/7BAR 19 Weeks   ¥1,150.00    63 mm pressure gauge with back fitting and dual scale 0 to 100 psi and 0 to 7 Bar  
 PGM-63B-300PSI/20BAR 2 Weeks   ¥1,145.00    63 mm pressure gauge with back fitting and dual scale 0 to 300 psi and 0 to 20 Bar  
 PGM-63B-600PSI/40BAR 19 Weeks   ¥1,145.00    63 mm pressure gauge with back fitting and dual scale 0 to 600 psi and 0 to 40 Bar  
 PGM-63B-1000PSI/70BAR 2 Weeks   ¥1,150.00    63 mm pressure gauge with back fitting and dual scale 0 to 1000 psi and 0 to 70 Bar  
 PGM-63B-2000PSI/140BAR 19 Weeks   ¥1,145.00    63 mm pressure gauge with back fitting and dual scale 0 to 2000 psi and 0 to 140 Bar  
 PGM-63B-3000PSI/200BAR 2 Weeks   ¥1,145.00    63 mm pressure gauge with back fitting and dual scale 0 to 3000 psi and 0 to 200 Bar  
 100 mm (4") Lower Fitting Gauges
 PGM-100L-15PSI/1BAR 19 Weeks   ¥1,400.00    100 mm pressure gauge with lower fitting and dual scale 0 to 15 psi and 0 to 1 Bar  
 PGM-100L-30PSI/2BAR 19 Weeks   ¥1,400.00    100 mm pressure gauge with lower fitting and dual scale 0 to 30 psi and 0 to 2 Bar  
 PGM-100L-60PSI/4BAR 19 Weeks   ¥1,410.00    100 mm pressure gauge with lower fitting and dual scale 0 to 60 psi and 0 to 4 Bar  
 PGM-100L-100PSI/7BAR 2 Weeks   ¥1,400.00    100 mm pressure gauge with lower fitting and dual scale 0 to 100 psi and 0 to 7 Bar  
 PGM-100L-160PSI/11BAR 2 Weeks   ¥1,410.00    100 mm pressure gauge with lower fitting and dual scale 0 to 160 psi and 0 to 11 Bar  
 PGM-100L-300PSI/20BAR 9 Weeks   ¥1,410.00    100 mm pressure gauge with lower fitting and dual scale 0 to 300 psi and 0 to 20 Bar  
 PGM-100L-600PSI/40BAR 2 Weeks   ¥1,400.00    100 mm pressure gauge with lower fitting and dual scale 0 to 600 psi and 0 to 40 Bar  
 PGM-100L-1000PSI/70BAR 19 Weeks   ¥1,400.00    100 mm pressure gauge with lower fitting and dual scale 0 to 1000 psi and 0 to 70 Bar  
 PGM-100L-2000PSI/140BAR 19 Weeks   ¥1,400.00    100 mm pressure gauge with lower fitting and dual scale 0 to 2000 psi and 0 to 140 Bar  
 PGM-100L-3000PSI/200BAR 2 Weeks   ¥1,400.00    100 mm pressure gauge with lower fitting and dual scale 0 to 3000 psi and 0 to 200 Bar  
 100 mm (4") Back Fitting Gauges
 PGM-100B-15PSI/1BAR 2 Weeks   ¥1,645.00    100 mm pressure gauge with back fitting and dual scale 0 to 15 psi and 0 to 1 Bar  
 PGM-100B-30PSI/2BAR 2 Weeks   ¥1,645.00    100 mm pressure gauge with back fitting and dual scale 0 to 30 psi and 0 to 2 Bar  
 PGM-100B-60PSI/4BAR 2 Weeks   ¥1,645.00    100 mm pressure gauge with back fitting and dual scale 0 to 60 psi and 0 to 4 Bar  
 PGM-100B-100PSI/7BAR 2 Weeks   ¥1,645.00    100 mm pressure gauge with back fitting and dual scale 0 to 100 psi and 0 to 7 Bar  
 PGM-100B-300PSI/20BAR 19 Weeks   ¥1,645.00    100 mm pressure gauge with back fitting and dual scale 0 to 300 psi and 0 to 20 Bar  
 PGM-100B-600PSI/40BAR 19 Weeks   ¥1,645.00    100 mm pressure gauge with back fitting and dual scale 0 to 600 psi and 0 to 40 Bar  
Price are shown in RMB.

 Ordering Example: (1) PGM-100L-100PSI/7BAR is a 100 mm pressure gauge with lower fitting and dual scale 0 to 100 psi and 0 to 7 Bar, ¥1,400.00
   Part Number Builder
(1) (2) (3)   
P
P
G
G
M
M
-
-
-
-
Qty:
Option Descriptions
(1) Dial Size
  Select
63 for 63 mm dial
100 for 100 mm dial
(2) Fitting Location
  Select
B for back mounted fitting
L for lower mounted fitting
(3) Pressure Range
  Select
30V/-1BAR for 30 In Hg vacuum to 0 / -1 to 0 bar
30V15/-1/1BAR for 30 In Hg vacuum to 15 psi / -1 to 1 bar
30V30/-1/2BAR for 30 In Hg vacuum to 30 psi / -1 to 2 bar
30V60/-1/4BAR for 30 In Hg vacuum to 60 psi / -1 to 4 bar
30V100/-1/7BAR for 30 In Hg vacuum to 100 psi / -1 to 7 bar
30V150/-1/10BAR for 30 In Hg vacuum to 150 psi / -1 to 10 bar
15PSI/1BAR for 0 to 15 psi / 0 to 1 bar
30PSI/2BAR for 0 to 30 psi / 0 to 2 bar
60PSI/4BAR for 0 to 60 psi / 0 to 4 bar
100PSI/7BAR for 0 to 100 psi / 0 to 7 bar
160PSI/11BAR for 0 to 160 psi / 0 to 11 bar
200PSI/14BAR for 0 to 200 psi / 0 to 14 bar
300PSI/20BAR for 0 to 300 psi / 0 to 20 bar
400PSI/28BAR for 0 to 400 psi / 0 to 28 bar
600PSI/40BAR for 0 to 600 psi / 0 to 40 bar
800PSI/55BAR for 0 to 800 psi / 0 to 55 bar
1000PSI/70BAR for 0 to 1000 psi / 0 to 70 bar
1500PSI/100BAR for 0 to 1500 psi / 0 to 100 bar
2000PSI/140BAR for 0 to 2000 psi / 0 to 140 bar
2300PSI/160BAR for 0 to 2300 psi / 0 to 160 bar
3000PSI/200BAR for 0 to 3000 psi / 0 to 200 bar
3500PSI/250BAR for 0 to 3500 psi / 0 to 250 bar
5000PSI/350BAR for 0 to 5000 psi / 0 to 350 bar
6000PSI/400BAR for 0 to 6000 psi / 0 to 400 bar
10000PSI/700BAR for 0 to 10000psi / 0 to 700 bar
11600PSI/800BAR for 0 to 11600 psi / 0 to 800 bar
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


   
Keywords:, continuous ph meter orp ph meter ph testers used ph meter

   Back to top Back to top