Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Pressure Strain and... >> Pressure Gauges >> 4 1/2" and 6&qu... >> PGD Series

Differential Pressure Gauges

PGD Series   
1 year warranty
 
Differential Pressure Gauge
PGD Series:Differential Pressure Gauges
Click for larger image.
   
¥ 13,065.00  PGD-45L-20
Heavy Duty Construction
Double-Strength Shatter-Resistant Glass
2-1-2% ANSI Grade A Accuracy

View related products - Pressure Gauges

Click to scroll below to order See Specs PDF View a printer friendly page

OMEGA’s PGD Series differential pressure gauges are rugged industrial gauges which indicate the difference between two input connections. Differential ranges provide the maximum resolution for applications where one input is always at a higher pressure than the other. In cases where one input can be higher or lower than the other, a bi-directional differential range should be used. The PGD Series is constructed with two independent Bourdon tubes. The opposing Bourdon tubes are linked to a single pinion gear which rotates a pointer for direct pressure readings. By using two independent Bourdon tubes, the gauge can handle liquids or gases on either or both ports. The large 4½" dial makes reading pressure easy. Each gauge is equipped with a micrometer adjustment for rezeroing the gauge. Gauges are available with ports located in the lower (six o’clock) position or in the rear for panel mounting.

SPECIFICATIONS
Accuracy: 2-1-2%, ANSI Grade A
(2% first 10%, 1% middle 80%, 2% top 10%
Dial Size: 4½"
Dial Arc: 210°
Window: Double-strength glass
Connection: ¼ NPT male
Sensor Type: Bourdon tube
Wetted Parts:
   Tube: bronze
   Fittings: brass
Case: Black epoxy coated aluminum
Operating Temperature: 65°C (150°F)
Weight: 1.4 kg (3 lb)
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 PGD-45B-20 9 Weeks   ¥13,260.00    0-20 psi differential pressure gauge with back fittings  
 PGD-45B-30 9 Weeks   ¥13,260.00    0-30 psi differential pressure gauge with back fittings  
 PGD-45B-60 2 Weeks   ¥13,330.00    0-60 psi differential pressure gauge with back fittings  
 PGD-45B-100 9 Weeks   ¥13,260.00    0-100 psi differential pressure gauge with back fittings  
 PGD-45B-200 9 Weeks   ¥13,260.00    0-200 psi differential pressure gauge with back fittings  
 PGD-45B-600 9 Weeks   ¥13,260.00    0-600 psi differential pressure gauge with back fittings  
 PGD-45B-1K 9 Weeks   ¥13,260.00    0-1000 psi differential pressure gauge with back fittings  
 PGD-45B-15/15 9 Weeks   ¥13,260.00    -15 to +15 psi differential pressure gauge with back fittings  
 PGD-45B-30/30 9 Weeks   ¥13,260.00    -30 to +30 psi differential pressure gauge with back fittings  
 PGD-45B-50/50 9 Weeks   ¥13,260.00    -50 to +50 psi differential pressure gauge with back fittings  
 PGD-45B-100/100 9 Weeks   ¥13,330.00    -100 to +100 psi differential pressure gauge with back fittings  
 PGD-45B-200/200 9 Weeks   ¥13,260.00    -200 to +200 psi differential pressure gauge with back fittings  
 PGD-45B-500/500 9 Weeks   ¥13,260.00    -500 to +500 psi differential pressure gauge with back fittings  
 PGD-45L-20 9 Weeks   ¥13,065.00    0-20 psi differential pressure gauge with lower fittings  
 PGD-45L-30 10 Weeks   ¥13,065.00    0-30 psi differential pressure gauge with lower fittings  
 PGD-45L-60 14 Weeks   ¥13,135.00    0-60 psi differential pressure gauge with lower fittings  
 PGD-45L-100 9 Weeks   ¥13,065.00    0-100 psi differential pressure gauge with lower fittings  
 PGD-45L-200 9 Weeks   ¥13,065.00    0-200 psi differential pressure gauge with lower fittings  
 PGD-45L-600 9 Weeks   ¥13,065.00    0-600 psi differential pressure gauge with lower fittings  
 PGD-45L-1K 9 Weeks   ¥13,065.00    0-1000 psi differential pressure gauge with lower fittings  
 PGD-45L-15/15 9 Weeks   ¥13,135.00    -15 to +15 psi differential pressure gauge with lower fittings  
 PGD-45L-30/30 10 Weeks   ¥13,065.00    -30 to +30 psi differential pressure gauge with lower fittings  
 PGD-45L-50/50 9 Weeks   ¥13,065.00    -50 to +50 psi differential pressure gauge with lower fittings  
 PGD-45L-100/100 9 Weeks   ¥13,065.00    -100 to +100 psi differential pressure gauge with lower fittings  
 PGD-45L-200/200 9 Weeks   ¥13,065.00    -200 to +200 psi differential pressure gauge with lower fittings  
 PGD-45L-500/500 9 Weeks   ¥13,065.00    -500 to +500 psi differential pressure gauge with lower fittings  
Price are shown in RMB.

 Ordering Example: (1) PGD-45L-30 is a 0-30 psi differential pressure gauge with lower fittings, ¥13,065.00

   
Keywords:Differential Pressure Gauges, Unidirectional or Bidirectional, Differential Pressure Gage, load cell application ph meter kit ph meter temperature ph probe

   Back to top Back to top