Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Temperature Products >> Relative Humidity Me... >> Humidity/Temperature... >> OM-DVTH

Temperature/Relative Humidity Data Logger with Display

OM-DVTH   
1 year warranty CE OmegaCare
 
Relative Humidity Data Logger with Display
OM-DVTH:Temperature/Relative Humidity Data Logger with Display
Click for larger image.
   
¥ 2,580.00  OM-DVTH
Text Display: Shows Real Time Temperature, Humidity and Dew Point; Also Shows Logging Summary, Sample Rate, Memory Used and Memory Left
Graph Display: Shows Measurement Trends Graphically, with Scrolling Feature
Visual Over and Under Alarm Indicators for Temperature and Humidity
USB Connection
Compatible with Windows XP/Vista/7 and 8
Calibration Through Software
Ideal for Refrigerators, Freezers, Museums, Computer Rooms, Labs

View related products - Relative Humidity Measurement Instruments

Click to scroll below to order See Specs PDF Manuals Software Related Items View a printer friendly page

The OM-DVTH temperature/relative humidity data logger with display is an easy-to-use, versatile device which can be used for a wide range of logging applications. The OM-DVTH records and instantly displays trends for temperature, humidity and dew point. With the OM-DVTH you can monitor real time measurements for instant environmental conditions.

When you’re ready, download over 40,000 data points to your PC for further analysis. Data logging has never been this visual. The OM-DVTH is capable of sampling as fast as once per second or as slow as every 18 hours. A total of 43,344 temperature measurements can be stored in the data logger memory if only temperature is measured, or 21,672 measurements for temperature, humidity and dew point if all three parameters are measured.

Easy-to-use Windows software is included with the OM-DVTH. The software is a full-featured program that allows you to set up all data logger functions including sampling rate, logging duration, start mode, logging mode, and high and low temperature and relative humidity alarm values. Once data has been logged, the program then allows you to download data from the logger, plot the data and export the data to an ASCII text or Excel file format for further analysis.

Specifications
LOGGER

Text Display: Displays real time temperature, humidity and dew point;
also displays logging summary, sample rate, memory used and memory left
Graph Display: Shows measurement trends graphically; graph can be scrolled
through the entire logged data
Sample Point Capacity: 43,344 points for temperature only;
21,672 points for temperature, humidity and dew point
Alarms: Visual over and under alarm indicator for temperature and humidity
(dew point alarms are not available)
Calibration: User single point offset calibration is available through software
for both temperature and humidity; calibration is password protected
Operating Temperature: -10 to 65°C (15 to 150°F)
Temperature Accuracy: ±0.5°C (±1°F)
Temperature Resolution: 0.01°C (0.01°F)
Relative Humidity Range: 0 to 99% RH, non-condensing
Relative Humidity Accuracy: ±2% RH, from 10 to 90% RH
Relative Humidity Resolution: 0.01% RH
Time Accuracy: ±100 ppm @ 75°F
Display: LCD
Storage Temperature: -20 to 70°C (-5 to 160°F)
Dimensions:
7.7 H x 10.2 W x 3.8 cm D
(3.05 x 4 x 1.5")
Weight: 200 g (7.0 oz)
Power: 3 "AA" alkaline or lithium batteries (included)
Battery Life: 2 years (average use)

SOFTWARE
PC Interface: USB port (USB cable is included)
Sampling Interval: User selectable from 1 second to 18 hours, in 1 second increments
Data Security: Unique factory set logger ID; recording session counter;
password protected calibration
Operating System Compatibility: Windows XP/Vista/7 and 8 (32-bit and 64-bit)
Minimum System Requirements: 5MB of free disk space, 800 x 600 screen resolution,
1 free USB port Recording Start: On button press, immediate after setup,
or at a user specified date and time
Recording Mode: Stop on memory full, or continuous recording with memory rollover
Real Time Status: Visual indication through the status LED; software real time status
User Calibration: Password protected calibration for each channel
User Information: Up to 30 characters
Logger Channels: User selectable; disabling channels increases
the storage capacity of the other channels
Units: US and metric
Data Format: Exportable to text or Excel files
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 OM-DVTH 8 Weeks   ¥2,580.00    Temperature/relative humidity data logger with display  
 OM-DVTH-CAL-3-HU 14 Weeks   ¥4,550.00    OM-DVTH temperature/relative humidity data logger with NIST traceable calibration certificate  
Price are shown in RMB.

 Note: Comes with complete operator’s manual and Windows software on CD ROM and 1.8 m (6') USB interface cable and batteries.
 Ordering Example: (1) OM-DVTH Temperature/relative humidity data logger with display, ¥2,580.00

 Related Links - Related Products
 Related Products
OM-62 OM-62:
Portable Low-Cost Temperature Relative Humidity Data Logger
OM-63 OM-63:
Temperature Data Logger
OM-DVT4 OM-DVT4:
Four Channel Temperature Data Logger with Display
OM-DVCV OM-DVCV:
AC Current and Voltage Data Logger with Display
   
Keywords:Temperature, Relative Humidity, Data Logger, Display, accelerometer motion sensor usb temperature data loggers wireless temperature and humidity sensor wireless temperature humidity sensor

   Back to top Back to top