Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Pressure Strain and... >> Load Cells, Force Se... >> Low Force Sensors >> LCPB Series

PLANAR BEAM LOAD CELL

LCPB Series   
 
PLANAR BEAM LOAD CELL
LCPB Series:PLANAR BEAM LOAD CELL
Click for larger image.
   
All Aluminum Construction
Low Profile Design
Low Cost for OEM Applications
IP67 Environmental Rating
5, 10, 20 and 100 kg Ranges

View related products - Load Cells, Force Sensors and Torque Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

This item is being discontinued.


OMEGA’s LCPB Series planar beam load cells are low cost OEM style, commonly used in a variety of weighing applications. They are normally installed in sets of 3 or 4 under a platform in conjunction with a summing network. It’s low profile construction is ideal for scale design where space is limited such as postal scales, airport baggage scales or retail checkout scales.

SPECIFICATIONS
Excitation: 5 Vdc, 15 Vdc maximum
Output: 1 mV/V ± 0.1%
Linearity: ± 0.02% FS
Hysteresis: ± 0.01% FS
Zero Balance: ± 5% FS
Creep (in 30 minutes): ± 0.03% FS
Operating Temp Range: -10 to 100°C (14 to 212°F)
Compensated Temp Range: -10 to 100°C (14 to 212°F)
Thermal Effects:
    Span: ± 0.005% FS/°C (0.003/°F)
    Zero: ± 0.005% FS/°C (0.003/°F)
Safe Overload: 300% of capacity
Ultimate Overload: 400% of capacity
Terminal Resistance:
    Input: 1165 ± 50 Ω
    Output: 1000 ± 10 Ω
Construction: Aluminum
Environmental Rating: IP67
Electrical Connection: 1.8 m (6'), 28 AWG, 4 conductor shielded cable
Insulation Resistance: > 5000M Ω
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 LCPB-5    Consult sales   Capacity; 5 kg (11lb) Dimension; 0 080 inchs, Compatible Meters; DP25B-S, DP41-S, DPiS  
 LCPB-10    Consult sales   Capacity; 10 kg (22 lb) Dimensions; 0.118 inches, Compatible Meters; DP25B-S, DP41-S, DPiS  
 LCPB-20    Consult sales   Capacity; 20 kg (44 lb) Dimensions; 0.160 inches, Compatible Meters; DP25B-S, DP41-S, DPiS  
 LCPB-100    Consult sales   Capacity;100 kg ( 220 lb ) Dimension; 0.375 inches, Compatible Meters; DP25B-S, DP41-S, DPiS  
Price are shown in RMB.


 Related Links - Related Products
 Related Products
SBJ2 SBJ2:
Summing Junction Boxes NEMA-4X Enclosure
LCPW Series LCPW Series:
PLANAR BEAM LOAD CELL
LCL LCL:
Full Bridge Thin Beam Load Cells for Loads 1/4 to 40 LB
   
Keywords:PLANAR BEAM LOAD CELL

   Back to top Back to top