Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Pressure Strain and... >> Load Cells, Force Se... >> Load Washers, Bolt L... >> LCMWD Series

Load Washers, Metric, 0-50 kgF to 0-10,000 kgF

LCMWD Series   
 
Load Washers, Metric, 0-50 kgF to 0-10,000 kgF
LCMWD Series:Load Washers, Metric, 0-50 kgF to 0-10,000 kgF
Click for larger image.
   
¥ 5,455.00  LCMWD-1KN
5 Point NIST Traceable Calibration Provided
Ranges to 200 kN
Compact Design
Spherical Washers Included
Load Buttons Included
Recommend Use of Spherical Washers When Used with Bolts
Recommend Use of Load Button When Used as Compression Load Cell

View related products - Load Cells, Force Sensors and Torque Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

The LCMWD is also available in standard configurations, with 0-200 to 0-200,000 lb ranges. Please see the LCWD for complete details, or contact our Pressure department for more information.


SPECIFICATIONS
Excitation: 10 Vdc (15V max)
Output: 2 mV/V
Accuracy (Linearity and Repeatability Combined):
    ≤10K lb/50 kN: ±0.5% BFSL
    >10K lb/50 kN: ±0.75% BFSL
Zero Balance: ±4.0% FSO
Operating Temp Range: -40 to 127°C (-40 to 260°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
    Zero: ±0.018% FSO/°C
    Span: ±0.018% FSO/°C
Safe Overload: 120% of capacity
Ultimate Overload: 200% of capacity
Bridge Resistance:
    <50k lb/200 kN: 350 Ω min
    ≥50k lb/200 kN: 700 Ω
Full Scale Deflection: 0.025 mm (0.001") typical
Construction: Stainless steel
Electrical: 1.5 m (5') insulated shielded cable
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 LCMWD-1KN 10 Weeks   ¥5,455.00    load washer with 0-1 kNewton range  
 LCMWD-2KN 6 Weeks   ¥5,455.00    load washer with 0-2 kNewton range  
 LCMWD-5KN 10 Weeks   ¥5,455.00    load washer with 0-5 kNewton range  
 LCMWD-10KN 6 Weeks   ¥5,425.00    load washer with 0-10 kNewton range  
 LCMWD-20KN 10 Weeks   ¥5,425.00    load washer with 0-20 kNewton range  
 LCMWD-50KN 10 Weeks   ¥6,050.00    load washer with 0-50 kNewton range  
 LCMWD-100KN 12 Weeks   ¥7,135.00    load washer with 0-100 kNewton range  
 LCMWD-200KN 10 Weeks   ¥7,690.00    load washer with 0-200 kNewton range  
Price are shown in RMB.

 Note: One set of spherical washers and one set of load buttons supplied with each load cell.

 Ordering Example: (1) LCMWD-10KN  is a 10 kN capacity load washer supplied with 2 load buttons and a set of spherical washers, ¥5,425.00

 Related Links - Related Products
 Related Products
DP25B Series DP25B Series:
1/8 DIN Process Meter & Controller
DP41 DP41:
1/8 DIN High Performance Temperature, Process and Strain Meter
DMD4059 Series DMD4059 Series:
Bridge/Strain Gage Signal Conditioner
   

   Back to top Back to top