Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Pressure Strain and... >> Load Cells, Force Se... >> Subminiature and Min... >> LCMFD Series

Subminiature Tension & Compression Load Cells, Metric,
19 mm & 25 mm Dia. Ranges 0-10 to 0-5000 Newtons

LCMFD Series   
 
LCMFD Series:Subminiature Tension & Compression Load Cells, Metric, 19 mm & 25 mm Dia. Ranges 0-10 to 0-5000 Newtons
Click for larger image.
   
¥ 10,120.00  LCMFD-10N
High Accuracy
5 Point NIST Traceable Calibration with
59 kOhm Shunt Cal Data Provided
Miniature Size
Tension or Compression
All Stainless Steel Construction
Available Ranges Fron 10 to 5000 Newtons

View related products - Load Cells, Force Sensors and Torque Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

Small in size and capable of providing highly accurate readings, the LCMFD Series load cells are precision subminiature load cells for industrial applications requiring a small size and high accuracy. They are all stainless steel, measure both tension and compression loads and have male thread studs for load attachment. The exclusive internal design provides superior long term stability and minimises the effects of small off-axis loads.

The LCMFD is also available in standard configurations, with 0-2.2 to 0-1000 lb ranges and standard threads. Please see the LCFD for complete details, or contact our Pressure department for more information..


SPECIFICATIONS
Excitation:
   ≤10 lb/50 N: 5 Vdc
   ≥25 lb/100 N: 10 Vdc
Output:
   2.2 lb/10 N: 1.5 mV/V (nom)
   ≥5 lb/20 N: 2 mV/V (nom)
Accuracy (Linearity and Hysteresis Combined):
   ≤100 lb/500 N: ±0.15% FSO
   ≥250 lb/1000 N: ±0.20% FSO
Repeatability:
   ≤2.2 lb: ± 0.15% FSO
   ≥5 lb/10 N: 0.20% FSO
5-Point Calibration (in Tension): 0%, 50%, 100%, 50%, 0%
Zero Balance: ±2% FSO
Operating Temp Range: -54 to 121°C (-65 to 250°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
   Span: ±0.009% FSO/°C
   Zero: ±0.009% FSO/°C
Safe Overload: 150% of capacity
Ultimate Overload: 300% of capacity
Bridge Resistance: 350 Ω minimum
Construction: Stainless steel
Electrical Connection: 1.5 m (5') 4-conductor, shielded cable
   ≤10 lb/50 N: SS overbraided PTFE with temperature compensation board
Protection Class: IP65
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 LCMFD-10N 2 Weeks   ¥10,120.00    Miniature tension compression load cell with ±10 Newton range  
 LCMFD-20N In Stock   ¥10,120.00    Miniature tension compression load cell with ±20 Newton range  
 LCMFD-50N 2 Weeks   ¥10,120.00    Miniature tension compression load cell with ±50 Newton range  
 LCMFD-100N 2 Weeks   ¥9,580.00    Miniature tension compression load cell with ±100 Newton range  
 LCMFD-200N 10 Weeks   ¥10,065.00    Miniature tension compression load cell with ±200 Newton range  
 LCMFD-500N 2 Weeks   ¥10,065.00    Miniature tension compression load cell with ±500 Newton range  
 LCMFD-1KN 12 Weeks   ¥9,580.00    Miniature tension compression load cell with ±1000 Newton range  
 LCMFD-2KN 12 Weeks   ¥10,065.00    Miniature tension compression load cell with ±2000 Newton range  
 LCMFD-5KN 12 Weeks   ¥10,120.00    Miniature tension compression load cell with ±5000 Newton range  
 Accessories
 MREC-M5F 6 Weeks   ¥223.00    M5 x 0.8 female rod end for LCMFD units from 10 to 50 N  
 MREC-M6F In Stock   ¥223.00    M6 x 1.00 female rod end for LCMFD units ≥100 N  
Price are shown in RMB.

 Ordering Example: (1) LCMFD-20N is a miniature tension compression load cell with ±20 Newton range, ¥10,120.00

 Related Links - Related Products
 Related Products
DP25B Series DP25B Series:
1/8 DIN Process Meter & Controller
DP41 DP41:
1/8 DIN High Performance Temperature, Process and Strain Meter
DMD4059 Series DMD4059 Series:
Bridge/Strain Gage Signal Conditioner
SBJ2 SBJ2:
Summing Junction Boxes NEMA-4X Enclosure
   
Keywords:Subminiature Tension & Compression Load Cells, liquid level control ultrasonic distance sensors

   Back to top Back to top