Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Pressure Strain and... >> Load Cells, Force Se... >> S Type Load Cells >> LCMCD Series

High Performance Metric S Beam Load Cells Environmentally Protected

LCMCD Series   
 
Environmentally Protected Load Cells
LCMCD Series:High Performance Metric S Beam Load Cells
Environmentally Protected
Click for larger image.
   
Environmentally Protected to IP67
All Stainless Steel for Industrial Environments
5 Point NIST Traceable Calibration with 59 kOhm Shunt Cal Data Provided
Tension Calibration Standard
0.25% Interchangeability
Premium Temperature Compensation
Rod Ends and Load Buttons Available

View related products - Load Cells, Force Sensors and Torque Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

This item is being discontinued.


The LCMCD is also available in standard configurations, with 0-25 to 0-20,000 lb ranges and standard threads.Please see the LCCD for complete details, or contact our Pressure department for more information.

SPECIFICATIONS
Excitation: 10 Vdc (15 Vdc maximum)
Output: 3.0 mV/V ±0.25%
Linearity: 0.03% FS
Hysteresis: 0.02% FS
Repeatability: 0.01% FS
Zero Balance: 1% FS
Creep in 20 min: 0.03% FS
Operating Temperature: -18 to 66°C (0 to 150°F)
Compensated Temperature: -18 to 66°C (0 to 150°F)
Thermal Effects:
    Zero: 0.0027% FS/°C
    Span: 0.0015% rdg/°C
Maximum Load: Safe, 150%; ultimate, 300%
Bridge Resistance: 350 Ω nominal
Construction: 17-4 PH stainless steel
Cable: 6 m (20') 4-conductor shielded 22-gage wire
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 LCMCD-10    Consult sales   10 kgf (22 lb)  
 LCMCD-25    Consult sales   25 kgf (55 lb)  
 LCMCD-50 2 Weeks   ¥5,790.00    50 kgf (110 lb)  
 LCMCD-100    Consult sales   100 kgf (220 lb)  
 LCMCD-250    Consult sales   250 kgf (551 lb)  
 LCMCD-500    Consult sales   500 kgf (1102 lb)  
 LCMCD-1K    Consult sales   1000 kgf (2204 lb)  
 LCMCD-2K 2 Weeks   ¥6,580.00    2000 kgf (4408 lb)  
 LCMCD-5K    Consult sales   5000 kfg (11,020 lb)  
 Accessories
 MLBC-M8 12 Weeks   ¥645.00    Load Button for 10 to 100 kgf ranges  
 MLBC-M12 9 Weeks   ¥645.00    Load Button for 250 to 1000 kgf ranges  
 MLBC-M20 10 Weeks   ¥840.00    Load Button for 2000 to 5000 kgf ranges  
 MREC-M8M 6 Weeks   ¥223.00    Swivel Rod End for 10 to 100 kgf ranges  
 MREC-M12M 6 Weeks   ¥223.00    Swivel Rod End for 250 to 1000 kgf ranges  
 MREC-M20M 2 Weeks   ¥445.00    Swivel Rod End for 2000 to 5000 kgf ranges  
Price are shown in RMB.

 Note: Each unit comes complete with 5-point NIST-traceable calibration and 59 kO shunt data.

 Related Links - Related Products
 Related Products
MLBC, MREC MLBC, MREC:
Load Buttons and Rod Ends for Metric Load Cells
DP25B-S DP25B-S:
Strain and Load Cell Meter & Controller Series
DP41-S DP41-S:
High Performance Strain Gage Meter, High Resolution 6-Digit Display
SBJ2 SBJ2:
Summing Junction Boxes NEMA-4X Enclosure
DMD4059 Series DMD4059 Series:
Bridge/Strain Gage Signal Conditioner
   
Keywords:Environmentally Protected Load Cells S-beam load cell, tension load cell

   Back to top Back to top