Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Pressure Strain and... >> Load Cells, Force Se... >> Subminiature and Min... >> LCFL Series

Load Cell, Miniature Tension or Compression Applications

LCFL Series   
 
Economical Subminiature Load Cell Tension or Compression
LCFL Series:Load Cell, Miniature Tension or Compression Applications
Click for larger image.
   
¥ 8,340.00  LCFL-10
All Stainless Steel Construction
5-Point Calibration NIST Traceable Included
Small Size for Automation Applications
59 kOhm Shunt Cal Data Included

View related products - Load Cells, Force Sensors and Torque Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

Small and capable of highly accurate readings, the LCFL subminiature load cells are suitable for precision industrial applications. They are all stainless steel, measure either tension or compression loads, and have male thread studs for load attachment. The exclusive internal design provides superior long-term stability and minimizes the effects of small off-axis loads.

The LCFL is also available in metric configurations, with ranges from 0-10 to 0-500 N and metric threads. Please see the LCMFL for complete details, or contact our Pressure department for more information.

SPECIFICATIONS
Excitation:
   ≤10 lb: 5 Vdc
   ≥25 lb: 10 Vdc
Output:
   1 kg: 1.0 mV/V (nom.)
   ≥5 lb: 2 mV/V (nom.)
Accuracy (Linearity and Hysteresis Combined): ±0.50% FSO
Repeatability: ±0.20% FSO
5-Point Calibration (in Tension): 0%, 50%, 100%, 50%, 0%
Zero Balance: ±2% FSO
Operating Temp Range: -53 to 121°C (-65 to 250°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
   Span: ±0.009% rdg/°C
   Zero: ±0.009% FSO/°C
Deflection, FS: 0.03 to 0.08 mm (0.001 to 0.003")
Safe Overload: 150% of capacity
Ultimate Overload: 300% of capacity
Bridge Resistance: 350 Ω minimum
Construction: Stainless steel
Electrical Connection: 1.5 m (5') 4-conductor, shielded TFE cable
Protective Rating: IP54
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 LCFL-1KG 2 Weeks   ¥8,340.00    Tension/Comression Load Cell, 1 kg (2.2 lb) Capacity  
 LCFL-5 17 Weeks   ¥8,295.00    Tension/Comression Load Cell, 5 lb Capacity  
 LCFL-10 2 Weeks   ¥8,340.00    Tension/Comression Load Cell, 10 lb Capacity  
 LCFL-25 8 Weeks   ¥8,295.00    Tension/Comression Load Cell, 25 lb Capacity  
 LCFL-50 16 Weeks   ¥8,295.00    Tension/Comression Load Cell, 50 lb Capacity  
 LCFL-75 In Stock   ¥8,295.00    Tension/Comression Load Cell, 75 lb Capacity  
 LCFL-100 2 Weeks   ¥8,295.00    Tension/Comression Load Cell, 100 lb Capacity  
 Accessories & Compatible Meters
 REC-006F 2 Weeks   ¥223.00    Swivel rod end for 2.2 to 10 lb ranges  
 REC-010F 2 Weeks   ¥224.00    Swivel rod end for 25 to 100 lb ranges  
 DMD-465 In Stock   ¥5,080.00    Bipolar strain amplifier  
 DMD4059 In Stock   ¥4,355.00    Unipolar DIN rail mount strain signal conditioner  
 DP25B-S 4 Weeks   ¥3,525.00    4-Digit strain meters with excitation  
 DP41-S 2 Weeks   ¥7,555.00    6-Digit strain meters with excitation  
Price are shown in RMB.

 Ordering Example: (1) LCFL-10 10 LB Miniature Load Cell, ¥8,340.00

 Related Links - Related Products
 Related Products
DMD-465 DMD-465:
Strain Amplifier/Signal Conditioners Modules for Strain Gages, Load Cells and Transducers
DMD4059 Series DMD4059 Series:
Bridge/Strain Gage Signal Conditioner
DP25B Series DP25B Series:
1/8 DIN Process Meter & Controller
DP41-S DP41-S:
High Performance Strain Gage Meter, High Resolution 6-Digit Display
CNiS8 & DPiS8 Series CNiS8 & DPiS8 Series:
iS8 & iS32 Strain & load cell PID controllers
   
Keywords:Minature Load Cell Tension and Compression, float level measurement

   Back to top Back to top