Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Pressure Strain and... >> Load Cells, Force Se... >> Subminiature and Min... >> LCFD

Subminiature Tension or Compression Load Cell | 0.75" to 1" Diameter | 1Kg to 1,000 lb

LCFD   
CE
 
LCFD:Subminiature Tension or Compression Load Cell | 0.75
Click for larger image.
   
¥ 7,985.00  LCFD-1KG
High Accuracy
5 Point Calibration NIST Traceable Calibration Included
Small Footprint
All Stainless Steel Construction
Models Available from 1kg to 1,000 lb.
59 kOhm Shunt Cal Data Provided

View related products - Load Cells, Force Sensors and Torque Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

Small in size and capable of providing highly accurate readings, the LCFD Series miniature load cells are precision subminiature load cells for industrial applications requiring a small size and high accuracy. They are all stainless steel, measure both tension and compression loads and have male thread studs for load attachment. The exclusive internal design provides superior long term stability and minimizes the effects of small off-axis loads. Compatible Meters: DP41-S and DP25B-S

The LCFD is also available in metric configurations, with ranges from 0-10 to 0-5,000 N and metric threads. Please see the LCMFD for complete details, or contact our Pressure department for more information..


SPECIFICATIONS
Excitation:
   ≤10 lb/50 N: 5 Vdc
   ≥25 lb/100 N: 10 Vdc
Output:
   2.2 lb/10 N: 1.5 mV/V (nom)
   ≥5 lb/20 N: 2 mV/V (nom)
Accuracy (Linearity and Hysteresis Combined):
   ≤100 lb/500 N: ±0.15% FSO
   ≥250 lb/1000 N: ±0.20% FSO
Repeatability:
   ≤2.2 lb: ± 0.15% FSO
   ≥5 lb/10 N: 0.20% FSO
5-Point Calibration (in Tension): 0%, 50%, 100%, 50%, 0%
Zero Balance: ±2% FSO
Operating Temp Range: -54 to 121°C (-65 to 250°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
   Span: ±0.009% FSO/°C
   Zero: ±0.009% FSO/°C
Safe Overload: 150% of capacity
Ultimate Overload: 300% of capacity
Bridge Resistance: 350 Ω minimum
Construction: Stainless steel
Electrical Connection: 1.5 m (5') 4-conductor, shielded cable
   ≤10 lb/50 N: SS overbraided PTFE with temperature compensation board
Protection Class: IP65
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 LCFD-1KG In Stock   ¥7,985.00    +/- 1 kg (2.2 lb) capacity Load Cell  
 LCFD-5 17 Weeks   ¥9,765.00    +/- 5 lb capacity Load Cell  
 LCFD-10 17 Weeks   ¥10,315.00    +/- 10 lb capacity Load Cell  
 LCFD-25 2 Weeks   ¥10,315.00    +/- 25 lb capacity Load Cell  
 LCFD-50 2 Weeks   ¥10,315.00    +/- 50 lb capacity Load Cell  
 LCFD-100 2 Weeks   ¥9,765.00    +/- 100 lb capacity Load Cell  
 LCFD-250 In Stock   ¥9,765.00    +/- 250 lb capacity Load Cell  
 LCFD-500 In Stock   ¥9,765.00    +/- 500 lb capacity Load Cell  
 LCFD-1K In Stock   ¥9,765.00    +/- 1,000 lb capacity Load Cell  
 Accessories and Compatible Meters
 REC-006F 2 Weeks   ¥223.00    Rod Ends for 1kg through 10 lb  
 REC-010F 2 Weeks   ¥224.00    Rod Ends for 25 lb through 100 lb  
 REC-014F 2 Weeks   ¥224.00    Rod Ends for 250 lb through 1000 lb  
 DP25B-S 4 Weeks   ¥3,525.00    4-Digit strain meter with excitation  
 DP41-S 2 Weeks   ¥7,555.00    6-Digit strain meter with excitation  
 DMD-465 In Stock   ¥5,080.00    Bipolar strain amplifier  
 DMD4059 In Stock   ¥4,355.00    Unipolar DIN rail mount strain signal conditioner  
Price are shown in RMB.

 Note: All LCFD Series load cells inlcude a 5 point NIST traceable calibration certificate with 59 kOhm shunt cal data.
 Ordering Example: (1) LCFD-1KG +/- 1000 gram capacity Load Cell, ¥7,985.00

 Related Links - Related Products
 Related Products
DP25B Series DP25B Series:
1/8 DIN Process Meter & Controller
DP41-S DP41-S:
High Performance Strain Gage Meter, High Resolution 6-Digit Display
DMD4059 Series DMD4059 Series:
Bridge/Strain Gage Signal Conditioner
DMD-465 DMD-465:
Strain Amplifier/Signal Conditioners Modules for Strain Gages, Load Cells and Transducers
   
Keywords:Subminiature Tension and Compression Load Cell, 0.75" to 1" Diameter, Miniature load cell, float level measurement liquid level control safety sensors ultrasonic distance sensors

   Back to top Back to top