Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Pressure Strain and... >> Load Cells, Force Se... >> Beam, Shear Beam and... >> LCEB Series

Minibeam Load Cells

LCEB Series   
 
MINIBEAM LOAD CELLS EXCEPTIONAL ACCURACY
LCEB Series:Minibeam Load Cells
Click for larger image.
   
¥ 2,390.00  LCEB-100
Very High Precision
Low Profile - 1" Height
High Repeatability
100% Creep Tested

View related products - Load Cells, Force Sensors and Torque Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

Model LCEB load cells offer exceptional accuracy in compression in controlled environments (in general anywhere a digital readout is used). Their high accuracy, small size, low creep, and excellent temperature compensation make the LCEB series an excellent choice for applications such as force testing, thrust measurements, check weighing, and scale applications.

SPECIFICATIONS
Excitation: 10 Vdc (15 V max)
Output: 3 mV/V nominal
Calibration: NIST Traceable
Linearity: ±0.03% FS
Hysteresis: ±0.02% FS
Repeatability: ±0.01% FS
Creep (after 20 minutes): ±0.15%
Zero Balance: ±1% FS
Operating Temp Range: -55 to 90°C (-65 to 200°F)
Compensated Temp Range: -15 to 65°C (0 to 150°F)
Thermal Effects:
   Zero: ±0.0015% Rdg/°F max
   Span: ±0.0008% FS/°F max
Safe Overload: ±150% of Capacity
Ultimate Overload: ±400% of Capacity
Input Resistance: 350 +50/-3.5 Ω
Output Resistance: 350 ±3.5 Ω
Construction: High Carbon Steel
Electrical: 5 ft. (1.5 m) insulated 4-conductor shielded color coded cable
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 LCEB-5 2 Weeks   ¥3,280.00    5 lb capacity minibeam load cell  
 LCEB-10 2 Weeks   ¥3,105.00    10 lb capacity minibeam load cell  
 LCEB-25 4 Weeks   ¥2,420.00    25 lb capacity minibeam load cell  
 LCEB-50 2 Weeks   ¥2,265.00    50 lb capacity minibeam load cell  
 LCEB-75 22 Weeks   ¥2,390.00    75 lb capacity minibeam load cell  
 LCEB-100 4 Weeks   ¥2,390.00    100 lb capacity minibeam load cell  
 LCEB-150 2 Weeks   ¥2,390.00    150 lb capacity minibeam load cell  
 LCEB-250 22 Weeks   ¥2,560.00    250 lb capacity minibeam load cell  
 Compatible Meters
 DP41-S 2 Weeks   ¥7,555.00    6-Digit strain meter with excitation  
 DP25B-S 4 Weeks   ¥3,525.00    4-Digit strain meter with excitation  
Price are shown in RMB.

 Ordering Example: (1) LCEB-100 is a 100 lb capacity minibeam load cell, ¥2,390.00

 Related Links - Related Products
 Related Products
DP25B Series DP25B Series:
1/8 DIN Process Meter & Controller
DP41-S DP41-S:
High Performance Strain Gage Meter, High Resolution 6-Digit Display
DMD4059 Series DMD4059 Series:
Bridge/Strain Gage Signal Conditioner
SBJ2 SBJ2:
Summing Junction Boxes NEMA-4X Enclosure
   
Keywords:MINIBEAM LOAD CELLS EXCEPTIONAL ACCURACY, float level transmitter

   Back to top Back to top