Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Pressure Strain and... >> Load Cells, Force Se... >> S Type Load Cells >> LCCE Series

S-Beam Load Cells with High Overload Protection

LCCE Series   
 
LCCE Series:S-Beam Load Cells with High Overload Protection
Click for larger image.
   
¥ 6,355.00  LCCE-100
Protected to 500% Full Scale Overload
High Linearity 0.03%
Very Low Thermal Drift
5-Point NIST Traceable Calibration Included
0.25% Interchangeability for Multiple Load Cell Applications
Rugged Stainless Steel Element on All Ranges

View related products - Load Cells, Force Sensors and Torque Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

The LCCE S-Beam load cells are designed with mechanical overload protection to 500% of FS in both tension and compression. This unique design gives you an extra level of protection and functionality that is typically an extra cost option on most load cells. When overloaded, the load cell is protected by a unique locking design. When the overload is removed, the load cell unlocks and returns to normal funtion. The stainless steel sensing element makes this load cell one of the most durable models available.

SPECIFICATIONS
Excitation: 10 Vdc, 15V maximum
Output: 3 mV/V ± 0.25% full scale
Calibration: 5 point NIST traceable
In tension at 0%, 50%, 100%, 50%, 0%
Linearity: ± 0.03% full scale
Hysteresis: ± 0.02% full scale
Repeatability: ± 0.01% full scale
Zero Balance: ± 1% full scale
Creep in 20 minutes: ± 0.03% full scale
Operating Temperature: -18 to 65°C (0 to 150°F)
Compensated Temperature: -18 to 65°C (0 to 150°F)
Thermal Effects:
    Zero: ± 0.0027% FS/°C
    Span: ± 0.0014% rdg/°C
Safe Overload: 500% capacity tension and compression
Ultimate Overload: 500% capacity
Bridge Resistance: 350 Ω nominal
Protection Level: IP67
Material: 17-4 PH SS element, aluminum side cover
Electrical Connection: 6 m (20') 4-conductor 24 AWG jacketed cable
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 LCCE-25 2 Weeks   ¥6,355.00    25 lb range high overload S-Beam load cell  
 LCCE-50 6 Weeks   ¥6,390.00    50 lb range high overload S-Beam load cell  
 LCCE-100 8 Weeks   ¥6,355.00    100 lb range high overload S-Beam load cell  
 LCCE-150 12 Weeks   ¥6,355.00    150 lb range high overload S-Beam load cell  
 LCCE-200 12 Weeks   ¥6,355.00    200 lb range high overload S-Beam load cell  
 LCCE-250 2 Weeks   ¥8,350.00    250 lb range high overload S-Beam load cell  
 LCCE-500 10 Weeks   ¥8,745.00    500 lb range high overload S-Beam load cell  
 LCCE-750 2 Weeks   ¥8,395.00    750 lb range high overload S-Beam load cell  
Price are shown in RMB.

 Note: Comes complete with 5-point NIST traceable calibration certificate and 59K shunt data.
 Ordering Example: (1) LCCE-100 100 LB HIGH OVERLOAD LOAD CELL, ¥6,355.00

 Related Links - Related Products
 Related Products
DP41-S DP41-S:
High Performance Strain Gage Meter, High Resolution 6-Digit Display
DP25-S DP25-S:
Economical Strain Indicators with Built-in Sensor Excitation
Discontinued
DMD4059 Series DMD4059 Series:
Bridge/Strain Gage Signal Conditioner
LCCD Series LCCD Series:
Environmentally Protected S-Beam Load Cells
LC101 and LC111 Series LC101 and LC111 Series:
S-Beam Load Cell - Stainless Steel Construction, High Accuracy, Economical Price
LC105 and LC115 Series LC105 and LC115 Series:
Aluminum "S" Beam Load Cells
   
Keywords:S Beam Load Cell, High overload, Tenson Load Cells lcce,

   Back to top Back to top