Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Pressure Strain and... >> Load Cells, Force Se... >> S Type Load Cells >> LCCA

High Accuracy S-Beam Load Cells

LCCA   
 
High Accuracy "S" Beam Load Cells
LCCA:High Accuracy S-Beam Load Cells
Click for larger image.
   
¥ 4,405.00  LCCA-25
Environmentally Protected for Washdown Applications
Corrosion Resistant
Calibration Certificate Supplied
0.25% Interchangeable

View related products - Load Cells, Force Sensors and Torque Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

SPECIFICATIONS
Rated Output: 3mV/V ±0.0075mV/V actual output supplied with each load cell)
Excitation: 10 Vdc (15 Vdc maximum)
Accuracy: 0.037% Full Scale
Linearity: 0.03% FS
Hysteresis: 0.02% FS
Repeatability: 0.01% FS
Zero Balance: 1% FS
Creep in 20 min: 0.03% FS
Operating Temperature: 0 to 150°F
Compensated Temperature: 0 to 150°F
Thermal effects: Zero - 0.0015% FS/°F Span - 0.0008% RDG/°F
Maximum Load: Safe, 150%; Ultimate, 300%
Bridge Resistance: 350 Ohms nominal
Full Scale Deflection: 0.010 in to 0.020 in
Construction: Nickel Plated Carbon Steel
Cable: 20 ft 4-conductor shielded 22-gage wire
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 LCCA-25 26 Weeks   ¥4,405.00    S Beam load cell with 25 lb capacity  
 LCCA-50 2 Weeks   ¥4,655.00    S Beam load cell with 50 lb capacity  
 LCCA-100 26 Weeks   ¥4,820.00    S Beam load cell with 100 lb capacity  
 LCCA-150 24 Weeks   ¥4,795.00    S Beam load cell with 150 lb capacity  
 LCCA-200 8 Weeks   ¥4,795.00    S Beam load cell with 200 lb capacity  
 LCCA-250 2 Weeks   ¥4,795.00    S Beam load cell with 250 lb capacity  
 LCCA-500 26 Weeks   ¥4,820.00    S Beam load cell with 500 lb capacity  
 LCCA-750 4 Weeks   ¥5,015.00    S Beam load cell with 750 lb capacity  
 LCCA-1K 22 Weeks   ¥4,565.00    S Beam load cell with 1,000 lb capacity  
 LCCA-2K In Stock   ¥5,195.00    S Beam load cell with 2,000 lb capacity  
 LCCA-3K 26 Weeks   ¥5,455.00    S Beam load cell with 3,000 lb capacity  
 LCCA-5K 26 Weeks   ¥7,085.00    S Beam load cell with 5,000 lb capacity  
 LCCA-10K 26 Weeks   ¥7,485.00    S Beam load cell with 10,000 lb capacity  
 LCCA-15K 26 Weeks   ¥9,480.00    S Beam load cell with 15,000 lb capacity  
 LCCA-20K 26 Weeks   ¥13,570.00    S Beam load cell with 20,000 lb capacity  
Price are shown in RMB.

 Ordering Example: (1) LCCA-1K is a 1,000 lb capacity, ¥4,565.00

 Related Links - Related Products
 Related Products
DP41-W DP41-W:
Weigh Scale Panel Meters - Discontinued
JBOX-4-ET JBOX-4-ET:
Summing Box for Multiple Load Cells
DMD4059 Series DMD4059 Series:
Bridge/Strain Gage Signal Conditioner
   
Keywords:s-beam, s load cells, s beam, high accuracy load cell

   Back to top Back to top