Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Flow and Level Produ... >> Level Switches & Tra... >> Capacitive and Condu... >> LA-13

Water Leak Alarm

LA-13   
1 year warranty
 
Water Leak Alarm
LA-13:Water Leak Alarm
Click for larger image.
   
¥ 500.00  LA-13
Battery Powered Sensors Can Be Placed Anywhere
Stainless Steel Sensors
Alarm >80 dB Loud That Runs for 3 Days
Low-Battery Indication

View related products - Level Switches & Transmitters

Click to scroll below to order See Specs PDF Manuals View a printer friendly page

The LA-13 portable water leak alarm can prevent potential water damage by keeping it anywhere water is a potential danger. Each sensor can be placed in an upright or flat position near the base of potential water leaks.
The LA-13 can be placed near plumbing, sinks, aquariums, sump pumps, refrigerators, dishwashers, toilets, water heaters, basements, washing machines and garages.

SPECIFICATIONS
Dimension: 79.4 x 66.7 x 22.2 mm (31/8 x 25/8 x 7/8")
Power Supply: 9 V battery (included)
Weight: Approximately 136 g (0.3 lb) with battery included
Alarm: 110 dB
Alarm Time: 3 days
Sensors: Stainless steel
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 LA-13 2 Weeks   ¥500.00    Water leak alarm  
 Accessories
 MN1604 101 Weeks   ¥30.00    Extra 9 V alkaline battery  
Price are shown in RMB.


   
Keywords:Water Leak Alarm, water sensor, capacitive level sensor capacitive level sensor normally closed relays

   Back to top Back to top