Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Pressure Strain and... >> Strain Gages, Access... >> Strain Gage Instrume... >> HHP-SG

Handheld Transducer Indicators with Excitation for Millivolt Transducers - Discontinued

HHP-SG   
1 year warranty
 
HHP-SG:Handheld Transducer Indicators with Excitation for Millivolt Transducers - Discontinued
Click for larger image.
   
¥ 5,855.00  HHP-SG
Handheld Indicator for Bridge-Type Transducers
9 Volt Battery (included)
Scalable Display with Dummy Zero
Built-in Transducer Excitation

View related products - Strain Gages, Accessories and Instrumentation

Click to scroll below to order See Specs PDF Manuals View a printer friendly page

HHP-SG Series are discontinued. Looking for a possible substitute, please contact your local customer engineering for details.

OMEGA’s model HHP-SG is a handheld digital indicator for strain gage type transducers such as load cells, torque sensors or millivolt pressure sensors. It provides excitation voltage for the transducer and displays the readings on a liquid crystal indicator. Front panel zero and span adjustments allow scaling the meter to provide readings in the desired engineering units. The LCD has 3 1/2 active digits (0-1999 counts) and an additional dummy zero if needed. The HHP-SG can display either the actual value of the signal (tracking mode) or the peak value (peak mode). It operates on a standard 9 volt battery, and indicates if the battery is low.

SPECIFICATIONS
Transducer Excitation Voltage: 2.46 Vdc Minimum
Transducer Resistance: 350 Ohms minimum
Input Signal Sensitivity: 0.5 to 4.0 mV/V for full scale indication
Peak Detector Bleed-Of: Less than 0.01% per second
Display Type: 3 1 /2 digit LCD (plus dummy zero)
Digit Height: 10 mm (0.4")
Conversion Rate: 3 readings per second
Power: 9 volt battery (included), low battery indication provided
Battery Life: 15 hours minimum with 350 Ohm bridge transducer
Size: 91 W x 171 L x 44 mm H (3.6 W X 6.75 L X 1.75" H)
Weight: 230 g (9 oz)
Case Material: Molded ABS impact-resistant plastic
Connection Method: Four color coded binding posts to accept spade lugs, banana plugs, bare wire or alligator clips
Price are shown in RMB.


   
Keywords:Handheld Transducer Indicators with Excitation for Millivolt Transducers, emergency telephone dialer precision load cell precision load cells weigh cells

   Back to top Back to top