THERMOPLASTIC QUICK COUPLINGS Subminiature Coupling |
FT-SMC Series |
|
|
|
|
Thermoplastic Quick Couplings Subminiature Coupling
|
Click for larger image. |
|
|
|
|
|
|
FT-SMC Series quick disconnect couplings bring reliability, economy and added convenience to users of very small diameter flexible plastic tubing. OMEGA's FT-SMC coupling is a reliable quick connect system for easy servicing and quick component replacement. Available for in-line, panel mount and pipe thread configurations. FT-SMC couplings are a reliable alternative to luer-type connections in medical instruments and devices. The reliable O-ring seal makes a leak-free connection every time.
FT-SMC Series Features: Leak-free seal– Replaceable O-Ring seal makes a reliable pressure or vacuum seal. Small size and clean appearance– Space saving couplings for in-line, panel mount and pipe thread tubing connections. Easy-to-use positive locking– Reliable snap-lock is quick and dependable, for uses in atmospheres from vacuum to 100 psi. Eliminates kinking, twisting and accidental unlocking– Design allows tubing to swivel independently of locking mechanism. This prevents the accidental unlocking that is typical of luer type connections. Corrosion Resistant– Thermoplastic acetal and polypropylene are compatible with FDA and chemical applications. Single side shutoff– Automatically stops flow when coupling is disconnected. Available for 1/16", 1/8" and 3 mm connectors, body side only. Gamma sterilizable– Available in polycarbonate.
Specifications Working Pressure: Vacuum to 100 psi, 6.9 Bar Operating Temperature: Acetal -40 to 82°C (-40 to 180°F) Polypropylene 0 to 82°C (32 to 180°F) Materials Coupling: Acetal, Polypropylene Locking Sleeves: Acetal Shutoff Valves: Polypropylene Valve Spring: 316 Stainless Steel Seals: Buna with Acetal, EPR with Polypropylene Tubing Size: 1/16" and 1/8" ID, 3 mm, 4 mm ID
Please download PDF below for complete product specifications.
|
|
|
|
|
|
† Price are shown in RMB.
Note: Ordering Information: FT-SMC couplings can be ordered complete for in-line applications. For pipe thread and panel mount applications, both coupling halves must be specified. For example, a panel mount body coupling (FT-SMFPM-01) requires an insert half measuring either 1/16", 1/8", 3 mm or 4 mm to make a complete connection.
Ordering Example: (1) FT-SMF-01-12 1/16, ¥378.00, plus (1) FT-SMM-01-12 1/16, ¥520.00, ¥378.00 + 520.00 = $898.00
|
|
|
|
|
| |
Related Links -
Related Products
|
|
|
|
|
|
|