Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Flow and Level Produ... >> Valves >> Drain Valves >> FSV-ADV

Heavy Duty Electronic Drain Valve

FSV-ADV   
1 year warranty
 
Heavy Duty Electronic Drain Valve
FSV-ADV:Heavy Duty Electronic Drain Valve
Click for larger image.
   
100% Continuous Duty Cycle
NEMA-4
Strainer Ball Valve Included
Carpenter 18 FM Stainless Steel Operator
LED to Indicate Electrical Power Is On
LED to Indicate Valve Is Open

View related products - Valves

Click to scroll below to order See Specs PDF View a printer friendly page

OMEGA's FSV-ADV high quality, price competitive systems offer a cost-effective means of removing condensate from compressors, receivers, after coolers, filters, drip legs and dryers. Each is supplied standard with a 1.8 m (6') heavy duty cable with grounded 115 Vac plug and strainer ball valve. The TEST button allows manual override to confirm valve on/off function.

SPECIFICATIONS
Mounting Position: Any
ON Time: Adjustable 0.5 to 10 seconds
OFF Time: Adjustable 0.5 to 45 minutes
Power: 115 Vac, 60 Hz
Wetted Parts: Brass, Carpenter 18 FM SS, FKM
Power: 18 W holding, 36 W inrush (12 W holding, 24 W inrush for FSV-ADV10)
Shipping Weight: 1.13 kg (2.5 lb)
Min/Max Temperature: 1 to 129°C (35 to 265°F)
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 FSV-ADV25    Consult sales   1/4" valve port size; 2 to 300 pressure range  
 FSV-ADV38    Consult sales   3/8" valve port size; 2 to 300 pressure range  
Price are shown in RMB.

 Note: Comes complete with strainer ball valve and operator’s manual.

   
Keywords:Heavy Duty Electronic Drain Valve, digital multimeter calibration

   Back to top Back to top