Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Flow and Level Produ... >> Variable Area Flow M... >> Variable Area Flow M... >> FL-W Series

Rugged, Economical Flowmeters Capacity: 0.2 to 90 GPM of Water

FL-W Series   
1 year warranty CE
 
Flowmeters 0.2 to 90 GPM
FL-W Series:Rugged, Economical Flowmeters Capacity: 0.2 to 90 GPM of Water
Click for larger image.
   
¥ 9,430.00  FL-W01
±5% Full Scale Accuracy
±1% Reading Repeatability
Built-in Signal Switch
Vane or Piston Construction
Mounts in Any Position
Brass Housing for Economy
Non-Glass Construction
150 psig Pressure Rating for Piston Models
300 psig Pressure Rating for Vane Models
93°C (200°F) Temperature Rating

View related products - Variable Area Flow Meters & Switches

Click to scroll below to order See Specs PDF Manuals View a printer friendly page

The FL-W Series of water flow monitors can be used with flows from 1 gph up to 90 gpm. These flowmeters utilize the fluid’s movement to actuate a swinging vane (or piston), which drives the scale pointer and triggers the signal switch.

SPECIFICATIONS:
Signal Switch: 3-Wire SPDT, 15 A @ 125 Vac
Wetted Parts: 300 Series SS, and Polysulfone and Brass
Seals: EPR Brass (vane models), PTFE (piston models)
Pressure Drop: 2.2 psi (vane), 2 to 5 psi (piston)
Deadband: 7% of max. flow

Model No. Flow Rate (GPM) Display Increments Port Size Design Type
FL-W01 0 to 1 0.2 GPM 3/4 FNPT Piston
FL-W02 0 to 2 0.25 GPM 3/4 FNPT Piston
FL-W05 0 to 5 1 GPM 3/4 FNPT Piston
FL-W10 0 to 10 2 GPM 3/4 FNPT Piston
FL-W15 0 to 15 3 GPM 3/4 FNPT Piston
FL-W20 0 to 20 4 GPM 3/4 FNPT Piston
FL-W30 0 to 30 5 GPM 1-1/2 FNPT Vane
FL-W40 0 to 40 5 GPM 1-1/2 FNPT Vane
FL-W50 0 to 50 10 GPM 1-1/2 FNPT Vane
FL-W60 0 to 60 10 GPM 1-1/2 FNPT Vane
FL-W70 0 to 70 10 GPM 2 FNPT Vane
FL-W80 10 to 80 10 GPM 2 FNPT Vane
FL-W90 20 to 90 10 GPM 2 FNPT Vane
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 FL-W01 15 Weeks   ¥9,430.00    0-1 GPM, 3/4 FNPT  
 FL-W02 15 Weeks   ¥9,430.00    0-2 GPM, 3/4 FNPT  
 FL-W05 15 Weeks   ¥9,430.00    0-5 GPM, 3/4 FNPT  
 FL-W10 15 Weeks   ¥9,430.00    0-10 GPM, 3/4 FNPT  
 FL-W15 15 Weeks   ¥9,895.00    0-15 GPM, 3/4 FNPT  
 FL-W20 15 Weeks   ¥9,430.00    0-20 GPM, 3/4 FNPT  
 FL-W30 15 Weeks   ¥7,925.00    0-30 GPM, 1-1/2 FNPT  
 FL-W40 15 Weeks   ¥7,925.00    0-40 GPM, 1-1/2 FNPT  
 FL-W50 15 Weeks   ¥7,925.00    0-50 GPM, 1-1/2 FNPT  
 FL-W60 13 Weeks   ¥7,925.00    0-60 GPM, 1-1/2 FNPT  
 FL-W70 13 Weeks   ¥7,925.00    0-70 GPM, 2 FNPT  
 FL-W80 15 Weeks   ¥9,880.00    10-80 GPM, 2 FNPT  
 FL-W90 15 Weeks   ¥9,720.00    20-90 GPM, 2 FNPT  
Price are shown in RMB.

 Note: Comes complete with operator's manual.


 Ordering Example: (1) FL-W01 0-1 GPM, 3/4" FNPT port, ¥9,430.00

   
Keywords:Rugged, Economical Flowmeters Capacity: 0.2 to 90 GPM of Water, flow meter, flowmeter, flow measurement, water flow, globe control valve strain gauge factor

   Back to top Back to top