Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
800-819-0559 (Landline) | 400-619-0559 (Cell)
Home >> Flow and Level Produ... >> Variable Area Flow M... >> Variable Area Flow M... >> FLD Series

Direct Read Variable Area Flow Meters

FLD Series   
1 year warranty
 
Direct Read Variable Area Flow Meters
FLD Series:Direct Read Variable Area Flow Meters
Click for larger image.
   
¥ 1,315.00  FLDA3220ST
Direct Read Variable Area Flow Meters for Air, Water, N2, H2, CO2, Ar, He, and O2
Rib-Guided or Fluted Metering Tubes Facilitate Stable, Accurate Readings
Magnifier Lens in Front Shields to Enhance Reading Resolution
Interchangeability of Flow Tubes and Floats
Ease of Installation and Exchange of Flow Tube
Simple Means of Mounting

View related products - Variable Area Flow Meters & Switches

Click to scroll below to order See Specs PDF Manuals View a printer friendly page

Designed for direct read flow rates, the FLD Series variable area flow meter is a precision instrument embodying the inherent simplicity, versatility and economy of the classical variable area flow meter. It is particularly suitable for metering carrier gases in chromatography, indicating and controlling gases in manufacturing processes, liquid and gas measurement in laboratories, pilot plants, flow and level indicating, etc. Shipped completely assembled, flow meters include standard mounting fittings in a choice of materials, side plates, thick protective magnifying front shield and back plate, built-in control valve, and flow tubes. Panel-mounting style is convertible to bench mounting through the use of the optional acrylic tripod, FLTR-1. The tripod has a built-in spirit leveler and leveling screws.

Meters come with built-in 6 turn needle valves, high precision metering valves with “non-rising stems” 16 turn, or with no valves. The higher cost of the high resolution valves is justified whenever high sensitivity control and resolution are desirable-particularly in conjunction with metering tubes of very low flow rates. Generally, for gas metering it is recommended that valves are positioned at inlets (bottom) for liquids valves may be positioned either at inlets or outlets (top). For vacuum services, valves must be mounted at outlets. If unspecified at the time of ordering, meters will be shipped with valves mounted at the inlets.

SPECIFICATIONS
Standard Accuracy: ±5% of full scale (FS)
Repeatability: ±0.25%
Useful Flow Range: 10:1 minimum
Maximum Operating Pressure: 200 psig/13.8 bars
Maximum Operating Temperature: 121°C (250°F)

Construction
Flow Tubes: Heavy walled borosilicate glass
Floats: Glass, red sapphire, 316 stainless steel, carboloy and tantalum
Choice of Mounting Fittings in Contact with Fluids: Aluminum, black anodized or 316 stainless steel
Side-Panels: Aluminum, black anodized
Front Shield: Polycarbonate resin with longitudinal magnifier lens for enhanced reading resolution
Back Plate: 1/8" thick white acrylics
O-Rings and Packing: Buna O-rings in aluminum/brass model. FKM O-rings in stainless steel meters
Optional: Perfluoroelastomer and EPR
Connections: 1/8 NPT female inlet and outlet connections
Order on www.omegaengineering.cn and 5% will be discounted when you checkout.
  To Order (Specify Model Number)
All list prices are pre-VAT rate not including tax and shipping
 
 Part Number   Availability   Price(RMB)   Description    Qty.
 ALUMINUM FRAMES
 65mm Water Flow Maximum Flow Rates, Minimum is 10% of Maximum
 FLDW3201S 6 Weeks   ¥1,485.00    1 L/min  
 FLDW3202ST 6 Weeks   ¥1,430.00    1.2 L/min  
 FLDW3203ST 2 Weeks   ¥1,315.00    3 L/hr  
 FLDW3204G 6 Weeks   ¥1,315.00    0.5 mL/min  
 FLDW3205ST 6 Weeks   ¥1,315.00    6 mL/min  
 FLDW3206G 6 Weeks   ¥1,315.00    25 mL/min  
 FLDW3207ST 6 Weeks   ¥1,315.00    60 mL/min  
 FLDW3208ST 6 Weeks   ¥1,315.00    115 mL/min  
 FLDW3209ST 6 Weeks   ¥1,245.00    150 mL/min  
 FLDW3210G 6 Weeks   ¥1,430.00    250 mL/min  
 FLDW3211G 6 Weeks   ¥1,475.00    500 mL/min  
 FLDW3212ST 2 Weeks   ¥1,385.00    750 mL/min  
 65mm Air Flow Maximum Flow Rates, Minimum is 10% of Maximum
 FLDA3201C 6 Weeks   ¥1,315.00    2.2 scfh  
 FLDA3202G 6 Weeks   ¥1,315.00    6 scfh  
 FLDA3203ST 2 Weeks   ¥1,315.00    10 scfh  
 FLDA3204ST 2 Weeks   ¥1,315.00    18 scfh  
 FLDA3205ST 6 Weeks   ¥1,245.00    25 scfh  
 FLDA3206ST 6 Weeks   ¥1,315.00    50 scfh  
 FLDA3207ST 6 Weeks   ¥1,430.00    90 scfh  
 FLDA3208C 6 Weeks   ¥1,430.00    150 scfh  
 FLDA3209C 6 Weeks   ¥1,430.00    0.6 scfm  
 FLDA3210G 6 Weeks   ¥1,245.00    1 L/min  
 FLDA3211G 6 Weeks   ¥1,340.00    1.15 L/min  
 FLDA3212ST 2 Weeks   ¥1,315.00    2 L/min  
 FLDA3213ST 6 Weeks   ¥1,315.00    4 L/min  
 FLDA3214G 2 Weeks   ¥1,245.00    5 L/min  
 FLDA3215ST 2 Weeks   ¥1,315.00    10 L/min  
 FLDA3216ST 6 Weeks   ¥1,430.00    16 L/min  
 FLDA3217ST 2 Weeks   ¥1,245.00    25 L/min  
 FLDA3218ST 2 Weeks   ¥1,355.00    40 L/min  
 FLDA3219G 2 Weeks   ¥1,315.00    7 mL/min  
 FLDA3220ST 2 Weeks   ¥1,315.00    50 mL/min  
 FLDA3221ST 2 Weeks   ¥1,245.00    75 mL/min  
 FLDA3222G In Stock   ¥1,245.00    100 mL/min  
 FLDA3223ST 2 Weeks   ¥1,315.00    130 mL/min  
 FLDA3224C 6 Weeks   ¥1,245.00    250 mL/min  
 FLDA3225C 2 Weeks   ¥1,315.00    500 mL/min  
 FLDA3226G 6 Weeks   ¥1,315.00    1000 mL/min  
 150mm Water Flow Maximum Flow Rates, Minimum is 10% of Maximum
 FLDW3401C 6 Weeks   ¥2,035.00    29 gph  
 FLDW3402S 6 Weeks   ¥2,090.00    0.22 gpm  
 FLDW3403C 6 Weeks   ¥2,035.00    0.45 gpm  
 FLDW3404ST 6 Weeks   ¥2,035.00    1.2 L/min  
 FLDW3405T 6 Weeks   ¥2,090.00    2 L/min  
 FLDW3406S 6 Weeks   ¥1,905.00    1 mL/min  
 FLDW3407S 6 Weeks   ¥1,905.00    10 mL/min  
 FLDW3408ST 6 Weeks   ¥1,905.00    20 mL/min  
 FLDW3409G 6 Weeks   ¥1,905.00    50 mL/min  
 FLDW3410G 6 Weeks   ¥1,905.00    60 mL/min  
 FLDW3411G 6 Weeks   ¥1,905.00    100 mL/min  
 FLDW3412C 6 Weeks   ¥1,905.00    237 200 mL/min  
 FLDW3413ST 6 Weeks   ¥1,905.00    237 500 mL/min  
 150mm Air Flow Maximum Flow Rates, Minimum is 10% of Maximum
 FLDA3401C 6 Weeks   ¥1,905.00    2.5 scfh  
 FLDA3402G 6 Weeks   ¥1,905.00    5 scfh  
 FLDA3403G 6 Weeks   ¥1,905.00    8.25 scfh  
 FLDA3404ST 6 Weeks   ¥1,905.00    10 scfh  
 FLDA3405ST 6 Weeks   ¥1,905.00    16.5 scfh  
 FLDA3406C 6 Weeks   ¥1,905.00    23 scfh  
 FLDA3407G 6 Weeks   ¥2,035.00    55 scfh  
 FLDA3408ST 6 Weeks   ¥2,035.00    90 scfh  
 FLDA3409ST 6 Weeks   ¥2,035.00    94 scfh  
 FLDA3410S 6 Weeks   ¥2,090.00    1 scfm  
 FLDA3411ST 6 Weeks   ¥2,035.00    1.5 scfm  
 FLDA3412C 6 Weeks   ¥1,905.00    1.25 L/min  
 FLDA3413ST 6 Weeks   ¥1,905.00    1.8 L/min  
 FLDA3414G 6 Weeks   ¥1,805.00    2.5 L/min  
 FLDA3415G 6 Weeks   ¥1,905.00    4 L/min  
 FLDA3416S 6 Weeks   ¥1,905.00    4.5 L/min  
 FLDA3417ST 6 Weeks   ¥1,905.00    4.8 L/min  
 FLDA3418S 6 Weeks   ¥1,905.00    5 L/min  
 FLDA3420C 6 Weeks   ¥1,905.00    10 L/min  
 FLDA3421ST 6 Weeks   ¥1,905.00    17 L/min  
 FLDA3422G 6 Weeks   ¥2,035.00    23 L/min  
 FLDA3425S 2 Weeks   ¥1,805.00    25 mL/min  
 FLDA3423ST 6 Weeks   ¥2,150.00    42 L/min  
 FLDA3426S 2 Weeks   ¥1,805.00    52 mL/min  
 FLDA3424C 6 Weeks   ¥2,035.00    60 L/min  
 FLDA3427C 6 Weeks   ¥1,905.00    75 mL/min  
 FLDA3428ST 6 Weeks   ¥1,905.00    100 mL/min  
 FLDA3429C    Consult sales   100 mL/min  
 FLDA3430ST 6 Weeks   ¥1,905.00    150 mL/min  
 FLDA3431ST 6 Weeks   ¥1,905.00    200 mL/min  
 FLDA3432G 6 Weeks   ¥1,905.00    300 mL/min  
 FLDA3433S 2 Weeks   ¥1,905.00    500 mL/min  
 FLDA3434G 6 Weeks   ¥1,905.00    800 mL/min  
 STAINLESS STEEL FRAMES
 65mm Water Flow Maximum Flow Rates, Minimum is 10% of Maximum
 FLDW3301S 6 Weeks   ¥2,800.00    1 L/min  
 FLDW3302ST 6 Weeks   ¥2,745.00    1.2 L/min  
 FLDW3303ST 6 Weeks   ¥2,630.00    3 L/hr  
 FLDW3304G 6 Weeks   ¥2,630.00    0.5 mL/min  
 FLDW3305ST 6 Weeks   ¥2,630.00    6 mL/min  
 FLDW3306G 2 Weeks   ¥2,630.00    25 mL/min  
 FLDW3307ST 6 Weeks   ¥2,630.00    60 mL/min  
 FLDW3308ST 6 Weeks   ¥2,630.00    115 mL/min  
 FLDW3309ST 6 Weeks   ¥2,630.00    150 mL/min  
 FLDW3310G 6 Weeks   ¥2,745.00    250 mL/min  
 FLDW3311G 2 Weeks   ¥2,745.00    500 mL/min  
 FLDW3312ST 2 Weeks   ¥2,630.00    750 mL/min  
 65mm Air Flow Maximum Flow Rates, Minimum is 10% of Maximum
 FLDA3301C 6 Weeks   ¥2,630.00    2.2 scfh  
 FLDA3302G 6 Weeks   ¥2,630.00    6 scfh  
 FLDA3303ST 2 Weeks   ¥2,630.00    10 scfh  
 FLDA3304ST 6 Weeks   ¥2,630.00    18 scfh  
 FLDA3305ST 6 Weeks   ¥2,775.00    25 scfh  
 FLDA3306ST 6 Weeks   ¥2,630.00    50 scfh  
 FLDA3307ST 6 Weeks   ¥2,745.00    90 scfh  
 FLDA3308C 6 Weeks   ¥2,745.00    150 scfh  
 FLDA3309C 6 Weeks   ¥2,630.00    0.6 scfm  
 FLDA3310G 6 Weeks   ¥2,630.00    1 L/min  
 FLDA3311G 6 Weeks   ¥2,630.00    1.15 L/min  
 FLDA3312ST 6 Weeks   ¥2,630.00    2 L/min  
 FLDA3313ST 6 Weeks   ¥2,630.00    4 L/min  
 FLDA3314G 6 Weeks   ¥2,630.00    5 L/min  
 FLDA3315ST 6 Weeks   ¥2,630.00    10 L/min  
 FLDA3316ST 6 Weeks   ¥2,900.00    16 L/min  
 FLDA3317ST 6 Weeks   ¥2,630.00    25 L/min  
 FLDA3318ST 6 Weeks   ¥2,745.00    40 L/min  
 FLDA3319G 6 Weeks   ¥2,630.00    7 mL/min  
 FLDA3320ST 6 Weeks   ¥2,630.00    50 mL/min  
 FLDA3321ST 6 Weeks   ¥2,630.00    75 mL/min  
 FLDA3322G 6 Weeks   ¥2,630.00    100 mL/min  
 FLDA3323ST 6 Weeks   ¥2,630.00    130 mL/min  
 FLDA3324C 6 Weeks   ¥2,630.00    250 mL/min  
 FLDA3325C 6 Weeks   ¥2,630.00    500 mL/min  
 FLDA3326G 6 Weeks   ¥2,630.00    1000 mL/min  
 150mm Water Flow Maximum Flow Rates, Minimum is 10% of Maximum
 FLDW3501C 6 Weeks   ¥3,395.00    29 gph  
 FLDW3502S 6 Weeks   ¥3,500.00    0.22 gpm  
 FLDW3503C 2 Weeks   ¥3,215.00    0.45 gpm  
 FLDW3504ST 2 Weeks   ¥3,395.00    1.2 L/min  
 FLDW3505T 6 Weeks   ¥3,500.00    2 L/min  
 FLDW3506S 6 Weeks   ¥3,395.00    1 mL/min  
 FLDW3507S 6 Weeks   ¥3,395.00    10 mL/min  
 FLDW3508ST 6 Weeks   ¥3,395.00    20 mL/min  
 FLDW3509G 6 Weeks   ¥3,395.00    50 mL/min  
 FLDW3510G 6 Weeks   ¥3,395.00    60 mL/min  
 FLDW3511G 6 Weeks   ¥3,395.00    100 mL/min  
 FLDW3512C 6 Weeks   ¥3,395.00    200 mL/min  
 FLDW3513ST 6 Weeks   ¥3,395.00    500 mL/min  
 150mm Air Flow Maximum Flow Rates, Minimum is 10% of Maximum
 FLDA3501C 6 Weeks   ¥3,395.00    2.5 scfh  
 FLDA3502G 6 Weeks   ¥3,395.00    5 scfh  
 FLDA3503G 6 Weeks   ¥3,395.00    8.25 scfh  
 FLDA3504ST 6 Weeks   ¥3,395.00    10 scfh  
 FLDA3505ST 6 Weeks   ¥3,395.00    16.5 scfh  
 FLDA3506C 6 Weeks   ¥3,395.00    23 scfh  
 FLDA3507G 6 Weeks   ¥3,500.00    55 scfh  
 FLDA3508ST 6 Weeks   ¥3,500.00    90 scfh  
 FLDA3509ST 6 Weeks   ¥3,500.00    94 scfh  
 FLDA3510S 6 Weeks   ¥3,555.00    1 scfm  
 FLDA3511ST 6 Weeks   ¥3,500.00    1.5 scfm  
 FLDA3512C 6 Weeks   ¥3,395.00    1.25 L/min  
 FLDA3513ST 6 Weeks   ¥3,395.00    1.8 L/min  
 FLDA3514G 6 Weeks   ¥3,395.00    2.5 L/min  
 FLDA3515G 6 Weeks   ¥3,395.00    4 L/min  
 FLDA3516S 6 Weeks   ¥3,395.00    4.5 L/min  
 FLDA3517ST 6 Weeks   ¥3,395.00    4.8 L/min  
 FLDA3518S 6 Weeks   ¥3,395.00    5 L/min  
 FLDA3519G 6 Weeks   ¥3,395.00    10 L/min  
 FLDA3520C 6 Weeks   ¥3,395.00    10 L/min  
 FLDA3521ST 6 Weeks   ¥3,395.00    17 L/min  
 FLDA3522G 6 Weeks   ¥3,500.00    23 L/min  
 FLDA3525S 6 Weeks   ¥3,395.00    25 mL/min  
 FLDA3523ST 6 Weeks   ¥3,500.00    42 L/min  
 FLDA3526S 6 Weeks   ¥3,395.00    52 mL/min  
 FLDA3524C 6 Weeks   ¥3,500.00    60 L/min  
 FLDA3527C 6 Weeks   ¥3,580.00    75 mL/min  
 FLDA3528ST 6 Weeks   ¥3,580.00    100 mL/min  
 FLDA3529C    Consult sales   100 mL/min  
 FLDA3530ST 6 Weeks   ¥3,395.00    150 mL/min  
 FLDA3531ST 6 Weeks   ¥3,500.00    200 mL/min  
 FLDA3532G 6 Weeks   ¥3,395.00    300 mL/min  
 FLDA3533S 6 Weeks   ¥3,395.00    500 mL/min  
 65mm Argon Flow Maximum Flow Rates, Minimum is 10% of Maximum
 FLDAR3301G 6 Weeks   ¥2,630.00    2.5 scfh  
 FLDAR3302ST 2 Weeks   ¥2,630.00    10 scfh  
 FLDAR3303ST 6 Weeks   ¥2,630.00    22 scfh  
 FLDAR3304G 6 Weeks   ¥2,745.00    50 scfh  
 FLDAR3305S 6 Weeks   ¥2,630.00    1000 mL/min  
 150mm Argon Flow Maximum Flow Rates, Minimum is 10% of Maximum
 FLDAR3501C 6 Weeks   ¥3,395.00    2 L/min  
 FLDAR3502ST 6 Weeks   ¥3,420.00    15 L/min  
 FLDAR3503S 6 Weeks   ¥3,555.00    25 L/min  
 FLDAR3504C 6 Weeks   ¥3,395.00    325 mL/min  
 FLDAR3505G 6 Weeks   ¥3,395.00    33 mL/min  
 65mm Carbon Dioxide Flow Maximum Flow Rates, Minimum is 10% of Maximum
 FLDC3301G 2 Weeks   ¥2,630.00    1 L/min  
 FLDC3302G 6 Weeks   ¥2,630.00    6 L/min  
 FLDC3303ST 6 Weeks   ¥2,630.00    10 L/min  
 FLDC3304ST 6 Weeks   ¥2,745.00    35 L/min  
 FLDC3305ST 2 Weeks   ¥2,630.00    20 mL/min  
 FLDC3306G 6 Weeks   ¥2,630.00    55 mL/min  
 FLDC3307S 2 Weeks   ¥2,630.00    200 mL/min  
 150mm Carbon Dioxide Flow Maximum Flow Rates, Minimum is 10% of Maximum
 FLDC3501G 6 Weeks   ¥3,395.00    100 mL/min  
 FLDC3502ST 6 Weeks   ¥3,500.00    300 mL/min  
 FLDC3503S 6 Weeks   ¥3,555.00    10 L/min  
 65mm Helium Flow Maximum Flow Rates, Minimum is 10% of Maximum
 FLDHE3301S 6 Weeks   ¥2,630.00    65 mL/min  
 FLDHE3302G 6 Weeks   ¥2,630.00    120 mL/min  
 150mm Helium Flow Maximum Flow Rates, Minimum is 10% of Maximum
 FLDHE3501S    Consult sales   1.25 scfh  
 FLDHE3502C 6 Weeks   ¥3,395.00    5 L/min  
 FLDHE3503ST 6 Weeks   ¥3,395.00    40 L/min  
 FLDHE3504G 6 Weeks   ¥3,395.00    100 mL/min  
 FLDHE3505C 2 Weeks   ¥3,395.00    500 mL/min  
 FLDHE3506G 6 Weeks   ¥3,395.00    1500 mL/min  
 65mm Hydrogen Flow Maximum Flow Rates, Minimum is 10% of Maximum
 FLDH3301C 6 Weeks   ¥2,630.00    1.5 L/min  
 FLDH3302G 6 Weeks   ¥2,630.00    3.5 L/min  
 FLDH3303G 2 Weeks   ¥2,630.00    6 L/min  
 FLDH3304ST 6 Weeks   ¥2,630.00    42 L/min  
 FLDH3305G 2 Weeks   ¥2,630.00    35 mL/min  
 FLDH3306ST 6 Weeks   ¥2,490.00    100 mL/min  
 FLDH3307S 6 Weeks   ¥2,630.00    150 mL/min  
 FLDH3308G 2 Weeks   ¥2,490.00    600 mL/min  
 150mm Hydrogen Flow Maximum Flow Rates, Minimum is 10% of Maximum
 FLDH3501S 6 Weeks   ¥3,555.00    225 scfh  
 FLDH3502G 6 Weeks   ¥3,395.00    100 mL/min  
 65mm Nitrogen Flow Maximum Flow Rates, Minimum is 10% of Maximum
 FLDN3301ST 2 Weeks   ¥2,630.00    12 L/min  
 FLDN3302G 6 Weeks   ¥2,630.00    6 mL/min  
 FLDN3303ST 6 Weeks   ¥2,630.00    50 mL/min  
 FLDN3304S 6 Weeks   ¥2,490.00    60 mL/min  
 FLDN3305G 6 Weeks   ¥2,630.00    120 mL/min  
 FLDN3306S 6 Weeks   ¥2,490.00    200 mL/min  
 150mm Nitrogen Flow Maximum Flow Rates, Minimum is 10% of Maximum
 FLDN3501ST 6 Weeks   ¥3,500.00    1.6 scfm  
 FLDN3502G 6 Weeks   ¥3,215.00    2 L/min  
 FLDN3503G 6 Weeks   ¥3,580.00    100 mL/min  
 FLDN3504C 6 Weeks   ¥3,395.00    200 mL/min  
 FLDN3505C 2 Weeks   ¥3,395.00    300 mL/min  
 FLDN3506S 6 Weeks   ¥3,395.00    500 mL/min  
 65mm Oxygen Flow Maximum Flow Rates, Minimum is 10% of Maximum
 FLDO3301G 6 Weeks   ¥2,630.00    1 L/min  
 FLDO3302ST 6 Weeks   ¥2,630.00    4 L/min  
 FLDO3303ST 6 Weeks   ¥2,630.00    8 L/min  
 FLDO3304ST 6 Weeks   ¥2,745.00    15 L/min  
 FLDO3305G 6 Weeks   ¥2,630.00    50 mL/min  
 FLDO3306ST 6 Weeks   ¥2,630.00    300 mL/min  
 FLDO3307ST 6 Weeks   ¥2,745.00    500 mL/min  
 150mm Oxygen Flow Maximum Flow Rates, Minimum is 10% of Maximum
 FLDO3501S 6 Weeks   ¥3,395.00    1 L/min  
 FLDO3502S 2 Weeks   ¥3,395.00    5 L/min  
 FLDO3503C 6 Weeks   ¥3,395.00    10 L/min  
 FLDO3504ST 6 Weeks   ¥3,395.00    16.50 L/min  
 FLDO3505C 6 Weeks   ¥3,500.00    58 L/min  
 FLDO3506ST 6 Weeks   ¥3,500.00    250 mL/min  
 FLDO3507S 6 Weeks   ¥3,395.00    400 mL/min  
 Accessories
 FLTR-1 2 Weeks   ¥665.00    Tripod for one Variable Area Flow Meter  
 FLTR-2 5 Weeks   ¥665.00    Tripod for 2, 4 and 6 isolated channels or manifolding at top.  
 FLTR-3 5 Weeks   ¥630.00    Tripod for 3 and 5 isolated channels or manifolding at bottom.  
Price are shown in RMB.

 Note: Comes complete with operator's manual.

Minimum flow rate is 10% of the maximum rate shown.

G” suffix denotes glass float, “ST” suffix denotes 316 SS float, “C” suffix denotes carboloy float and “S” denotes red sapphire float.

For units without valve, add suffix "-NV" to model number and subtract $10 for aluminum; subtract $13 for for 316SS.

For 16 turn, high resolution non-rising stem valve for 150 mm variable area flow meters, add suffix "-HRV" to model number and add $60 for aluminum units and $120 for stainless steel units.

For O2 Cleaning add "-O2CLEAN" to the part number and $125 to the price.

No NIST traceable calibration is available.

(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)


 Ordering Example: (1) FLDN3501ST 6 turn valve stainless steel unit, with 316SS float, range of 1.6 scfm nitrogen, ¥3,500.00

   
Keywords:variable area flow meter, variable area flowmeter, flow meter, air flowmeter, water flowmeter, nitrogen flowmeter, argon flowmeter, tube and float, direct read flowmeter, direct read variable area flow meter, flow measurement, variable area flow meter, calibration manager data aquisition software differential pressure gauge optical transducer

   Back to top Back to top